(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rubber bushings used with cable entry housing systems to prevent outside medium from entering a control box or control panel.
Part Number
Configured Part Number is shown.
■Standard Table
Model | Compatible Frame | Dimension ØA mm | Compatible Outer Wire Diameter ØA mm | Compatible Cable Band Width | Operating Temperature Range | Material | Protective Structure | Weight (g) |
KDT-03 | Small hole use with KDL16-4 and KDL24-3 KDL24-5 KDL2-10 | 3.3 | 3 ~ 4 | - | -20°C ~ +80°C | Thermoplastic Elastomer | IP54 | 5.4 |
KDT-04 | 4.3 | 4 ~ 5 | 5.2 | |||||
KDT-05 | 5.3 | 5 ~ 6 | 5.0 | |||||
KDT-06 | 6.3 | 6 ~ 7 | 4.8 | |||||
KDT-07 | 7.3 | 7 ~ 8 | 4.6 | |||||
KDT-08 | 8.3 | 8 ~ 9 | 4.4 | |||||
KDT-09 | 9.3 | 9 ~ 10 | 4.2 | |||||
KDTZ-03 | 3.8 | 3 ~ 4 | - | 5.4 | ||||
KDTZ-04 | 4.8 | 4 ~ 5 | 5.2 | |||||
KDTZ-05 | 5.8 | 5 ~ 6 | 5.0 | |||||
KDTZ-06 | 6.8 | 6 ~ 7 | 4.8 | |||||
KDTZ-07 | 7.8 | 7 ~ 8 | 4.6 | |||||
KDTZ-08 | 8.8 | 8 ~ 9 | 4.4 | |||||
KDTZ-09 | 9.8 | 9 ~ 10 | 4.2 | |||||
KDT-10 | 10.3 | 10 ~ 11 | 4.8mm or less | 5.2 | ||||
KDT-11 | 11.3 | 11 ~ 12 | 4.8 | |||||
KDT-12 | 12.3 | 12 ~ 13 | 4.4 | |||||
KDT-13 | 13.3 | 13 ~ 14 | 4.0 | |||||
KDT-14 | 14.3 | 14 ~ 15 | 3.4 | |||||
KDT-15 | 15.3 | 15 ~ 16 | 2.8 | |||||
BTK17 | - | Blind | - | 3.6 | ||||
KDT-Z16 | Large hole use with KDL16-2 and KDL24-3 | 16.3 | 16 ~ 17 | 4.8mm or less | 16.2 | |||
KDT-Z17 | 17.3 | 17 ~ 18 | 15.6 | |||||
KDT-Z18 | 18.3 | 18 ~ 19 | 15.0 | |||||
KDT-Z20 | 19.3 | 20 ~ 21 | 13.0 | |||||
KDT-Z21 | 20.3 | 21 ~ 22 | 12.2 | |||||
BTG32 | - | Blind | - | 12.8 |
Model | Type | Loose Charge |
1 ~ 3 Pieces | ||
KDT-03 * | For Small Hole | |
KDT-04 * | ||
KDT-05 * | ||
KDT-06 * | ||
KDT-07 * | ||
KDT-08 * | ||
KDT-09 * | ||
KDTZ-03 | ||
KDTZ-04 | ||
KDTZ-05 | ||
KDTZ-06 | ||
KDTZ-07 | ||
KDTZ-08 | ||
KDTZ-09 | ||
KDT-10 | ||
KDT-11 | ||
KDT-12 | ||
KDT-13 | ||
KDT-14 | ||
KDT-15 | ||
BTK17 | ||
KDT-Z16 | For Large Hole | |
KDT-Z17 | ||
KDT-Z18 | ||
KDT-Z20 | ||
KDT-Z21 | ||
BTG32 |
Part Number |
---|
BTK17 |
KDT-10 |
KDT-11 |
KDT-12 |
KDT-13 |
KDT-14 |
KDT-15 |
KDT-Z16 |
KDT-Z17 |
KDTZ-03 |
KDTZ-04 |
KDTZ-05 |
KDTZ-06 |
KDTZ-07 |
KDTZ-08 |
Loading...
Material (Main Body) | Thermoplastic Elastomer | Operating Temperature Range(°C) | -20 ~ 80 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy