|
ALB | A-36 Steel | Black Oxide |
303/304 Stainless Steel | - |
Note: See Spec Table Below For Detail
[ T ]Tolerance
|
0.0 | ±0.3 | 6.0μm | ![[NAAMS] L-Block Wide Block 3 Holes:Related Image](//mx.misumi-ec.com/en/linked/item/10303264830/img/img_01.gif) | ![[NAAMS] L-Block Wide Block 3 Holes:Related Image](//mx.misumi-ec.com/en/linked/item/10303264830/img/img_04.gif) Surfaces | 0.015 T.I.R |
0.00 | ±0.03 | 3.0μm | ![[NAAMS] L-Block Wide Block 3 Holes:Related Image](//mx.misumi-ec.com/en/linked/item/10303264830/img/img_02.gif) |
0.000 | ±0.020 | 1.6μm | ![[NAAMS] L-Block Wide Block 3 Holes:Related Image](//mx.misumi-ec.com/en/linked/item/10303264830/img/img_03.gif) |
Specifications
Part Number |
| | |
Type | | Specification |
ALB | | 100M |
ALB | | 102 |
ALB | | 571M |
Standard NAAMS (25 Series L Wide Blocks with Metric Holes)
|
|
|
ALB | 100M | 101M | 102M | 103M | 8 F7 | +0.013/+0.028 | 8 F7 | +0.013/+0.028 | M10 x 1.5 |
MA10 (M10x1.5 tapped Hole),
NA11 (Ø11 Through Hole)
Standard NAAMS (25 Series L Wide Blocks with Inch Holes)
|
|
|
ALB | 100 | 101 | 102 | 103 | 5/16" | +0.0005/+0.0010 | 5/16" | +0.0005/+0.0010 | 3/8-16 |
MA3/8 (3/8"-16 tapped Hole),
NA13/32 (Ø13/32 Through Hole)
Standard NAAMS (20 Series L Wide Blocks with Metric Holes)
|
|
|
ALB | 570M | 571M | 572M | 573M | 8 H6 | 0/+0.009 | 8 F7 | +0.013/+0.028 | M8 x 1.25 |
MA8 (M8x1.25 tapped Hole),
NA9 (Ø9 Through Hole)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy