(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Finish |
ALB /ALBTFA | A-36 Steel | Black Oxide |
ALB/ SALBTFA | 303/304 Stainless Steel | - |
Note: See Spec Table Below For Detail
[ T ]Tolerance
Dimension | Tol. | Finish | Geometric | ||
0.0 | ±0.3 | 6.0μm | Surfaces | 0.015 T.I.R | |
0.00 | ±0.03 | 3.0μm | |||
0.000 | ±0.020 | 1.6μm |
Part Number | ||
Type | Specifications | |
ALB | 140M | |
ALB | 151 | |
ALB | 553M |
Part Number | ||||||||||
Type | Width | A Length | Mount Hole (A) | Dowel(D) | Dowel(DA) | |||||
ALBTFA | 20 | - | A85 | - | N9 | - | D6 | - | DA6 | |
SALBTFA | 25 | - | A111 | - | N11 | - | D6 | - | DA8 |
Standard NAAMS (25mm Series L-T block with Metric Holes)
Type | Hole Selection (A) / Material | Hole Selection (1) | Hole Selection (2) | A | W | B1 | B2 | B3 | B4 | ||||||
M10 | N11 | D Dowel Hole (1) | Z C'Bore (1) | DA Dowel Hole (2) | |||||||||||
A-36 | 304 | A-36 | 304 | Tolerance | Tolerance | ||||||||||
ALB | 130M | 131M | 132M | 133M | 8 F7 | +0.013/+0.028 | For M10 SHCS | 8 H6 | 0/+0.009 | 70 | 25.0 | 5 | 10 | 24 | 30 |
M10 (M10x1.5 tapped Hole), N11 (Ø11 Through Hole)
Standard NAAMS (25mm Series L-T block with Inch Holes)
Type | Hole Selection (A) / Material | Hole Selection (1) | Hole Selection (2) | A | W | B1 | B2 | B3 | B4 | ||||||
M3/8 | N13/32 | D Dowel Hole (1) | Z C'Bore (1) | DA Dowel Hole (2) | |||||||||||
A-36 | 304 | A-36 | 304 | Tolerance | Tolerance | ||||||||||
ALB | 130 | 131 | 132 | 133 | 5/16" | 0/-0.0005 | For 3/8-16 SHCS | 5/16" | 0/-0.0005 | 70 | 25.0 | 5 | 10 | 24 | 30 |
M3/8 (3/8-16 tapped Hole), N13/32 (Ø13/32 Through Hole)
Standard NAAMS (20mm Series L-T block with Metric Holes)
Type | Hole Selection (A) / Material | Hole Selection (1) | Hole Selection (2) | A | W | B1 | B2 | B3 | B4 | ||||||
M8 | N9 | D Dowel Hole (1) | Z C'Bore (1) | DA Dowel Hole (2) | |||||||||||
A-36 | 304 | A-36 | 304 | Tolerance | Tolerance | ||||||||||
ALB | 430M | 431M | 432M | 433M | 6 F7 | +0.010/+0.022 | For M8 SHCS | 6 H6 | 0/+0.008 | 70 | 20.0 | 5 | 10 | 23 | 30 |
580M | 581M | 582M | 583M | 8 F7 | +0.013/+0.028 | For M8 SHCS | 8 H6 | 0/+0.009 | 70 | 20.0 | 5 | 10 | 23 | 30 |
M8 (M8x1.25 tapped Hole), N9 (Ø9 Through Hole)
Configurable NAAMS (L-T Blocks)
Type | W Width (±0.3) | A Length (1mm inc.) | Mounting Hole Slelection | Hole Selection (1) | Hole Selection (2) | Z C'Bore Hole (1) | B1 | B2 | B3 | B4 | ||
D Dowel Hole (1) | D Dowel Hole (2) | |||||||||||
Tolerance | Tolerance | |||||||||||
ALBTFA SALBTFA | 20 (Series) | 70 - 120 | N9 M8 | D6 F7 D8 F7 | +0.010/+0.022 +0.013/+0.028 | DA8 H6 DA6 H6 | 0/+0.008 | For M8 SHCS | A-40-25 | A-40-20 | A-40-7 | A-40 |
0/+0.009 | ||||||||||||
25 (Series) | 70 - 120 | N11 M10 | D8 F7 | +0.013/+0.028 | DA8 H6 | 0/+0.009 | For M10 SHCS | A-40-25 | A-40-20 | A-40-6 | A-40 | |
N- Through Hole, M- Tapped Hole (Coars Thread), D/DA- Dowel Hole
N9 for M8 Screw, N11 for M10 Screw
M8 (M8x1.25 tapped Hole), M10 (M10x1.5 Tapped Hole)
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ALB131M |
ALB132 |
ALB132M |
ALB133M |
ALB430M |
ALB431M |
ALB432M |
ALB433M |
ALB580M |
ALB581M |
ALB582M |
ALB583M |
Loading...
Standard or Configurable | Standard | Number of Holes | 3 Holes | Shape | T-Block |
---|---|---|---|---|---|
Number of Holes | 3 Holes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy