(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Pin Retainer APR L-Shape 3 Side Hole - Standard and Configurable Type (Part Numbers)

Part Number

Configured Part Number is shown.

Standard NAAMS

[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image

Configurable NAAMS

[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image

 

Standard NAAMS

Type[ M ]MaterialFinish
APRA-36 SteelBlack Oxide
303/304 Stainless Steel-

Note: See Spec Table Below For Detail

Configurable NAAMS

Type[ M ]MaterialFinish
APR3SA-36 SteelBlack Oxide
SAPR3S303/304 Stainless Steel-

 

Standard NAAMS
[ T ]Tolerance

DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image
Surfaces
0.015 T.I.R
0.00±0.033.0μm[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image
0.000±0.0201.6μm[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image

 

Configurable NAAMS
[ T ]Tolerance

DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image
 Surfaces
0.015 T.I.R
0.00±0.033.0μm[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image
0.000±0.0201.6μm[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image

 





 

Specifications

Standard NAAMS

Part Number
   
Type Specification
APR 271M

 

Configurable NAAMS

Part Number            
          Hole Selection Dowel Selection Alteration
Type Width-T-B-L-N/M-D-CH
APR3S 25-T20-B37-L42-N9-D8F  
APR3S 25-T20-B37-L42-N9-D8F-CH

Standard NAAMS
(25 mm Series Pin Retainers)

TypeHole Selection (A) / MaterialWD Dowel Hole
M10N11
A-36304A-36304 Tolerance
APR010M011M012M013M25.08 H6+0.000 / +0.009

M10 (M10x1.5 tapped Hole), N11 (Ø11.0 Through Hole)

(20mm Series Pin Retainers)

TypeHole Selection (A) / MaterialWD Dowel Hole
M8N9
A-36304A-36304 Tolerance
APR271M272M273M274M25.08 F7+0.013 / +0.028
250M251M252M253M30.0+0.013 / +0.028

M8 (M8x1.25 tapped Hole), N9 (Ø9.0 Through Hole)

 Configurable NAAMS
(L-3 Side Hole)

Part NumberT
Thickness
B Length
(1mm inc.)
L Length
(1mm inc.)
Hole SelectionB1
(±0.3)
B2
(±0.3)
L1
(±0.3)
L2
(±0.3)
W1
TypeW
Width
N / M Hole
Selection (1)
D Dowel Hole
 Tolerance
APR3S
SAPR3S
25.0
30.0
20.0
24.0
25 - 110
(±0.020)
35 - 120
(±0.3)
N9
N11
M8
M10
D6F (F7)
D8F
(F7)
D6H
(H6)
D8H
(H6)
+0.010/+0.022
+0.013/+0.028
+0.000/+0.008
+0.000/+0.009
=B-(T/2)=B+(T/2)=L-30=L+5=W/2

N- through Hole, N9 for M8 Screw, N11 for M10 Screw
M- Tapped Hole (Coarse Thread) M8 x 1.25; M10 x 1.5
D- Dowel Hole


 

 

Alterations

Configurable NAAMS

Code Description Spec
CH Add 45°
Chamfer
8 (W=25)


[NAAMS] Pin Retainer APR L-Shape 3 Side Hole Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APR010M
APR011M
APR012M
APR013M
APR250M
APR251M
APR252M
APR253M
APR271M
APR272M
APR273M
APR274M
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)Available

5 Days

304 Stainless SteelNone25mm SeriesTappedM10(M10x1.5)258MM (H6)
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)
1 Piece(s)Available

5 Days

304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)
1 Piece(s)Available

19 Days

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)308MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)308MM (F7)
1 Piece(s)Available

5 Days

A-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)
1 Piece(s)Available

5 Days

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)Available

5 Days

A-36 SteelBlack Oxide20mm SeriesThrough HoleN9(for M8 Screw)258MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)258MM (F7)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole

Loading...

  1. 1

Basic Information

Standard or Configurable Standard Number of Holes 3 Holes Location of Holes Side Hole

Additional Products in this Category

Tech Support