(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Retractable Respot Pin ARE Small Head (Part Numbers)

[NAAMS] Retractable Respot Pin ARE Small Head
  • New Products
  • Volume Discount

•Shape: Without Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.28
•Type: ARE
•Shank Style: Retractable / Cylinder Mount

  • inCAD Components
[NAAMS] Retractable Respot Pin ARE Small Head:Related Image Head Tip
Tip Shape Selection
A
Shape
Bullet [NAAMS] Retractable Respot Pin ARE Small Head:Related Image
B
Shape
Half Bullet [NAAMS] Retractable Respot Pin ARE Small Head:Related Image
C
Shape
Sphere [NAAMS] Retractable Respot Pin ARE Small Head:Related Image


[NAAMS] Retractable Respot Pin ARE Small Head:Related Image

 

Type Retractable [ S ]Surface Treatment [ M ]Material [ H ]Hardness
ARE NAAMS Standard R -Front Hole
S -Side Hole
None -Plain
T -TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
ARERS A Configurable Front Hole P -Plain
T -TiN
ARESS Side Hole


[ T ]Tolerance

Dimension Tol. Finish Geometric
0.0 ±0.3 6.0μm [NAAMS] Retractable Respot Pin ARE Small Head:Related Image 0.015 T.I.R
to Datum A & B
0.00 ±0.03 3.0μm [NAAMS] Retractable Respot Pin ARE Small Head:Related Image
0.000 ±0.015 1.6μm [NAAMS] Retractable Respot Pin ARE Small Head:Related Image 0.03 T.I.R

Specifications

Standard NAAMS

Part Number
                 
Type   E Flat Callout   A Lead Length Callout   Retractable   Coating
ARE   08   4   R    
ARE   13   0   S   T


Configurable NAAMS

Part Number   A
               
Type   Coating   Tip Shape   E Flat Callout  
ARERS   P   A   06 - A42
ARESS   T   C   10 - A99


Standard NAAMS Pins (Legacy Design)

Type E Flat
Callout (Actual)
A Lead Length Retractable Coating For Slot D Diameter B Rad C Rad
10
mm
15
mm
25
mm
35
mm
45
mm
55
mm
65
mm
75
mm
85
mm
95
mm
ARE (Slot -0.28) 06 (5.72) 1 2 3 4 5 6 - - -   R -Front Hole
S -Side Hole
None -Plain
T -TiN
6x12 7.09 1.0 18.0
08 (7.72) 1 2 3 4 5 6 7 8 -   8x14 8.81 1.0 24.0
10 (9.72) 1 2 3 4 5 6 7 8 9 0 10x16 10.63 2.0 30.0
13 (12.72) 1 2 3 4 5 6 7 8 9 0 13x19 13.46 2.0 39.0


Configurable NAAMS (A Configurable)

Type Coating Tip Shape E Flat
Callout (Actual)
A Lead Length (1 mm Inc.) For Slot D Diameter B Rad C Rad
Tip A Tip B Tip C
ARERS (Front Hole)
ARESS (Side Hole)
(Hole-0.28)
P -Plain
T -TiN
A
B
C
06 (5.72) 10 ~ 55 6x12 7.09 1.0 18.0 9.0 D/2
08 (7.72) 10 ~ 75 8x14 8.81 24.0 12.0 D/2
10 (9.72) 10 ~ 100 10x16 10.63 2.0 30.0 15.0 D/2
13 (12.72) 13x19 13.46 39.0 19.5 D/2

*TiCN Coating release TBD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARE061R
ARE061S
ARE062R
ARE062S
ARE063R
ARE063S
ARE064R
ARE064S
ARE065R
ARE065S
ARE066R
ARE066S
ARE081R
ARE081S
ARE082R
ARE082S
ARE083R
ARE083S
ARE084R
ARE084S
ARE085R
ARE085S
ARE086R
ARE086S
ARE087R
ARE087S
ARE088R
ARE088S
ARE100R
ARE100S
ARE101R
ARE101S
ARE102R
ARE102S
ARE103R
ARE103S
ARE104R
ARE104S
ARE105R
ARE105S
ARE106R
ARE106S
ARE107R
ARE107S
ARE108R
ARE108S
ARE109R
ARE109S
ARE130R
ARE130S
ARE131R
ARE131S
ARE132R
ARE132S
ARE133R
ARE133S
ARE134R
ARE134S
ARE135R
ARE135S
ARE136R
ARE136S
ARE137R
ARE137S
ARE138R
ARE138S
ARE139R
ARE139S
ARERSPA6-A[10-55/1]
ARERSPA8-A[10-75/1]
ARERSPA10-A[10-100/1]
ARERSPA13-A[10-100/1]
ARERSPB6-A[10-55/1]
ARERSPB8-A[10-75/1]
ARERSPB10-A[10-100/1]
ARERSPB13-A[10-100/1]
ARERSPC6-A[10-55/1]
ARERSPC8-A[10-75/1]
ARERSPC10-A[10-100/1]
ARERSPC13-A[10-100/1]
ARESSPA6-A[10-55/1]
ARESSPA8-A[10-75/1]
ARESSPA10-A[10-100/1]
ARESSPA13-A[10-100/1]
ARESSPB6-A[10-55/1]
ARESSPB8-A[10-75/1]
ARESSPB10-A[10-100/1]
ARESSPB13-A[10-100/1]
ARESSPC6-A[10-55/1]
ARESSPC8-A[10-75/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle Tip Shape Retractable Head Size (Actual)
(mm)
E Flat Callout (Actual)
(mm)
A Lead Length
(mm)
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.72)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.72)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.72)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.72)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.72)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.72)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.72)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.72)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.72)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.72)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.72)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.72)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.72)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.72)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.72)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.72)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.72)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.72)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.72)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.72)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.72)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.72)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.72)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.72)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)95
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)95
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.72)85
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.72)85
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)95
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)95
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.72)85
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.72)85
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-6(5.72)10 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-8(7.72)10 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-10(9.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-13(12.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-6(5.72)10 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-8(7.72)10 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-10(9.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-13(12.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole-6(5.72)10 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole-8(7.72)10 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole-10(9.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole-13(12.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-6(5.72)10 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-8(7.72)10 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-10(9.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole-13(12.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-6(5.72)10 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-8(7.72)10 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-10(9.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole-13(12.72)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole-6(5.72)10 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole-8(7.72)10 ~ 75

Loading...

More Information

P/N Marking
[NAAMS] Retractable Respot Pin ARE Small Head:Related Image
 

Basic Information

Head Shape 2-Flats (Slotted Hole) Shank Style Cylinder Mount Type ARE
Feature Slot -0.28 Basic Shape Without Shoulder Surface Treatment Plain

Additional Products in this Category

Complementary Products

Tech Support