(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight, compact, and highly accurate X-axis Stage.
Part Number
Configured Part Number is shown.
Part Number | - | Sensor | - | Motor | - | Cable |
XMPG730 XMPG730 | - - | L R | - - | C QA | - - | N N |
Part Number | Sensor | Motor | Cable | Mechanical Standards | Accuracy Standards *1 | ||||||||
Type | No. | Cover Position | Stage Surface (mm) | Travel Distance (mm) | Weight (kg) | Unidirectional Positioning Accuracy | Moment Rigidity ("/N•cm) | Pitching | Yawing | ||||
Pitching | Yawing | Rolling | |||||||||||
XMPG | 730 | L(Standard)R(Reversed) | C (Standard) | N (Cable not included (separately sold)) 2A (2m, α-Step) 5A (5m, α-Step) 2R (Robot Cable 2m, α-Step) 5R (Robot Cable 5m, α-Step) For combination of motors and cables, see the table below. | 60×70 | 30 | 0.6 | 5µm or less / Full Stroke | 0.15 | 0.08 | 0.07 | 25'' | 20'' |
MS (□38 Micro Step) | 0.7 | ||||||||||||
PA (□28 α-Step) | 0.6 | ||||||||||||
QA (□42 α-Steps) | 1.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Motor | Cable |
C.MS | N |
PA | 2A,5A,2R,5R |
QA | 2A,5A,2R,5R |
Feed Screw | Ball Screw Ø8, Lead 1 | |
Guide | Cross Roller Guide | |
Resolution *2 | Full | 2µm(1µm)*3 |
Half | 1µm(0.5µm)*3 | |
Fine Feed (upon 1/20 partitioned) | 0.05µm | |
Max. Speed *4 | 20mm/sec | |
Positioning repeatability | Within ±0.2µm | |
Load Capacity | 49N | |
Lost Motion | 1µm or less | |
Backlash | 0.5µm or less | |
Straightness | 3µm or less | |
Parallelism | 30µm or less | |
Motion Parallelism | 10µm or less |
Part Number | C | MS | PA | QA | |
Standard | 38 Micro Step | 28 α-Step | 42 α-Steps | ||
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.) | α-Step Motor (Oriental Motor Co., Ltd.) | ||
Part Number | PMM33BH2-C16-1(#28mm) | C7214-9015-1(#38mm) | ARM24SAK(#28mm) | ARM46AC(#42mm) | |
Step Angle | 0.72° | 0.36° | 0.36° (When 1000P/R is set) | ||
Driver Part Number | - | ARD-K | ARD-A | ||
Connector | Part Number | HR10A-10J-12P (73) (Hirose Electric Co., LTD.) | 172211-6 (Tyco Electronics Japan G.K.) | ||
Applicable Receptacle Connector | HR10A-10P-12S (73) (Hirose Electric Co., LTD.) | 171822-6 (Tyco Electronics Japan G.K.) | |||
Contact Part Number | - | 170430-1 (Tyco Electronics Japan G.K.) | |||
Applicable Receptacle Contact Part Number | - | 170205-1 (Tyco Electronics Japan G.K.) | |||
Sensor | Limit Sensor | Provided | |||
Slit Home Origin Sensor | Provided | ||||
Home Sensor | - | ||||
Part Number | Photo Sensor PM-L25 (Panasonic Industrial Devices SUNX Co., Ltd.) | ||||
Power Supply Voltage | DC5~24V or less ±10% | ||||
Current Consumption | 45mA or less (15mA or less per Sensor) | ||||
Control Output | NPN Open Collector Output DC30V or less, 50mA or less Residual Voltage 2V or less (when load current is 50mA) Residual Voltage 1V or less (when load current is 16mA) | ||||
Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Type | X-Axis Motorized Stages | Material | Aluminum | Guide | Cross Roller |
---|---|---|---|---|---|
Table feeding methods | Ball screw | Table Length(mm) | 70 | Table width(mm) | 60 |
Stroke (X Distance)(mm) | 30 | Surface Treatment | Black Anodize | Through Hole (Table Center Hole) | No |
Load Capacity (Range)(N) | 30.1~50 | Allowable Load(N) | 49 | Maximum Velocity(mm/sec) | 20 |
Positioning Accuracy(µm) | 5 | Table Straightness(µm) | 3 | Table Parallelism(µm) | 30 |
Moment Rigidity (Pitching)("/N•cm) | 0.15 | Moment Rigidity (Yawing)("/N•cm) | 0.08 | Moment Rigidity (Rolling)("/N•cm) | 0.07 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy