(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Plastic Plates - ABS, Holes Optional

Plastic Plates - ABS, Holes Optional

•Material: ABS Resin
•Grade: Standard
•Finishing Method: Saw Cut
•A·B Dimension Tolerance (mm): ±1.0
•T Dimension Tolerance (mm): 0~+2.5

  • inCAD Components

Part Number

Configured Part Number is shown.

ABS Plates:Related Image
・Materials
Type[ M ]MaterialColorOperating Ambient Temperature
NABSABS ResinNatural ColorAmbient Temp. ~ 50°C
[ M ] Material: ABS Resin: Acrylic Nitrile, Butadiene, Styrene

Specifications

■Standard Type
Part Number-A-B-T
NABS-300-200-10
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
NABS 2H-180-100-10-F80-G60-M5-L5
■Standard Type
Part NumberABT
Type1mm IncrementSelection
NABS
(ABS ResinPlates)
20~50020~4005, 6, 8, 10, 15, 20
• T Dimension Tolerance, Rate of Camber and Torsion
TT Dimension ToleranceRate of Camber and Torsion per 1,000mm
5±0.51.5% or Less
6±0.6
8
10±0.8
150~+2.51.0% or Less
20

• Dimension Tolerance of A and B
A, BA, B Dimension Tolerance
Unit: mm
~99±0.5
100~250±0.75
251~±1.0
■Pre-drilled Type
Part NumberABTFGPre-drilled Hole Nominal Dia.
Through HoleCounterbore HoleThreaded Insert
TypeNumber of Holes1mm IncrementSelection0.5mm IncrementNZML
NABS
(ABS ResinPlates)
2H
4H
6H
20~50020~40056~491.5
(2H, 4H)

6~245.5
(6H)
4.5~395.5
(2H)

6~391.5
(4H, 6H)
3 4 5
6 8 10
-3 4(Threaded Insert Length)
Select from Table 1
633 4 5
83 4 53 4 5 6
103 4 5 63 4 5 6 8
154 5 6 83 4 5 6 8 10
204 5 6 83 4 5 6 8 10
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
[ ! ]
Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
 (d for through hole and threaded insert, d1 for counterbore)
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

ABS Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NABS2H-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,​4,​5,​6,​8,​10]
NABS2H-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,​4,​5,​6,​8,​10]
NABS2H-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[3,​4,​5,​6,​8]
NABS4H-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
NABS4H-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
NABS4H-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8]
NABS6H-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
NABS6H-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
NABS6H-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8]
NABS-[20-500/1]-[20-400/1]-[5,​6,​8,​10,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Machining A
(mm)
B
(mm)
Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M] Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

102H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.55 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

102H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.55 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

102H20 ~ 50020 ~ 4003 ~ 86 ~ 491.54.5 ~ 395.55 ~ 20--
1 Piece(s)

10 Days or more

104H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.55 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

104H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.55 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

104H20 ~ 50020 ~ 4003 ~ 86 ~ 491.56 ~ 391.55 ~ 20--
1 Piece(s)

10 Days or more

106H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.55 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

106H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.55 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

106H20 ~ 50020 ~ 4003 ~ 86 ~ 245.56 ~ 391.55 ~ 20--
1 Piece(s)

8 Days or more

10No Drilling Alteration20 ~ 50020 ~ 400---5 ~ 20--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Machining A
(mm)
B
(mm)
Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M] Through Hole Nominal Dia. [N]

Loading...

  1. 1

Basic Information

Material ABS Resin Grade Standard Color Natural Color
Material ABS Resin

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.