(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Plates - Antistatic PET

Resin Plates - Antistatic PET

New: Number holes combination types (max. 16 mounting holes) are added. [August 2023]
Environment-friendly PET Plates. Excellent in machinability.

  • inCAD Components

(i)Caution

  • TYPE: PYBA (4‑mm thickness only) will be discontinued as soon as material stock runs out due to the materials manufacturer having ceased production. Sales are scheduled to be discontinued in early July 2025. TYPE: PYBA (5‑mm thickness) is the recommended alternative. We apologize for any inconvenience this causes with respect to design changes, etc. We appreciate your understanding and cooperation.
PET Plates:Related Image
・Materials
Type[ M ]GradeColorLight TransmittanceOperating Ambient Temperature
PYAStandardTransparent87%-15~55°C
PYBAStandardSmoke Brown28%
PYDAStandardOrange45%
PYTAAntistaticTransparent77%
PYBTAAntistaticSmoke Brown30%

Specifications

■Standard Size
Part Number-A-B-T
PYA-1200-800-8
■Large Size
Part Number-A-B-T
L-PYA-1300-800-3
■Hole Machining
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
PYBA4H
PYA4H
-
-
900
850
-
-
700
500
-
-
4
5
-
-
F750
F450
-
-
G650
G300
-
-
P4
M4

-

L4
■Standard Type
Part NumberABT
Standard Size1mm IncrementSelection
PYA (Standard, Transparent)20~120020~10001, 2, 3, 4, 5, 8
PYBA (Standard, Smoke Brown)
3, 4, 5
PYDA (Standard, Orange)
PYTA (Antistatic, Transparent)
PYBTA (Antistatic, Smoke Brown)
3, 5
Large Size1201~200020~10003, 5
L-PYA (Standard, Transparent)
L-PYBA (Standard, Smoke Brown)
L-PYDA (Standard, Orange)
L-PYTA (Antistatic, Transparent)
L-PYBTA (Antistatic, Smoke Brown)
[ ! ]For T0.5 / 1.5, see P.973.

• T Dimension Tolerance
TT Dimension Tolerance
1±0.15
2, 3±0.2
4, 5±0.3
8±0.6
• Dimension Tolerance of A and B ±1.0

■Pre-drilled Type
Part NumberABTFGScrew Nominal Dia.
Through HoleCountersinkKeyholeThreaded Insert
TypeNumber of Holes1mm IncrementPYAPYBAPYDA
PYTA
PYBTA
0.5mm IncrementNPQML
PYA
(Standard, Transparent)
PYBA

(Standard, Smoke Brown)
PYDA
(Standard, Orange)
PYTA

(Antistatic, Transparent)
PYBTA

(Antistatic, Smoke Brown)
2H
(Horizontal)
2HL
(Vertical)
4H
6H
8H
20~120020~10001--6~1191.5
(2H, 4H)
4.5~1195.5
(2HL)
6~595.5
(6H, 8H)
4.5~995.5
(2H)
6~991.5
(2HL, 4H, 6H)
6~495.5
(8H)
3
4
5
6
8
10
-5
6
8
-Select from
Table 1
2----
3333    -
44-345  3
5553456 34
8-- 456834
[ ! ]Dimension F Specification Range For 2H and 4H: d(d1)+2.5≤F≤A-d(d1)-5; for 2HL: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5;
for 6H and 8H: d(d1)+2.5≤F≤(A-d(d1)-5)/2.
[ ! ]Dimension G Specification Range For 2H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H: d(d1)+2.5≤G≤B-d(d1)-5;
for 8H: d(d1)+2.5≤G≤(B-d(d1)-5)/2. (d for through hole, d1 for countersink.)

Alterations

PET Plates:Related Image
PET Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-PYA-[1201-2000/1]-[1-8/1]-[3,​5]
L-PYBA-[1201-2000/1]-[1-8/1]-[3,​5]
L-PYBTA-[1201-2000/1]-[1-8/1]-[3,​5]
L-PYDA-[1201-2000/1]-[1-8/1]-[3,​5]
L-PYTA-[1201-2000/1]-[1-8/1]-[3,​5]
PYA2H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-M[3,​4]
PYA2H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYA2H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,​4,​5,​6,​8,​10]
PYA2H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-Q[5,​6,​8]
PYA2HL-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-M[3,​4]
PYA2HL-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYA2HL-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6]
PYA2HL-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
PYA4H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-1191.5/0.5]-G[6-991.5/0.5]-M[3,​4]
PYA4H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYA4H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8]
PYA4H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-1191.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
PYA6H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-595.5/0.5]-G[6-991.5/0.5]-M[3,​4]
PYA6H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYA6H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6]
PYA6H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-595.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
PYA8H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-595.5/0.5]-G[6-495.5/0.5]-M[3,​4]
PYA8H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYA8H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
PYA8H-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]-F[6-595.5/0.5]-G[6-495.5/0.5]-Q[5,​6,​8]
PYA-[20-1200/1]-[20-1000/1]-[1,​2,​3,​4,​5,​8]
PYBA8H-[20-1200/1]-[20-1000/1]-[3,​4,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-M[3,​4]
PYBA8H-[20-1200/1]-[20-1000/1]-[3,​4,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYBA8H-[20-1200/1]-[20-1000/1]-[3,​4,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6]
PYBA8H-[20-1200/1]-[20-1000/1]-[3,​4,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-Q[5,​6,​8]
PYBTA2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-M[3,​4]
PYBTA2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYBTA2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,​4,​5,​6]
PYBTA2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-Q[5,​6,​8]
PYBTA2HL-[20-1200/1]-[20-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-M[3,​4]
PYBTA2HL-[20-1200/1]-[20-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYBTA2HL-[20-1200/1]-[20-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6]
PYBTA2HL-[20-1200/1]-[20-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
PYBTA4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-M[3,​4]
PYBTA4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYBTA4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6]
PYBTA4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
PYBTA6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-M[3,​4]
PYBTA6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYBTA6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6]
PYBTA6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
PYBTA8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-M[3,​4]
PYBTA8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYBTA8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6]
PYBTA8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-Q[5,​6,​8]
PYBTA-[20-1200/1]-[20-1000/1]-[3,​5]
PYDA2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-M[3,​4]
PYDA2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYDA2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,​4,​5,​6]
PYDA2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-Q[5,​6,​8]
PYDA2HL-[20-1200/1]-[20-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-M[3,​4]
PYDA2HL-[20-1200/1]-[20-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYDA2HL-[20-1200/1]-[20-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6]
PYDA2HL-[20-1200/1]-[20-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
PYDA4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-M[3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrade Color Hole Machining Volume Resistivity
(Ω・cm)
A
(mm)
B
(mm)
Countersink Hole Nominal Dia. [P] F
(mm)
G
(mm)
Keyhole Nominal Dia. [Q] T
(mm)
Threaded Insert Nominal Dia. [M]
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)

11 Days or more

10StandardTransparentNo Drilling Alteration>10^111201 ~ 200020 ~ 1000----3 ~ 5--
1 Piece(s)

10 Days or more

10StandardSmoke BrownNo Drilling Alteration>10^111201 ~ 200020 ~ 1000----3 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke BrownNo Drilling Alteration>10^171201 ~ 200020 ~ 1000----3 ~ 5--
1 Piece(s)

10 Days or more

10StandardOrangeNo Drilling Alteration>10^111201 ~ 200020 ~ 1000----3 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticTransparentNo Drilling Alteration>10^171201 ~ 200020 ~ 1000----3 ~ 5--
1 Piece(s)

10 Days or more

10StandardTransparent2H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.54.5 ~ 995.5-1 ~ 83 ~ 4-
1 Piece(s)

10 Days or more

10StandardTransparent2H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.54.5 ~ 995.5-1 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10StandardTransparent2H>10^1120 ~ 120020 ~ 10003 ~ 106 ~ 1191.54.5 ~ 995.5-1 ~ 8--
1 Piece(s)

10 Days or more

10StandardTransparent2H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.54.5 ~ 995.55 ~ 81 ~ 8--
1 Piece(s)

10 Days or more

10StandardTransparent2HL>10^1120 ~ 120020 ~ 1000-4.5 ~ 1195.56 ~ 991.5-1 ~ 83 ~ 4-
1 Piece(s)

10 Days or more

10StandardTransparent2HL>10^1120 ~ 120020 ~ 1000-4.5 ~ 1195.56 ~ 991.5-1 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10StandardTransparent2HL>10^1120 ~ 120020 ~ 10003 ~ 64.5 ~ 1195.56 ~ 991.5-1 ~ 8--
1 Piece(s)

10 Days or more

10StandardTransparent2HL>10^1120 ~ 120020 ~ 1000-4.5 ~ 1195.56 ~ 991.55 ~ 81 ~ 8--
1 Piece(s)

10 Days or more

10StandardTransparent4H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.56 ~ 991.5-1 ~ 83 ~ 4-
1 Piece(s)

10 Days or more

10StandardTransparent4H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.56 ~ 991.5-1 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10StandardTransparent4H>10^1120 ~ 120020 ~ 10003 ~ 86 ~ 1191.56 ~ 991.5-1 ~ 8--
1 Piece(s)

10 Days or more

10StandardTransparent4H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.56 ~ 991.55 ~ 81 ~ 8--
1 Piece(s)

10 Days or more

10StandardTransparent6H>10^1120 ~ 120020 ~ 1000-6 ~ 595.56 ~ 991.5-1 ~ 83 ~ 4-
1 Piece(s)

10 Days or more

10StandardTransparent6H>10^1120 ~ 120020 ~ 1000-6 ~ 595.56 ~ 991.5-1 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10StandardTransparent6H>10^1120 ~ 120020 ~ 10003 ~ 66 ~ 595.56 ~ 991.5-1 ~ 8--
1 Piece(s)

10 Days or more

10StandardTransparent6H>10^1120 ~ 120020 ~ 1000-6 ~ 595.56 ~ 991.55 ~ 81 ~ 8--
1 Piece(s)

10 Days or more

10StandardTransparent8H>10^1120 ~ 120020 ~ 1000-6 ~ 595.56 ~ 495.5-1 ~ 83 ~ 4-
1 Piece(s)

10 Days or more

10StandardTransparent8H>10^1120 ~ 120020 ~ 1000-6 ~ 595.56 ~ 495.5-1 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10StandardTransparent8H>10^1120 ~ 120020 ~ 10003 ~ 106 ~ 595.56 ~ 495.5-1 ~ 8--
1 Piece(s)

10 Days or more

10StandardTransparent8H>10^1120 ~ 120020 ~ 1000-6 ~ 595.56 ~ 495.55 ~ 81 ~ 8--
1 Piece(s)

6 Days or more

10StandardTransparentNo Drilling Alteration>10^1120 ~ 120020 ~ 1000----1 ~ 8--
1 Piece(s)

10 Days or more

10StandardSmoke Brown8H>10^1120 ~ 120020 ~ 1000-6 ~ 595.56 ~ 495.5-3 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10StandardSmoke Brown8H>10^1120 ~ 120020 ~ 1000-6 ~ 595.56 ~ 495.5-3 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10StandardSmoke Brown8H>10^1120 ~ 120020 ~ 10003 ~ 66 ~ 595.56 ~ 495.5-3 ~ 5--
1 Piece(s)

10 Days or more

10StandardSmoke Brown8H>10^1120 ~ 120020 ~ 1000-6 ~ 595.56 ~ 495.55 ~ 83 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown2H>10^1720 ~ 120020 ~ 1000-6 ~ 1191.54.5 ~ 995.5-3 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown2H>10^1720 ~ 120020 ~ 1000-6 ~ 1191.54.5 ~ 995.5-3 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown2H>10^1720 ~ 120020 ~ 10003 ~ 66 ~ 1191.54.5 ~ 995.5-3 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown2H>10^1720 ~ 120020 ~ 1000-6 ~ 1191.54.5 ~ 995.55 ~ 83 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown2HL>10^1720 ~ 120020 ~ 1000-4.5 ~ 1195.56 ~ 991.5-3 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown2HL>10^1720 ~ 120020 ~ 1000-4.5 ~ 1195.56 ~ 991.5-3 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown2HL>10^1720 ~ 120020 ~ 10003 ~ 64.5 ~ 1195.56 ~ 991.5-3 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown2HL>10^1720 ~ 120020 ~ 1000-4.5 ~ 1195.56 ~ 991.55 ~ 83 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown4H>10^1720 ~ 120020 ~ 1000-6 ~ 1191.56 ~ 991.5-3 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown4H>10^1720 ~ 120020 ~ 1000-6 ~ 1191.56 ~ 991.5-3 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown4H>10^1720 ~ 120020 ~ 10003 ~ 66 ~ 1191.56 ~ 991.5-3 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown4H>10^1720 ~ 120020 ~ 1000-6 ~ 1191.56 ~ 991.55 ~ 83 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown6H>10^1720 ~ 120020 ~ 1000-6 ~ 595.56 ~ 991.5-3 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown6H>10^1720 ~ 120020 ~ 1000-6 ~ 595.56 ~ 991.5-3 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown6H>10^1720 ~ 120020 ~ 10003 ~ 66 ~ 595.56 ~ 991.5-3 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown6H>10^1720 ~ 120020 ~ 1000-6 ~ 595.56 ~ 991.55 ~ 83 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown8H>10^1720 ~ 120020 ~ 1000-6 ~ 595.56 ~ 495.5-3 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown8H>10^1720 ~ 120020 ~ 1000-6 ~ 595.56 ~ 495.5-3 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown8H>10^1720 ~ 120020 ~ 10003 ~ 66 ~ 595.56 ~ 495.5-3 ~ 5--
1 Piece(s)

10 Days or more

10AntistaticSmoke Brown8H>10^1720 ~ 120020 ~ 1000-6 ~ 595.56 ~ 495.55 ~ 83 ~ 5--
1 Piece(s)

6 Days or more

10AntistaticSmoke BrownNo Drilling Alteration>10^1720 ~ 120020 ~ 1000----3 ~ 5--
1 Piece(s)

10 Days or more

10StandardOrange2H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.54.5 ~ 995.5-3 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10StandardOrange2H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.54.5 ~ 995.5-3 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10StandardOrange2H>10^1120 ~ 120020 ~ 10003 ~ 66 ~ 1191.54.5 ~ 995.5-3 ~ 5--
1 Piece(s)

10 Days or more

10StandardOrange2H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.54.5 ~ 995.55 ~ 83 ~ 5--
1 Piece(s)

10 Days or more

10StandardOrange2HL>10^1120 ~ 120020 ~ 1000-4.5 ~ 1195.56 ~ 991.5-3 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10StandardOrange2HL>10^1120 ~ 120020 ~ 1000-4.5 ~ 1195.56 ~ 991.5-3 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10StandardOrange2HL>10^1120 ~ 120020 ~ 10003 ~ 64.5 ~ 1195.56 ~ 991.5-3 ~ 5--
1 Piece(s)

10 Days or more

10StandardOrange2HL>10^1120 ~ 120020 ~ 1000-4.5 ~ 1195.56 ~ 991.55 ~ 83 ~ 5--
1 Piece(s)

10 Days or more

10StandardOrange4H>10^1120 ~ 120020 ~ 1000-6 ~ 1191.56 ~ 991.5-3 ~ 53 ~ 4-

Loading...

More Information

PET Plates:Related Image
 

Basic Information

Material PET Continuous Operating Temperature (High)(℃) 55 to 70 Continuous Operating Temperature (Low)(℃) -15
Oils Y A/B Dimension Tolerance ±1.0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.