(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Covers - Protection Cover, 2 Adjacent Sides

Slot Covers - Protection Cover, 2 Adjacent Sides

•Material: EPDM
•Color: S (Light Gray)
•Length: Configurable Length
•Specification: Protection Cover 2-Sided Type

  • inCAD Components
Non-Slip Covers / Seal Covers / Protection Covers:Related Image
・Materials
[ M ] Material: EPDM Synthetic Rubber Synthetic Rubber
[ H ] Hardness: Shore A60
[ ! ]Heat Resistant Temperature: -40 ~ 120°C

Specifications

Part Number-Color-Length
HSCWF845-
S
-
1520
■Configurable Length
Part NumberColorLength 1mm IncrementExtrusion (Type)
TypeNo.
HSCWF6S
(Light Gray)
50~2000HFS6
8HFS8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCWF6-S-[50-2000/1]
HSCWF8-S-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Frame (Series) Length
(mm)
1 Piece(s)

9 Days or more

10HFS650 ~ 2000
1 Piece(s)

9 Days or more

10HFS850 ~ 2000

Loading...

  1. 1

Example

Non-Slip Covers / Seal Covers / Protection Covers:Related Image
 

Basic Information

Material EPDM Color S (Light Gray) Length Configurable Length
Specifications Protection Cover 2-Sided Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.