(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Slot Covers to fill the slots of Aluminum Extrusions. Plastic / Soft Plastic Type can be used as plate holder covers.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Heat Resistant Temperature (°C) |
HSCB | Styrene Type Elastomer (Shore A60) (Light Gray) | -75~130 |
Part Number | - | Color |
HSCB6 | - | S |
Part Number | Color | Length m | Extrusion (Series) | ||
Type | No. | ||||
HSCB (Elastomer) | 5 | S | (Light Gray) | 2.7 | HFS5 |
6 | 2.7 | HFS6 | |||
8 | 2.7 | HFS8 HFS8-45 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | Styrene Type Elastomer | Color | S (Light Gray) | Length | Fixed Length 2.7m |
---|---|---|---|---|---|
SET (Package Sales) | Not Provided (Single Item) | Specifications | Elastomer Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy