(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Gaskets - Urethane, Round (Part Numbers)

Gaskets - Urethane, Round

•Material: Urethane
•Adhesive Tape: w/o Adhesive
•Hole Machining: No Drilling Alteration

  • inCAD Components
Urethane Gaskets:Related Image
[ ! ]A dimension tolerance has been changed. Please refer to the accuracy standards above.
・Materials
Type[ M ]Material[ H ]HardnessColor
FUSEther PolyurethaneShore A95Natural Color
FUHShore A90Natural Color
FUMEster PolyurethaneShore A70Natural Color
FULShore A50Natural Color
FUTHHeat Resistant Urethaane
(Ether Polyurethane)
Shore A90Brown

Specifications

Part Number-A-V-Q-N
     
Type Shape T
FUH 4A 5-A400-V200-Q300-N11
Part Number1mm Increment (A≥T)VQ0.5mm Increment
TypeShapeTAN
FUS
FUH
FUM
FUL
FUTH
(Urethane A95)
(Urethane A90)
(Urethane A70)
(Urethane A50)
(Heat Resisting Urethane A90)
A
1A
4A
8A
1
2
3
4
5
6
8
10
15
20
25
30
25~500
(When T=30, A≥30)
0.5mm Increment
3~30

Alterations

Urethane Gaskets:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FUH1A1-A[25-500/1]-V[3-496/0.5]
FUH1A2-A[25-500/1]-V[3-496/0.5]
FUH1A3-A[25-500/1]-V[3-496/0.5]
FUH1A4-A[25-500/1]-V[3-496/0.5]
FUH1A5-A[25-500/1]-V[3-496/0.5]
FUH1A6-A[25-500/1]-V[3-496/0.5]
FUH1A8-A[25-500/1]-V[3-496/0.5]
FUH1A10-A[25-500/1]-V[3-496/0.5]
FUH1A15-A[25-500/1]-V[3-496/0.5]
FUH1A20-A[25-500/1]-V[3-496/0.5]
FUH1A25-A[25-500/1]-V[3-496/0.5]
FUH1A30-A[30-500/1]-V[3-496/0.5]
FUH4A1-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A1-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A2-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A2-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A3-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A3-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A4-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A4-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A5-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A5-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A6-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A6-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A8-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A8-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A10-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A10-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A15-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A15-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A20-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A20-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A25-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A25-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH4A30-A[30-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH4A30-A[30-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A1-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A1-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A2-A[25-500/1]-V0-Q[11-492/0.5]-N[3-484/0.5]
FUH8A2-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-484/0.5]
FUH8A3-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A3-A[25-500/1]-V[11-489/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A4-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A4-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A5-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A5-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A6-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A6-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A8-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A8-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A10-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A10-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A15-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A15-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A20-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A20-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A25-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A25-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUH8A30-A[30-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUH8A30-A[30-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUHA1-A[25-500/1]
FUHA2-A[25-500/1]
FUHA3-A[25-500/1]
FUHA4-A[25-500/1]
FUHA5-A[25-500/1]
FUHA6-A[25-500/1]
FUHA8-A[25-500/1]
FUHA10-A[25-500/1]
FUHA15-A[25-500/1]
FUHA20-A[25-500/1]
FUHA25-A[25-500/1]
FUHA30-A[30-500/1]
FUL1A1-A[25-500/1]-V[3-496/0.5]
FUL1A2-A[25-500/1]-V[3-496/0.5]
FUL1A3-A[25-500/1]-V[3-496/0.5]
FUL1A4-A[25-500/1]-V[3-496/0.5]
FUL1A5-A[25-500/1]-V[3-496/0.5]
FUL1A6-A[25-500/1]-V[3-496/0.5]
FUL1A8-A[25-500/1]-V[3-496/0.5]
FUL1A10-A[25-500/1]-V[3-496/0.5]
FUL1A15-A[25-500/1]-V[3-496/0.5]
FUL1A20-A[25-500/1]-V[3-496/0.5]
FUL1A25-A[25-500/1]-V[3-496/0.5]
FUL1A30-A[30-500/1]-V[3-496/0.5]
FUL4A1-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUL4A1-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUL4A2-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUL4A2-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FUL4A3-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FUL4A3-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness T
(mm)
Width A
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Specifications N
(mm)
Q
(mm)
V
(mm)
1 Piece(s)

10 Days or more

10125 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10225 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10325 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10425 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10525 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10625 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10825 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

101025 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

101525 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

102025 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

102525 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

103030 ~ 500[Urethane (General)] Ether PolyurethaneShore A901A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10125 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10125 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10225 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10225 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10325 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10325 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10425 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10425 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10525 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10525 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10625 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10625 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10825 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10825 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

101025 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

101025 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

101525 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

101525 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

102025 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

102025 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

102525 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

102525 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

103030 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

103030 ~ 500[Urethane (General)] Ether PolyurethaneShore A904A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10125 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10125 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10225 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 48411 ~ 4920
1 Piece(s)

10 Days or more

10225 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 48411 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10325 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10325 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 49211 ~ 489
1 Piece(s)

10 Days or more

10425 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10425 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10525 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10525 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10625 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10625 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10825 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10825 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

101025 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

101025 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

101525 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

101525 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

102025 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

102025 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

102525 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

102525 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

103030 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

103030 ~ 500[Urethane (General)] Ether PolyurethaneShore A908A (Round Shape, 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10125 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

10225 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

10325 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

10425 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

10525 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

10625 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

10825 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

101025 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

101525 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

102025 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

102525 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

103030 ~ 500[Urethane (General)] Ether PolyurethaneShore A90A (No Shape Machining)---
1 Piece(s)

10 Days or more

10125 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10225 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10325 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10425 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10525 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10625 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10825 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

101025 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

101525 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

102025 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

102525 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

103030 ~ 500[Urethane (General)] Ester PolyurethaneShore A501A (Round Shape)--3 ~ 496
1 Piece(s)

10 Days or more

10125 ~ 500[Urethane (General)] Ester PolyurethaneShore A504A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10125 ~ 500[Urethane (General)] Ester PolyurethaneShore A504A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10225 ~ 500[Urethane (General)] Ester PolyurethaneShore A504A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10225 ~ 500[Urethane (General)] Ester PolyurethaneShore A504A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10325 ~ 500[Urethane (General)] Ester PolyurethaneShore A504A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10325 ~ 500[Urethane (General)] Ester PolyurethaneShore A504A (Round Shape, 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484

Loading...

More Information

■Material Properties

• Ether Polyurethane
Excels in mechanical strength. Low heat resistance and chemical resistance. Highly resistant to water and suitable for outdoor use. Has high impact resilience.

• Ester Polyurethane
Excels in mechanical strength. Low heat resistance and chemical resistance. Mechanical strength is 30~100% higher than the ether type, and has excellent oil resistivity. Has low impact resilience.

• Heat Resistant Urethane
This product has overcome the weakness of conventional urethanes, poor endurance against heat. Withstands use in high temperature up to 120°C., while general urethane can withstand up to only 70°C.
 Water ResistanceOil ResistanceChemical ResistanceHeat resistance
Ether Polyurethane ××70°C
Ester Polyurethane ××70°C
Heat Resistant Urethane ×○120°C
 

Basic Information

Material, General Urethane Adhesive Tape W/o Adhesive Tape Hole Machining No Drilling Alteration

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.