(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rubber Sponge Type Round Cords useable for a variety of applications such as gap filling.
Part Number
Configured Part Number is shown.
L | Tolerance |
200 or Less | ±1.5 |
201~400 | ±2.0 |
401 or More | ±3.5 |
Square Cords | [ M ]Material | [ H ]Hardness | Color |
RBKWN | Nitrile Rubber (NBR) | Shore A66 | Black |
RBKWS | Silicon Rubber (SI) | Shore A50 | Milky White |
RBKWCS | Chloroprene Rubber Sponge | Asker C20 | Black |
RBKWSS | Silicon Rubber Sponge | Asker C25 | Orange |
Part Number | - | L |
RBKWN15 | - | 1M |
Part Number | 1mm Increment | L (Meter) | |
Type | A | L | |
RBKWN (Nitrile) RBKWS (Silicon) | 5 | 20~999 | 1M 3M 5M 10M |
6 | |||
8 | |||
10 | |||
12 | |||
15 |
Part Number | L (Meter) | |
Type | A | |
RBKWCS (Chloroprene Sponge) RBKWSS (Silicon Sponge) | 5 | 1M 3M 5M 10M |
6 | ||
8 | ||
10 | ||
12 | ||
15 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RBKWN5-[20-999/1] |
RBKWN6-[20-999/1] |
RBKWN8-[20-999/1] |
RBKWN10-[20-999/1] |
RBKWN12-1M |
RBKWN12-3M |
RBKWN12-5M |
RBKWN12-10M |
RBKWN12-[20-999/1] |
RBKWN15-1M |
RBKWN15-3M |
RBKWN15-5M |
RBKWN15-10M |
RBKWN15-[20-999/1] |
RBKWS5-1M |
RBKWS5-3M |
RBKWS5-5M |
RBKWS5-10M |
RBKWS5-[20-999/1] |
RBKWS6-1M |
RBKWS6-3M |
RBKWS6-5M |
RBKWS6-10M |
RBKWS6-[20-999/1] |
RBKWS8-1M |
RBKWS8-3M |
RBKWS8-5M |
RBKWS8-10M |
RBKWS8-[20-999/1] |
RBKWS10-1M |
RBKWS10-3M |
RBKWS10-5M |
RBKWS10-10M |
RBKWS10-[20-999/1] |
RBKWS12-1M |
RBKWS12-3M |
RBKWS12-5M |
RBKWS12-10M |
RBKWS12-[20-999/1] |
RBKWS15-1M |
RBKWS15-3M |
RBKWS15-5M |
RBKWS15-10M |
RBKWS15-[20-999/1] |
Loading...
Rubber Cord Shape | Square Cords | Material | Rubber |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy