(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Soft Gel Type Round Cords useable for a variety of applications such as gap filling.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | Color |
RBGEL | Viscoelastic Elastomer | Asker F65 | Light Yellow |
Part Number | - | L |
RBGEL5 | - | 500 |
Part Number | L (mm) | |
Type | D | |
RBGEL (Viscoelastic Elastomer) | 2 | 500 1000 1500 |
5 | ||
10 |
Item | Viscoelastic Elastomer | Nitrile Rubber | Silicon Rubber |
Specific Gravity | 0.9 | 1.6 | 1.2 |
Hardness | 65 (Asker F) | 70 (Shore A) | 50 (Shore A) |
Tensile Strength (Mpa) | 0.17 | 12.7 | 8.8 |
Elongation (%) | >2000 | 370 | 330 |
Maximum Operating Temperature | 70 | 90 | 200 |
Low Temp. Resistance | -10 | -10 | -70 |
Viscoelastic Elastomer | Nitrile Rubber | Silicon Rubber | |
Gasoline Light Oil | × | ◎ | △-○ |
Water | ◎ | ◎ | △ |
Strong Acid | ◎ | ○ | △ |
Strong Alkali | ◎ | ○ | ○ |
Ether | × | ×-△ | △ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RBGEL2-1000 |
RBGEL2-1500 |
RBGEL2-500 |
RBGEL5-1000 |
RBGEL5-1500 |
RBGEL5-500 |
RBGEL10-1000 |
RBGEL10-1500 |
RBGEL10-500 |
Loading...
Rubber Cord Shape | Round Cords | Material | Rubber | Material Detail | Viscoelastic Elastomer |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy