(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Socket Head Cap, Knurled

Plastic Screws - Hex Socket Head Cap, Knurled
  • On Sale Till 15/12/2024
  • Volume Discount

•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: Resin
•Shape: Standard

  • inCAD Components
Resin Socket Head Cap Screws:Related Image
<Cautions>
• The surface colors of plastic screws may change somewhat depending on production lot and other conditions.
• Sometimes black spots may be seen on the surface, which does not affect its performance.
・Materials
Type[ M ]Material
RENBRENY (Glassfiber Reinforced Polyamide MXD6)
PPSBPPS (Polyphenylenesulfide)
PEKBPEEK (Polyetheretherketone)

Specifications

Part Number
PPSB3-10
■Plastic Hex Socket Head Cap Screws
Part NumberMAEBCompliance with Standard
x* Less than
TypeM-LPRENBPPSBPEKB
RENB3- 63x0.55.532.5
PPSB83x0.55.532.5
PEKB103x0.55.532.5
 123x0.55.532.5
 153x0.55.532.5
 203x0.55.532.5
RENB4- 64x0.7743
PPSB84x0.7743
PEKB104x0.7743
 124x0.7743
 154x0.7743
 204x0.7743
RENB5- 85x0.88.554
PPSB105x0.88.554
PEKB125x0.88.554
 155x0.88.554
 205x0.88.554
 255x0.88.554
 305x0.88.554
RENB6-106x1.01065
PPSB126x1.01065
PEKB156x1.01065
 206x1.01065
 256x1.01065
 306x1.01065
 406x1.01065
RENB8-158x1.251386
PPSB208x1.251386
PEKB258x1.251386
 308x1.251386
 408x1.251386
RENB10-1510x1.516108--
 2010x1.516108--
 2510x1.516108--
 3010x1.516108--
 3510x1.516108--
 4010x1.516108--
RENB12-2012x1.75181210--
 2512x1.75181210--
 3012x1.75181210--
 3512x1.75181210--
 4012x1.75181210--
■Mechanical Properties (Reference)
 Tensile Breaking Load NTorsional Breaking Torque N • m
RENBPPSBPEKBRENBPPSBPEKB
M3      
M4      
M5      
M6      
M8      
M10 -- --
M12 -- --
[ ! ]Shown above are reference values and not guaranteed. [ ! ]Recommended tightening torque is 50% of torsional breaking torque. Use a torque driver and torque wrench for tightening.
[ ! ]Mechanical characteristics change depending on the operating environment. Testing is recommended under the applicable conditions prior to usage.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PEKB3-6
PEKB3-8
PEKB3-10
PEKB3-12
PEKB3-15
PEKB3-20
PEKB4-6
PEKB4-8
PEKB4-10
PEKB4-12
PEKB4-15
PEKB4-20
PEKB5-8
PEKB5-10
PEKB5-12
PEKB5-15
PEKB5-20
PEKB5-25
PEKB5-30
PEKB6-10
PEKB6-12
PEKB6-15
PEKB6-20
PEKB6-25
PEKB6-30
PEKB6-40
PEKB8-15
PEKB8-20
PEKB8-25
PEKB8-30
PEKB8-40
PPSB3-6
PPSB3-8
PPSB3-10
PPSB3-12
PPSB3-15
PPSB3-20
PPSB4-6
PPSB4-8
PPSB4-10
PPSB4-12
PPSB4-15
PPSB4-20
PPSB5-8
PPSB5-10
PPSB5-12
PPSB5-15
PPSB5-20
PPSB5-25
PPSB5-30
PPSB6-10
PPSB6-12
PPSB6-15
PPSB6-20
PPSB6-25
PPSB6-30
PPSB6-40
PPSB8-15
PPSB8-20
PPSB8-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Plastic Material
1 Piece(s)Available

8 Days or more

1036PEEK
1 Piece(s)Available

8 Days or more

1038PEEK
1 Piece(s)Available

8 Days or more

10310PEEK
1 Piece(s)Available

8 Days or more

10312PEEK
1 Piece(s)Available

Same day

Stock

10315PEEK
1 Piece(s)Available

8 Days or more

10320PEEK
1 Piece(s)Available

8 Days or more

1046PEEK
1 Piece(s)Available

8 Days or more

1048PEEK
1 Piece(s)Available

Same day

Stock

10410PEEK
1 Piece(s)Available

8 Days or more

10412PEEK
1 Piece(s)Available

Same day

Stock

10415PEEK
1 Piece(s)Available

Same day

Stock

10420PEEK
1 Piece(s)Available

8 Days or more

1058PEEK
1 Piece(s)Available

8 Days or more

10510PEEK
1 Piece(s)Available

8 Days or more

10512PEEK
1 Piece(s)Available

Same day

Stock

10515PEEK
1 Piece(s)Available

8 Days or more

10520PEEK
1 Piece(s)Available

8 Days or more

10525PEEK
1 Piece(s)Available

8 Days or more

10530PEEK
1 Piece(s)Available

Same day

Stock

10610PEEK
1 Piece(s)Available

8 Days or more

10612PEEK
1 Piece(s)Available

8 Days or more

10615PEEK
1 Piece(s)Available

8 Days or more

10620PEEK
1 Piece(s)Available

8 Days or more

10625PEEK
1 Piece(s)Available

8 Days or more

10630PEEK
1 Piece(s)Available

8 Days or more

10640PEEK
1 Piece(s)Available

8 Days or more

10815PEEK
1 Piece(s)Available

8 Days or more

10820PEEK
1 Piece(s)Available

8 Days or more

10825PEEK
1 Piece(s)Available

8 Days or more

10830PEEK
1 Piece(s)Available

8 Days or more

10840PEEK
1 Piece(s)Available

Same day

Stock

1036PPS
1 Piece(s)Available

8 Days or more

1038PPS
1 Piece(s)Available

8 Days or more

10310PPS
1 Piece(s)Available

Same day

Stock

10312PPS
1 Piece(s)Available

8 Days or more

10315PPS
1 Piece(s)Available

Same day

Stock

10320PPS
1 Piece(s)Available

8 Days or more

1046PPS
1 Piece(s)Available

8 Days or more

1048PPS
1 Piece(s)Available

8 Days or more

10410PPS
1 Piece(s)Available

8 Days or more

10412PPS
1 Piece(s)Available

Same day

Stock

10415PPS
1 Piece(s)Available

Same day

Stock

10420PPS
1 Piece(s)Available

8 Days or more

1058PPS
1 Piece(s)Available

8 Days or more

10510PPS
1 Piece(s)Available

8 Days or more

10512PPS
1 Piece(s)Available

8 Days or more

10515PPS
1 Piece(s)Available

8 Days or more

10520PPS
1 Piece(s)Available

8 Days or more

10525PPS
1 Piece(s)Available

8 Days or more

10530PPS
1 Piece(s)Available

Same day

Stock

10610PPS
1 Piece(s)Available

8 Days or more

10612PPS
1 Piece(s)Available

8 Days or more

10615PPS
1 Piece(s)Available

8 Days or more

10620PPS
1 Piece(s)Available

8 Days or more

10625PPS
1 Piece(s)Available

Same day

Stock

10630PPS
1 Piece(s)Available

8 Days or more

10640PPS
1 Piece(s)Available

8 Days or more

10815PPS
1 Piece(s)Available

8 Days or more

10820PPS
1 Piece(s)Available

8 Days or more

10825PPS

Loading...

More Information

• RENY-Glassfiber Reinforced Polyamide MXD6
 RENY is based on polyamide MXD6 and is also a crystalline engineered plastic reinforced with 50% glass fiber. It has the highest strength and elasticity among engineered plastics, and excels in both oil and heat resistance. Thus, it is used as an alternative to metal.
• PPS-Polyphenylenesulfide
 PPS is a crystalline super engineered plastic. It has excellent heat resistance, and does not deteriorate in physical properties even when it is used for long durations in high temperature atmosphere. In addition, it excels in chemical resistance, mechanical characteristics, electrical properties and dimensional stability.
[ ! ]Characteristic Value of Plastics >>P.221
• PEEK-Polyetheretherketone
 PEEK is semicrystalline super engineered plastic with the highest performance. It has the highest chemical resistance among all engineered plastics. The only generally used chemical that can dissolve PEEK is concentrated sulfuric acid. PEEK also excels in heat resistance, abrasion resistance, flame resistance and hydrolysis resistance.
 

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard
Material Resin Surface Treatment None Additional Shapes Standard
Application Standard

Additional Products in this Category

Complementary Products

Tech Support