(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Slotted Pan Head, PEEK/(-)PH, Inch

Part Number

Configured Part Number is shown.

Part Number
PEEK/(-)PH4-40X1
PEEK/(-)PH4-40X1/2
PEEK/(-)PH4-40X1/4
PEEK/(-)PH4-40X3/4
PEEK/(-)PH4-40X3/8
PEEK/(-)PH4-40X5/8
PEEK/(-)PH4-40X5/16
PEEK/(-)PH4-40X7/8
PEEK/(-)PH6-32X1
PEEK/(-)PH6-32X1/4
PEEK/(-)PH6-32X3/4
PEEK/(-)PH6-32X3/8
PEEK/(-)PH6-32X5/8
PEEK/(-)PH6-32X5/16
PEEK/(-)PH6-32X7/8
PEEK/(-)PH8-32X1
PEEK/(-)PH8-32X1/2
PEEK/(-)PH8-32X1/4
PEEK/(-)PH8-32X3/4
PEEK/(-)PH8-32X3/8
PEEK/(-)PH8-32X5/8
PEEK/(-)PH8-32X5/16
PEEK/(-)PH8-32X7/8
PEEK/(-)PH10-32X1
PEEK/(-)PH10-32X1/2
PEEK/(-)PH10-32X3/4
PEEK/(-)PH10-32X3/8
PEEK/(-)PH10-32X5/8
PEEK/(-)PH10-32X7/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread ridge Type Nominal of Thread (inch) Length L or l (inch) Number of Threads (inch) D
(inch)
y
(inch)
c
(inch)
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41400.219×0.0680.0390.040
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41/2400.219×0.0680.0390.040
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41/4400.219×0.0680.0390.040
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.43/4400.219×0.0680.0390.040
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.43/8400.219×0.0680.0390.040
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.45/8400.219×0.0680.0390.040
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.45/16400.219×0.0680.0390.040
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.47/8400.219×0.0680.0390.040
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61320.270×0.0820.0480.050
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61/4320.270×0.0820.0480.050
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.63/4320.270×0.0820.0480.050
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.63/8320.270×0.0820.0480.050
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.65/8320.270×0.0820.0480.050
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.65/16320.270×0.0820.0480.050
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.67/8320.270×0.0820.0480.050
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81320.322×0.0960.0540.058
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81/2320.322×0.0960.0540.058
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81/4320.322×0.0960.0540.058
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/4320.322×0.0960.0540.058
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/8320.322×0.0960.0540.058
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.85/8320.322×0.0960.0540.058
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.85/16320.322×0.0960.0540.058
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.87/8320.322×0.0960.0540.058
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.101320.373×0.1100.0600.068
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.101/2320.373×0.1100.0600.068
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.103/4320.373×0.1100.0600.068
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.103/8320.373×0.1100.0600.068
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.105/8320.373×0.1100.0600.068
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.107/8320.373×0.1100.0600.068

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Flathead Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance Plastic Material PEEK

Additional Products in this Category

Tech Support