(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Set Screw - Dog-Point, 304 Stainless Steel, 4137 Alloy Steel, M4 - M10, Coarse

Hex Socket Set Screw - Dog-Point, 304 Stainless Steel, 4137 Alloy Steel, M4 - M10, Coarse
  • Volume Discount
  • New Pricing
  • Lead Time Reduction

•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard

  • inCAD Components

Part Number

Configured Part Number is shown.

Hex Socket Screws - Dog Point:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
L Dimension SelectableMSSG4137 Alloy Steel45HRC~Black Oxide
L ConfigurableFMSSG4137 Alloy Steel45HRC~Black Oxide
FMSSGS304 Stainless Steel Equivalent--

Specifications

Part Number-L-F
MSSG5
FMSSG6
-
-
16
50

-

20
■L Dimension Selectable
Part NumberLB1dbCR
TypeM (Coarse)Reference Dim.Tolerance
MSSG41216202530    2 3 -0.1
-0.2
3 0.3 0.5
51216202530    2.5 4 -0.1
-0.2
4 0.3 0.5
612162025303540  3 4-0.1
-0.2
40.3 0.5
8 16202530354045 4 6 -0.1
-0.3
5 0.5 0.5
10  202530354045505 8 -0.1
-0.3
6 0.5 1
■L Configurable
Part NumberL
1mm Increment
F 1mm IncrementB1dCR
TypeM (Coarse)Reference Dim.Tolerance
FMSSG
FMSSGS
512~252~30
[ ! ]10≤L-F
2.5 4 -0.1
-0.2
0.3 0.5
26~502.5 4-0.1
-0.2
0.3 0.5
612~403 4-0.1
-0.2
0.3 0.5
41~803 4-0.1
-0.2
0.3 0.5
812~504 6 -0.1
-0.3
0.5 0.5
51~10046-0.1
-0.3
0.5 0.5
1012~505 8 -0.1
-0.3
0.5 1
51~10058-0.1
-0.3
0.5 1

Alterations

Hex Socket Screws - Dog Point:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FMSSG5-[12-50/1]-[2-30/1]
FMSSG6-[12-80/1]-[2-30/1]
FMSSG8-[12-100/1]-[2-30/1]
FMSSG10-[12-100/1]-[2-30/1]
FMSSGS5-[12-50/1]-[2-30/1]
FMSSGS6-[12-80/1]-[2-30/1]
FMSSGS8-[12-100/1]-[2-30/1]
FMSSGS10-[12-100/1]-[2-30/1]
MSSG4-12
MSSG4-12-RC
MSSG4-16
MSSG4-16-RC
MSSG4-20
MSSG4-20-RC
MSSG4-25
MSSG4-25-RC
MSSG4-30
MSSG4-30-RC
MSSG5-12
MSSG5-12-RC
MSSG5-16
MSSG5-16-RC
MSSG5-20
MSSG5-20-RC
MSSG5-25
MSSG5-25-RC
MSSG5-30
MSSG5-30-RC
MSSG6-12
MSSG6-12-RC
MSSG6-16
MSSG6-16-RC
MSSG6-20
MSSG6-20-RC
MSSG6-25
MSSG6-25-RC
MSSG6-30
MSSG6-30-RC
MSSG6-35
MSSG6-35-RC
MSSG6-40
MSSG6-40-RC
MSSG8-16
MSSG8-16-RC
MSSG8-20
MSSG8-20-RC
MSSG8-25
MSSG8-25-RC
MSSG8-30
MSSG8-30-RC
MSSG8-35
MSSG8-35-RC
MSSG8-40
MSSG8-40-RC
MSSG8-45
MSSG8-45-RC
MSSG10-20
MSSG10-20-RC
MSSG10-25
MSSG10-25-RC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment Additional Work F
(mm)
Length L
(mm)
1 Piece(s)

9 Days or more

105-[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-2 ~ 3012 ~ 50
1 Piece(s)

9 Days or more

106-[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-2 ~ 3012 ~ 80
1 Piece(s)

9 Days or more

108-[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-2 ~ 3012 ~ 100
1 Piece(s)

9 Days or more

1010-[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-2 ~ 3012 ~ 100
1 Piece(s)

9 Days or more

105-[Stainless Steel] 304 Stainless Steel[No] None-2 ~ 3012 ~ 50
1 Piece(s)

9 Days or more

106-[Stainless Steel] 304 Stainless Steel[No] None-2 ~ 3012 ~ 80
1 Piece(s)

9 Days or more

108-[Stainless Steel] 304 Stainless Steel[No] None-2 ~ 3012 ~ 100
1 Piece(s)

9 Days or more

1010-[Stainless Steel] 304 Stainless Steel[No] None-2 ~ 3012 ~ 100
1 Piece(s)Available

Same day

Stock

10412[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10412[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

Same day

Stock

10416[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10416[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10420[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10420[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10425[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10425[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10430[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10430[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10512[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10512[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

Same day

Stock

10516[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10516[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10520[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10520[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10525[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10525[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10530[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10530[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

Same day

Stock

10612[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10612[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10616[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10616[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

Same day

Stock

10620[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10620[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10625[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10625[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10630[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10630[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10635[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10635[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10640[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10640[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

Same day

Stock

10816[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10816[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

Same day

Stock

10820[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10820[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10825[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10825[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10830[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10835[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10835[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10840[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10840[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

10845[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

10845[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

101020[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

101020[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
1 Piece(s)Available

8 Days or more

101025[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideNone--
1 Piece(s)Available

12 Days or more

101025[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideTip R Machined RC--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment Additional Work F
(mm)
Length L
(mm)

Loading...

More Information

[ ! ]These differ from JIS dog point set screws in dimension of nose portion.
[ ! ]Use for rough locking of shafts, etc. where continuous load is not imparted to the nose portion.

Example

Hex Socket Screws - Dog Point:Related Image

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Set Screw Thread ridge Type Metric Coarse
Tip shape Dog Point Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

Tech Support