(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Tip Set Screw - M3 - M12, Hex Socket

Plastic Tip Set Screw - M3 - M12, Hex Socket
  • Volume Discount

Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.
Plastic pad type.

Part Number

Configured Part Number is shown.

Part Number
22760.0242
22760.0243
22760.0244
22760.0245
22760.0246
22760.0247
22760.0252
22760.0253
22760.0254
22760.0255
22760.0256
22760.0257
22760.0262
22760.0263
22760.0264
22760.0265
22760.0266
22760.0267
22760.0268
22760.0270
22760.0282
22760.0283
22760.0284
22760.0285
22760.0286
22760.0287
22760.0288
22760.0290
22760.0302
22760.0303
22760.0304
22760.0305
22760.0306
22760.0307
22760.0308
22760.0310
22760.0322
22760.0323
22760.0324
22760.0325
22760.0326
22760.0327
22760.0330
22760.0332
22760.0632
22760.0634
22760.0636
22760.0638
22760.0642
22760.0643
22760.0644
22760.0645
22760.0646
22760.0652
22760.0653
22760.0654
22760.0655
22760.0656
22760.0662
22760.0663
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L
(mm)
Mounting Hole Shape Basic Shape Material Surface Treatment Tip shape Application d2
(mm)
l2
(mm)
WS
(mm)
Screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

4~ 7Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard2~ 12Steel, blackenedyesyes
1 Piece(s)Available

10 Days

4~ 9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard2~ 12Steel, blackenedyesyes
1 Piece(s)Available

10 Days

4~ 11Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard2~ 12Steel, blackenedyesyes
1 Piece(s)Available

10 Days

4~ 13Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard2~ 12Steel, blackenedyesyes
1 Piece(s)Available

10 Days

4~ 17Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard2~ 12Steel, blackenedyesyes
1 Piece(s)Available

10 Days

4~ 21Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard2~ 12Steel, blackenedyesyes
1 Piece(s)Available

10 Days

5~ 9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3~ 12.5Steel, blackenedyesyes
1 Piece(s)Available

10 Days

5~ 11Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3~ 12.5Steel, blackenedyesyes
1 Piece(s)Available

10 Days

5~ 13Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3~ 12.5Steel, blackenedyesyes
1 Piece(s)Available

10 Days

5~ 17Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3~ 12.5Steel, blackenedyesyes
1 Piece(s)Available

10 Days

5~ 21Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3~ 12.5Steel, blackenedyesyes
1 Piece(s)Available

10 Days

5~ 26Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3~ 12.5Steel, blackenedyesyes
1 Piece(s)Available

10 Days

6~ 11.3Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3.5~ 1.33Steel, blackenedyesyes
1 Piece(s)Available

10 Days

6~ 13.3Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3.5~ 1.33Steel, blackenedyesyes
1 Piece(s)Available

10 Days

6~ 17.3Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3.5~ 1.33Steel, blackenedyesyes
1 Piece(s)Available

10 Days

6~ 21.3Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3.5~ 1.33Steel, blackenedyesyes
1 Piece(s)Available

10 Days

6~ 26.3Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3.5~ 1.33Steel, blackenedyesyes
1 Piece(s)Available

10 Days

6~ 33.3Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3.5~ 1.33Steel, blackenedyesyes
1 Piece(s)Available

10 Days

6~ 41.3Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3.5~ 1.33Steel, blackenedyesyes
1 Piece(s)Available

10 Days

6~ 51.3Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard3.5~ 1.33Steel, blackenedyesyes
1 Piece(s)Available

10 Days

8~ 13.6Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard5~ 1.64Steel, blackenedyesyes
1 Piece(s)Available

10 Days

8~ 17.6Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard5~ 1.64Steel, blackenedyesyes
1 Piece(s)Available

10 Days

8~ 21.6Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard5~ 1.64Steel, blackenedyesyes
1 Piece(s)Available

10 Days

8~ 26.6Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard5~ 1.64Steel, blackenedyesyes
1 Piece(s)Available

10 Days

8~ 33.6Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard5~ 1.64Steel, blackenedyesyes
1 Piece(s)Available

10 Days

8~ 41.6Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard5~ 1.64Steel, blackenedyesyes
1 Piece(s)Available

10 Days

8~ 51.6Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard5~ 1.64Steel, blackenedyesyes
1 Piece(s)Available

10 Days

8~ 64.6Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard5~ 1.64Steel, blackenedyesyes
1 Piece(s)Available

10 Days

10~ 17.9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard6.5~ 1.95Steel, blackenedyesyes
1 Piece(s)Available

10 Days

10~ 21.9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard6.5~ 1.95Steel, blackenedyesyes
1 Piece(s)Available

10 Days

10~ 26.9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard6.5~ 1.95Steel, blackenedyesyes
1 Piece(s)Available

10 Days

10~ 33.9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard6.5~ 1.95Steel, blackenedyesyes
1 Piece(s)Available

10 Days

10~ 41.9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard6.5~ 1.95Steel, blackenedyesyes
1 Piece(s)Available

10 Days

10~ 51.9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard6.5~ 1.95Steel, blackenedyesyes
1 Piece(s)Available

10 Days

10~ 64.9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard6.5~ 1.95Steel, blackenedyesyes
1 Piece(s)Available

10 Days

10~ 81.9Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard6.5~ 1.95Steel, blackenedyesyes
1 Piece(s)Available

10 Days

12~ 22.1Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard8~ 2.16Steel, blackenedyesyes
1 Piece(s)Available

10 Days

12~ 27.1Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard8~ 2.16Steel, blackenedyesyes
1 Piece(s)Available

10 Days

12~ 34.1Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard8~ 2.16Steel, blackenedyesyes
1 Piece(s)Available

10 Days

12~ 42.1Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard8~ 2.16Steel, blackenedyesyes
1 Piece(s)Available

10 Days

12~ 52.1Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard8~ 2.16Steel, blackenedyesyes
1 Piece(s)Available

10 Days

12~ 65.1Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard8~ 2.16Steel, blackenedyesyes
1 Piece(s)Available

10 Days

12~ 82.1Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard8~ 2.16Steel, blackenedyesyes
1 Piece(s)Available

10 Days

12~ 102.1Hex SocketStandard (Round)SteelTriiron FilmFlat EndStandard8~ 2.16Steel, blackenedyesyes
1 Piece(s)

12 Days

33.8--Stainless Steel---1.50.81.5Stainless steel 1.4305--
1 Piece(s)

12 Days

35.8--Stainless Steel---1.50.81.5Stainless steel 1.4305--
1 Piece(s)

12 Days

38.8--Stainless Steel---1.50.81.5Stainless steel 1.4305--
1 Piece(s)

12 Days

310.8--Stainless Steel---1.50.81.5Stainless steel 1.4305--
1 Piece(s)Available

10 Days

4~ 7Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard2~ 12Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

4~ 9Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard2~ 12Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

4~ 11Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard2~ 12Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

4~ 13Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard2~ 12Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

4~ 17Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard2~ 12Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

5~ 9Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3~ 12.5Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

5~ 11Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3~ 12.5Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

5~ 13Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3~ 12.5Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

5~ 17Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3~ 12.5Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

5~ 21Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3~ 12.5Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

6~ 11.3Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3.5~ 1.33Stainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

6~ 13.3Hex SocketStandard (Round)Stainless SteelNoFlat EndStandard3.5~ 1.33Stainless steel 1.4305yesyes

Loading...

Basic Information

Temperature max.(°C) 80 Temperature min.(°C) -30 Pin Thermoplastic POM

Additional Products in this Category

Tech Support