(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Fully Threaded (Both Ends)
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
Coarse | Fine | ||
FWBB | FWBBP | 1045 Carbon Steel | Black Oxide |
FWBBN | - | Electroless Nickel Plating | |
FWBBS | - | 304 Stainless Steel Equivalent | - |
Part Number | - | L | - | E | - | F |
FWBBS6 | - | 100 | - | E10 | - | F10 |
Part Number | 1mm Increment | Thread Pitch | B | Compliance with Standard | |||||||
Type | M | L | E | F | Coarse | Fine | FWBB | FWBBN | FWBBS | FWBBP | |
(Coarse) FWBB FWBBN FWBBS (Fine) FWBBP | 4 | 20~150 | 0~100 | 0~100 | 0.7 | - | 2 | ● | ● | ● | - |
5 | 20~250 | 0.8 | 0.5 | 2.5 | ● | ● | ● | ● | |||
6 | 1 | 0.75 | 3 | ● | ● | ● | ● | ||||
8 | 20~400 | 1.25 | 1 | 4 | ● | ● | ● | ● | |||
10 | 1.5 | 1.25 | 5 | ● | ● | ● | ● | ||||
12 | 1.75 | 1.25 | 6 | ● | ● | ● | ● | ||||
16 | 2 | 1.5 | 8 | ● | ● | ● | ● | ||||
20 | 2.5 | 1.5 | 10 | ● | ● | ● | ● | ||||
[ ! ]E≤Mx5 F=0 or M/2≤F≤Mx5 When E=0 (F=0), threads are not machined on the E (or F) dimension side. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FWBB4-[20-150/1]-E[0-25/1]-F0 |
FWBB4-[20-150/1]-E[0-25/1]-F[0-25/1] |
FWBB5-[20-250/1]-E[0-25/1]-F0 |
FWBB5-[20-250/1]-E[0-25/1]-F[0-25/1] |
FWBB6-[20-250/1]-E[0-30/1]-F0 |
FWBB6-[20-250/1]-E[0-30/1]-F[0-30/1] |
FWBB8-[20-400/1]-E0-F[0-40/1] |
FWBB8-[20-400/1]-E[0-40/1]-F[0-40/1] |
FWBB10-[20-400/1]-E[0-50/1]-F0 |
FWBB10-[20-400/1]-E[0-50/1]-F[0-50/1] |
FWBB12-[20-400/1]-E0-F0 |
FWBB12-[20-400/1]-E0-F[0-60/1] |
FWBB12-[20-400/1]-E[0-60/1]-F0 |
FWBB12-[20-400/1]-E[0-60/1]-F[0-60/1] |
FWBB16-[20-400/1]-E[0-80/1]-F0 |
FWBB16-[20-400/1]-E[0-80/1]-F[0-80/1] |
FWBB20-[20-400/1]-E[0-100/1]-F0 |
FWBB20-[20-400/1]-E[0-100/1]-F[0-100/1] |
FWBBN4-[20-150/1]-E[0-25/1]-F0 |
FWBBN4-[20-150/1]-E[0-25/1]-F[0-25/1] |
FWBBN5-[20-250/1]-E[0-25/1]-F0 |
FWBBN5-[20-250/1]-E[0-25/1]-F[0-25/1] |
FWBBN6-[20-250/1]-E[0-30/1]-F0 |
FWBBN6-[20-250/1]-E[0-30/1]-F[0-30/1] |
FWBBN8-[20-400/1]-E0-F0 |
FWBBN8-[20-400/1]-E0-F[0-40/1] |
FWBBN8-[20-400/1]-E[0-40/1]-F0 |
FWBBN8-[20-400/1]-E[0-40/1]-F[0-40/1] |
FWBBN10-[20-400/1]-E[0-50/1]-F0 |
FWBBN10-[20-400/1]-E[0-50/1]-F[0-50/1] |
FWBBN12-[20-400/1]-E0-F0 |
FWBBN12-[20-400/1]-E0-F[0-60/1] |
FWBBN12-[20-400/1]-E[0-60/1]-F0 |
FWBBN12-[20-400/1]-E[0-60/1]-F[0-60/1] |
FWBBN16-[20-400/1]-E[0-80/1]-F0 |
FWBBN16-[20-400/1]-E[0-80/1]-F[0-80/1] |
FWBBN20-[20-400/1]-E[0-100/1]-F0 |
FWBBN20-[20-400/1]-E[0-100/1]-F[0-100/1] |
FWBBP5-[20-250/1]-E[0-25/1]-F0 |
FWBBP5-[20-250/1]-E[0-25/1]-F[0-25/1] |
FWBBP6-[20-250/1]-E[0-30/1]-F0 |
FWBBP6-[20-250/1]-E[0-30/1]-F[0-30/1] |
FWBBP8-[20-400/1]-E0-F0 |
FWBBP8-[20-400/1]-E0-F[0-40/1] |
FWBBP8-[20-400/1]-E[0-40/1]-F0 |
FWBBP8-[20-400/1]-E[0-40/1]-F[0-40/1] |
FWBBP10-[20-400/1]-E[0-50/1]-F0 |
FWBBP10-[20-400/1]-E[0-50/1]-F[0-50/1] |
FWBBP12-[20-400/1]-E0-F0 |
FWBBP12-[20-400/1]-E0-F[0-60/1] |
FWBBP12-[20-400/1]-E[0-60/1]-F0 |
FWBBP12-[20-400/1]-E[0-60/1]-F[0-60/1] |
FWBBP16-[20-400/1]-E[0-80/1]-F0 |
FWBBP16-[20-400/1]-E[0-80/1]-F[0-80/1] |
FWBBP20-[20-400/1]-E[0-100/1]-F0 |
FWBBP20-[20-400/1]-E[0-100/1]-F[0-100/1] |
FWBBS4-[20-150/1]-E[0-25/1]-F0 |
FWBBS4-[20-150/1]-E[0-25/1]-F[0-25/1] |
FWBBS5-[20-250/1]-E[0-25/1]-F0 |
FWBBS5-[20-250/1]-E[0-25/1]-F[0-25/1] |
Part Number |
---|
Loading...
Mounting Hole Shape | Hex Socket | Basic Shape | Fully Threaded (Both Ends) | Additional Shapes | Standard |
---|---|---|---|---|---|
Application | Standard | Strength Class | Length L (Configurable) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy