(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Hex Nut (Type 1) (Left-Hand Screw) (Fine)

Small Hex Nut (Type 1) (Left-Hand Screw) (Fine)
  • Volume Discount

[Materials] Steel Thread
[Type]Left-Handed Metric Fine Hex Nut - Type 1 Standard
[Nominal Thread (M)] 10 14
[Surface Treatment] None, Trivalent Chromate, Uni-Chromate Plating, Chromate Plating, Nickel Plating, Chrome Plating, Parker
[Sales Unit] Individual (Available for Purchase as 1pc), Box and Packaging
[Surface Treatment](Details) None, Trivalent Chromate, Trivalent Black, Trivalent White, Uni-Chromate Plating, Chromate Plating, Chromate Plating, Green Chromate, Black Chromate, Nickel Plating, Chrome Plating, Parker
[Pitch] 1.25 1.5

Part Number

Configured Part Number is shown.

HNT1ST-ST-MSL10

Part Number
HNT1ST-ST-MSL10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Steel Surface Treatment Fabric
Thread ridge type Metric fine (Left) Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) Fabric
Hex nut standard A Type Pitch 1.25

Please check the type/dimensions/specifications of the part HNT1ST-ST-MSL10 in the Small Hex Nut (Type 1) (Left-Hand Screw) (Fine) series.

Additional Products in this Category

Tech Support