(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - Square Hole

Bushings for Inspection Jigs - Square Hole

•Shape: Straight
•Hole Shape: Square
•Outer Dia. Tolerance: Standard
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap

  • inCAD Components
Bushings for Inspection Jigs - Square Shape Bore, Straight:Related Image
[ ! ]1K= (P-2R)2+(W-2R)2+2R
・Materials
[ M ]
Material
[ H ]
Hardness
Type
Dowel PinD Cut
P+0.03
+0.01 W+0.03
+0.01
PH7 WH7P+0.03
+0.01 W+0.03
+0.01
PH7 WH7
SKS93 Tool Steel (JIS) Equivalent50~60HRCKJBSRKJBHSRKJBSRDKJBHSRD
304 Stainless Steel-KJBSRSKJBHSRSKJBSRDS-

Specifications

Part Number-P-W-R-L
 
Type Material Code D
KJBSTR12-P9.00-W4.00-R0.3-L15
KJB SR 12-P8.00-W5.00-R0.3-L12
P, WH7
3.00~6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~22.00+0.021
0
Part NumberP
0.01mm Increment
W
0.01mm Increment
R
0.01mm Increment
L
1mm Increment
Type[ ! ]3
D
Straight
Dowel[ ! ]2D Cut
P+0.03
+0.01 W+0.03
+0.01
PH7 WH7P+0.03
+0.01 W+0.03
+0.01
PH7 WH7
KJBSRKJBHSRKJBSRDKJBHSRD10 4.00~ 8.00P > W
(W≥3.00)
0.20≤R≤W/25~20
12 4.00~10.00
KJBSRSKJBHSRSKJBSRDS 16 6.00~14.00
2010.00~18.00
2514.00~22.00
[ ! ]2. There must be a 1mm or greater wall thickness between Dowel Hole and Square ({(D−W)/2}−2≥1).
[ ! ]3. There must be a 1mm or greater wall thickness between O.D. and square hole (For D=25, 1.5mm or more). (K≤Pmax)

Alterations

Bushings for Inspection Jigs - Square Shape Bore, Straight:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBHSR10-P[4-8/0.01]-W[3-8/0.01]-R[0.2-3.99/0.01]-L[5-20/1]
KJBHSR12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-4.99/0.01]-L[5-20/1]
KJBHSR16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-6.99/0.01]-L[5-20/1]
KJBHSR20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-8.99/0.01]-L[5-20/1]
KJBHSR25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-10.99/0.01]-L[5-20/1]
KJBHSRD10-P[4-8/0.01]-W[3-8/0.01]-R[0.2-3.99/0.01]-L[5-20/1]
KJBHSRD12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-4.99/0.01]-L[5-20/1]
KJBHSRD16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-6.99/0.01]-L[5-20/1]
KJBHSRD20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-8.99/0.01]-L[5-20/1]
KJBHSRD25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-10.99/0.01]-L[5-20/1]
KJBHSRS10-P[4-8/0.01]-W[3-8/0.01]-R[0.2-3.99/0.01]-L[5-20/1]
KJBHSRS12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-4.99/0.01]-L[5-20/1]
KJBHSRS16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-6.99/0.01]-L[5-20/1]
KJBHSRS20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-8.99/0.01]-L[5-20/1]
KJBHSRS25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-10.99/0.01]-L[5-20/1]
KJBSR10-P[4-8/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-L[5-20/1]
KJBSR12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-5/0.01]-L[5-20/1]
KJBSR16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-7/0.01]-L[5-20/1]
KJBSR20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-9/0.01]-L[5-20/1]
KJBSR25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-11/0.01]-L[5-20/1]
KJBSRD10-P[4-8/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-L[5-20/1]
KJBSRD12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-5/0.01]-L[5-20/1]
KJBSRD16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-7/0.01]-L[5-20/1]
KJBSRD20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-9/0.01]-L[5-20/1]
KJBSRD25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-11/0.01]-L[5-20/1]
KJBSRDS10-P[4-8/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-L[5-20/1]
KJBSRDS12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-5/0.01]-L[5-20/1]
KJBSRDS16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-7/0.01]-L[5-20/1]
KJBSRDS20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-9/0.01]-L[5-20/1]
KJBSRDS25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-11/0.01]-L[5-20/1]
KJBSRS10-P[4-8/0.01]-W[3-6/0.01]-R[0.2-3/0.01]-L[5-20/1]
KJBSRS12-P[4-10/0.01]-W[3-10/0.01]-R[0.2-5/0.01]-L[5-20/1]
KJBSRS16-P[6-14/0.01]-W[3-14/0.01]-R[0.2-7/0.01]-L[5-20/1]
KJBSRS20-P[10-18/0.01]-W[3-18/0.01]-R[0.2-9/0.01]-L[5-20/1]
KJBSRS25-P[12-22/0.01]-W[3-22/0.01]-R[0.2-11/0.01]-L[5-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness Material Hardness Details Types I.D. Tolerance Bushing Diameter
(φ)
Overall Length L
(mm)
P
(mm)
R
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation StraightH7105 ~ 204 ~ 80.2 ~ 3.993 ~ 8
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation StraightH7125 ~ 204 ~ 100.2 ~ 4.993 ~ 10
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation StraightH7165 ~ 206 ~ 140.2 ~ 6.993 ~ 14
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation StraightH7205 ~ 2010 ~ 180.2 ~ 8.993 ~ 18
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation StraightH7255 ~ 2012 ~ 220.2 ~ 10.993 ~ 22
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut StraightH7105 ~ 204 ~ 80.2 ~ 3.993 ~ 8
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut StraightH7125 ~ 204 ~ 100.2 ~ 4.993 ~ 10
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut StraightH7165 ~ 206 ~ 140.2 ~ 6.993 ~ 14
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut StraightH7205 ~ 2010 ~ 180.2 ~ 8.993 ~ 18
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut StraightH7255 ~ 2012 ~ 220.2 ~ 10.993 ~ 22
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation StraightH7105 ~ 204 ~ 80.2 ~ 3.993 ~ 8
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation StraightH7125 ~ 204 ~ 100.2 ~ 4.993 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation StraightH7165 ~ 206 ~ 140.2 ~ 6.993 ~ 14
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation StraightH7205 ~ 2010 ~ 180.2 ~ 8.993 ~ 18
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation StraightH7255 ~ 2012 ~ 220.2 ~ 10.993 ~ 22
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation Straight+0.03/+0.01105 ~ 204 ~ 80.2 ~ 33 ~ 6
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation Straight+0.03/+0.01125 ~ 204 ~ 100.2 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation Straight+0.03/+0.01165 ~ 206 ~ 140.2 ~ 73 ~ 14
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation Straight+0.03/+0.01205 ~ 2010 ~ 180.2 ~ 93 ~ 18
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation Straight+0.03/+0.01255 ~ 2012 ~ 220.2 ~ 113 ~ 22
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut Straight+0.03/+0.01105 ~ 204 ~ 80.2 ~ 33 ~ 6
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut Straight+0.03/+0.01125 ~ 204 ~ 100.2 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut Straight+0.03/+0.01165 ~ 206 ~ 140.2 ~ 73 ~ 14
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut Straight+0.03/+0.01205 ~ 2010 ~ 180.2 ~ 93 ~ 18
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut Straight+0.03/+0.01255 ~ 2012 ~ 220.2 ~ 113 ~ 22
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-D-Cut Straight+0.03/+0.01105 ~ 204 ~ 80.2 ~ 33 ~ 6
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-D-Cut Straight+0.03/+0.01125 ~ 204 ~ 100.2 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-D-Cut Straight+0.03/+0.01165 ~ 206 ~ 140.2 ~ 73 ~ 14
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-D-Cut Straight+0.03/+0.01205 ~ 2010 ~ 180.2 ~ 93 ~ 18
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-D-Cut Straight+0.03/+0.01255 ~ 2012 ~ 220.2 ~ 113 ~ 22
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation Straight+0.03/+0.01105 ~ 204 ~ 80.2 ~ 33 ~ 6
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation Straight+0.03/+0.01125 ~ 204 ~ 100.2 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation Straight+0.03/+0.01165 ~ 206 ~ 140.2 ~ 73 ~ 14
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation Straight+0.03/+0.01205 ~ 2010 ~ 180.2 ~ 93 ~ 18
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation Straight+0.03/+0.01255 ~ 2012 ~ 220.2 ~ 113 ~ 22

Loading...

  1. 1
 

Basic Information

Basic Shape Straight Inner Hole Type Straight Hole Shape Square
No Tap or Tapped Without Tap Outer Dia. Tolerance Standard Surface Finish No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.