(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For damage prevention, radius is added to upper-lower surface of shoulder.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | |
Shouldered | No Shoulder | ||
RANA | RNNA | 4137 Alloy Steel | Treated Hardness 35~40HRC |
RAND | RNND | ||
TRANA | TRNNA | 4115 Alloy Steel | Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads |
TRAND | TRNND |
Part Number | - | P | - | B | - | L | - | A | - | E | ||||
Type | Tip Shape | D | ||||||||||||
RANA | A | 10 | - | P8.8 | - | B10 | - | L10 | - | A30 | - | E5 |
Part Number | P 0.1mm Increment | B 1mm Increment | L | A | E (Shape A) 1mm Increment | ℓ | H | R1 | W | ||||||||
Type | Tip Shape | Dh7 | |||||||||||||||
Hardened (Round) RANA (Diamond) RAND | Carburized (Round) TRANA (Diamond) TRAND | A B | 6 | 0 - 0.015 | 3.0~7.0 | 5~30 (B≤Px4) | 5 | 8 | 10 | 30 60 90 120 | 3~10 | 6 | 9 | 1 | 1~2 | ||
8 | 0 - 0.015 | 3.0~9.0 | 5 | 8 | 10 | 12 | 15 | 10 | 11 | 1.5 | 1~2 | ||||||
10 | 0 - 0.015 | 4.5~12.0 | (5) | (8) | 10 | 12 | 15 | 12 | 13 | 2 | 1~3 | ||||||
10T | 0 - 0.015 | 4.5~12.0 | 18 | 13 | 2 | 1~3 | |||||||||||
12 | 0 - 0.018 | 9.0~13.0 | (8) | 10 | 12 | 15 | 18 | 15 | 15 | 3 | 4 | ||||||
16 | 0 - 0.018 | 13.0~16.0 | (10) | 12 | 15 | 18 | 20 | 18 | 19 | 3 | 5 |
Part Number | P 0.1mm Increment | B 1mm Increment | L | A | E (Shape A) 1mm Increment | ℓ | R1 | W | ||||||||
Type | Tip Shape | Dh7 | ||||||||||||||
Hardened (Round) RNNA (Diamond) RNND | Carburized (Round) TRNNA (Diamond) TRNND | A B | 6 | 0 - 0.015 | 9.0~12.0 | [ ! ]5~30 (B≤Px3) | 5 | 8 | 10 | 30 60 90 120 | 3~10 | 6 | 3 | 3 | ||
8 | 0 - 0.015 | 11.0~16.0 | 5 | 8 | 10 | 12 | 15 | 10 | 3 | 3.5 | ||||||
10 | 0 - 0.015 | 13.0~20.0 | [ ! ]5~30 (B≤Px4) | (5) | (8) | 10 | 12 | 15 | 12 | 3 | 4 | |||||
10T | 0 - 0.015 | 13.0~20.0 | 18 | 5 | 5 | |||||||||||
12 | 0 - 0.018 | 15.0~25.0 | (8) | 10 | 12 | 15 | 18 | 15 | 5 | 6 | ||||||
16 | 0 - 0.018 | 19.0~32.0 | (10) | 12 | 15 | 18 | 20 | 18 | 6 | 8 | ||||||
20 | 0 - 0.021 | 23.0~35.0 | 12 | 15 | 18 | 20 | 22 | 6 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RANAA6-P[3-7/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120]-E[1-10/1] |
RANAA8-P[3-9/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
RANAA10-P[4-12/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
RANAA10T-P[4-12/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
RANAA12-P[9-13/0.1]-B[5-30/1]-L[8,10,12,15,18]-A[30,60,90,120]-E[1-10/1] |
RANAA16-P[13-16/0.1]-B[5-30/1]-L[10,12,15,18,20]-A[30,60,90,120]-E[1-10/1] |
RANAB6-P[3-8/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120] |
RANAB8-P[3-9/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
RANAB10-P[4-12/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
RANAB10T-P[4-12/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
RANAB12-P[9-13/0.1]-B[5-30/1]-L[8,10,12,15,18]-A[30,60,90,120] |
RANAB16-P[13-16/0.1]-B[5-30/1]-L[10,12,15,18,20]-A[30,60,90,120] |
RANDA6-P[3-7/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120]-E[1-10/1] |
RANDA8-P[3-9/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
RANDA10-P[4-12/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120]-E[1-10/1] |
RANDA10T-P[4-12/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120]-E[1-10/1] |
RANDA12-P[9-13/0.1]-B[5-30/1]-L[10,12,15,18]-A[30,60,90,120]-E[1-10/1] |
RANDA16-P[13-16/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120]-E[1-10/1] |
RANDB6-P[3-7/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120] |
RANDB8-P[3-9/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
RANDB10-P[4-12/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120] |
RANDB10T-P[4-12/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120] |
RANDB12-P[9-13/0.1]-B[5-30/1]-L[10,12,15,18]-A[30,60,90,120] |
RANDB16-P[13-16/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120] |
RNNAA6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120]-E[1-10/1] |
RNNAA8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
RNNAA10-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
RNNAA10T-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
RNNAA12-P[15-25/0.1]-B[5-30/1]-L[8,10,12,15,18]-A[30,60,90,120]-E[1-10/1] |
RNNAA16-P[19-32/0.1]-B[5-30/1]-L[10,12,15,18,20]-A[30,60,90,120]-E[1-10/1] |
RNNAA20-P[23-35/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120]-E[1-10/1] |
RNNAB6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120] |
RNNAB8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
RNNAB10-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
RNNAB10T-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
RNNAB12-P[15-25/0.1]-B[5-30/1]-L[8,10,12,15,18]-A[30,60,90,120] |
RNNAB16-P[19-32/0.1]-B[5-30/1]-L[10,12,15,18,20]-A[30,60,90,120] |
RNNAB20-P[23-35/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120] |
RNNDA6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120]-E[1-10/1] |
RNNDA8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
RNNDA10-P[13-20/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120]-E[1-10/1] |
RNNDA10T-P[13-20/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120]-E[1-10/1] |
RNNDA12-P[15-25/0.1]-B[5-30/1]-L[10,12,15,18]-A[30,60,90,120]-E[1-10/1] |
RNNDA16-P[19-32/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120]-E[1-10/1] |
RNNDA20-P[23-35/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120]-E[1-10/1] |
RNNDB6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120] |
RNNDB8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
RNNDB10-P[13-20/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120] |
RNNDB10T-P[13-20/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120] |
RNNDB12-P[15-25/0.1]-B[5-30/1]-L[10,12,15,18]-A[30,60,90,120] |
RNNDB16-P[19-32/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120] |
RNNDB20-P[23-35/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120] |
TRANAA6-P[3-7/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120]-E[3-10/1] |
TRANAA8-P[3-9/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[3-10/1] |
TRANAA10-P[4.5-12/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[3-10/1] |
TRANAA10T-P[4.5-12/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[3-10/1] |
TRANAA12-P[9-13/0.1]-B[5-30/1]-L[8,10,12,15,18]-A[30,60,90,120]-E[3-10/1] |
TRANAA16-P[13-16/0.1]-B[5-30/1]-L[10,12,15,18,20]-A[30,60,90,120]-E[3-10/1] |
TRANAB6-P[3-8/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120] |
TRANAB8-P[3-10/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
TRANAB10-P[4.5-12/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
TRANAB10T-P[4.5-12/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
TRANAB12-P[9-13/0.1]-B[5-30/1]-L[8,10,12,15,18]-A[30,60,90,120] |
TRANAB16-P[13-16/0.1]-B[5-30/1]-L[10,12,15,18,20]-A[30,60,90,120] |
TRANDA6-P[3-7/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120]-E[1-10/1] |
TRANDA8-P[3-9/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
TRANDA10-P[4.5-12/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120]-E[1-10/1] |
TRANDA10T-P[4.5-12/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120]-E[1-10/1] |
TRANDA12-P[9-13/0.1]-B[5-30/1]-L[10,12,15,18]-A[30,60,90,120]-E[1-10/1] |
TRANDA16-P[13-16/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120]-E[1-10/1] |
TRANDB6-P[3-7/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120] |
TRANDB8-P[3-9/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
TRANDB10-P[4.5-12/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120] |
TRANDB10T-P[4.5-12/0.1]-B[5-30/1]-L[10,12,15]-A[30,60,90,120] |
TRANDB12-P[9-13/0.1]-B[5-30/1]-L[10,12,15,18]-A[30,60,90,120] |
TRANDB16-P[13-16/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120] |
TRNNAA6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120]-E[1-10/1] |
TRNNAA8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
TRNNAA10-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
TRNNAA10T-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120]-E[1-10/1] |
TRNNAA12-P[15-25/0.1]-B[5-30/1]-L[8,10,12,15,18]-A[30,60,90,120]-E[1-10/1] |
TRNNAA16-P[19-32/0.1]-B[5-30/1]-L[10,12,15,18,20]-A[30,60,90,120]-E[1-10/1] |
TRNNAA20-P[23-35/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120]-E[1-10/1] |
TRNNAB6-P[9-12/0.1]-B[5-30/1]-L[5,8,10]-A[30,60,90,120] |
TRNNAB8-P[11-16/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
TRNNAB10-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
TRNNAB10T-P[13-20/0.1]-B[5-30/1]-L[5,8,10,12,15]-A[30,60,90,120] |
TRNNAB12-P[15-25/0.1]-B[5-30/1]-L[8,10,12,15,18]-A[30,60,90,120] |
TRNNAB16-P[19-32/0.1]-B[5-30/1]-L[10,12,15,18,20]-A[30,60,90,120] |
TRNNAB20-P[23-35/0.1]-B[5-30/1]-L[12,15,18,20]-A[30,60,90,120] |
Loading...
Shank Style | Male thread | Surface Treatment | Plain | Concentricity (Head-Shank) | Standard Grade φ0.03 |
---|---|---|---|---|---|
Head Dia. Tolerance(mm) | Standard Grade 0/-0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy