(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Head Shape: Round
•Head Tip Shape: Tip End R
•Shank Style: Set Screw (Circumference Groove)
•Heat Treatment: Hardened
•Concentricity Head-shank: Standard Class φ0.03
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | |
Shouldered | No Shoulder | ||
LATAR | LNTAR | 4137 Alloy Steel | Treated Hardness 35~40HRC |
TLATAR | TLNTAR | 4115 Alloy Steel | Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads |
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | |
Shouldered | No Shoulder | |||
R-ATAR | R-NTAR | 4137 Alloy Steel | 35~40HRC (Surface 750HV ~ ) | Hard Chrome Plating |
Part Number | - | P | - | B |
LATAR 10 | - | P7.8 | - | B20 |
Part Number | P 0.1mm Increment | B 1mm Increment | L1 | ℓ1 | H | d | R | Applicable Set Screw | ||||
Type | Dh7 | |||||||||||
Hardened (Set Screw) LATAR | Carburized (Set Screw) TLATAR | Hard Chrome (Set Screw) R-ATAR | 6 | 0 -0.012 | 5.0~7.0 | 20~30 | 8 | 8 | 9 | 4 | 1 | M5 |
8 | 0 -0.015 | 5.0~9.0 | 20~30 | 8 | 8 | 11 | 5 | 1.5 | M5 | |||
10 | 0 -0.015 | 4.5~12.0 | 20~40 | 10 | 8 | 13 | 7 | 2 | M6 | |||
10T | 0 -0.015 | 4.5~12.0 | 20~40 | 5 | 8 | 13 | 7 | 2 | M6 | |||
12 | 0 -0.018 | 9.0~13.0 | 30~50 | 12 | 10 | 15 | 9 | 3 | M8 | |||
16 | 0 -0.018 | 13.0~16.0 | 30~50 | 12 | 10 | 19 | 13 | 4 | M8 |
Part Number | P 0.1mm Increment | B 1mm Increment | L1 | ℓ1 | d | R | Applicable Set Screw | ||||
Type | Dh7 | ||||||||||
Hardened (Set Screw) LNTAR | Carburized (Set Screw) TLNTAR | Hard Chrome (Set Screw) R-NTAR | 6 | 0 -0.012 | 8.0~12.0 | 30~50 | 8 | 8 | 4 | 3 | M5 |
8 | 0 -0.015 | 10.0~16.0 | 8 | 8 | 5 | 4 | M5 | ||||
10 | 0 -0.015 | 12.0~20.0 | 10 | 8 | 7 | 4 | M6 | ||||
10T | 0 -0.015 | 12.0~20.0 | 5 | 8 | 7 | 5 | M6 | ||||
12 | 0 -0.018 | 14.0~25.0 | 12 | 10 | 9 | 6 | M8 | ||||
16 | 0 -0.018 | 18.0~32.0 | 12 | 10 | 13 | 8 | M8 | ||||
20 | 0 -0.021 | 22.0~35.0 | 12 | 10 | 17 | 8 | M8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LATAR6-P[5-7/0.1]-B[20-30/1] |
LATAR8-P[5-9/0.1]-B[20-30/1] |
LATAR10-P[4-12/0.1]-B[20-40/1] |
LATAR10T-P[4-12/0.1]-B[20-40/1] |
LATAR12-P[9-13/0.1]-B[30-50/1] |
LATAR16-P[13-16/0.1]-B[30-50/1] |
LNTAR6-P[8-12/0.1]-B[30-50/1] |
LNTAR8-P[10-16/0.1]-B[30-50/1] |
LNTAR10-P[12-20/0.1]-B[30-50/1] |
LNTAR10T-P[12-20/0.1]-B[30-50/1] |
LNTAR12-P[14-25/0.1]-B[30-50/1] |
LNTAR16-P[18-32/0.1]-B[30-50/1] |
LNTAR20-P[22-35/0.1]-B[30-50/1] |
R-ATAR6-P[5-7/0.1]-B[20-30/1] |
R-ATAR8-P[5-9/0.1]-B[20-30/1] |
R-ATAR10-P[4.5-12/0.1]-B[20-40/1] |
R-ATAR10T-P[4.5-12/0.1]-B[20-40/1] |
R-ATAR12-P[9-13/0.1]-B[30-50/1] |
R-ATAR16-P[13-16/0.1]-B[30-50/1] |
R-NTAR6-P[10-16/0.1]-B[30-50/1] |
R-NTAR8-P[10-16/0.1]-B[30-50/1] |
R-NTAR10-P[12-20/0.1]-B[30-50/1] |
R-NTAR10T-P[12-20/0.1]-B[30-50/1] |
R-NTAR12-P[14-25/0.1]-B[30-50/1] |
TLATAR6-P[5-7/0.1]-B[20-30/1] |
TLATAR8-P[5-9/0.1]-B[20-30/1] |
TLATAR10-P[4.5-12/0.1]-B[20-40/1] |
TLATAR10T-P[4.5-12/0.1]-B[20-40/1] |
TLATAR12-P[9-14/0.1]-B[30-50/1] |
TLATAR16-P[13-16/0.1]-B[30-50/1] |
TLNTAR6-P[8-12/0.1]-B[30-50/1] |
TLNTAR8-P[10-16/0.1]-B[30-50/1] |
TLNTAR10-P[12-20/0.1]-B[30-50/1] |
TLNTAR10T-P[12-20/0.1]-B[30-50/1] |
TLNTAR12-P[14-25/0.1]-B[30-50/1] |
TLNTAR16-P[18-32/0.1]-B[30-50/1] |
TLNTAR20-P[22-35/0.1]-B[30-50/1] |
Loading...
Head Shape | Round | Head Tip Shape | Tip R (B shape) | Shank Style | Set Screw (Circumference Groove) |
---|---|---|---|---|---|
Concentricity (Head-Shank) | Standard Grade φ0.03 | Head Dia. Tolerance(mm) | Standard Grade 0/-0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy