(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - with Oil Grooves and Flanged.

Bushings for Locating Pins - with Oil Grooves and Flanged.
  • Volume Discount

•Shape: Shouldered
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized

  • inCAD Components
Bushings for Locating Pins with Oil Grooves - Straight, Hardened:Related Image
・Materials
[ M ]Material[ H ]HardnessType
Shouldered
52100 Bearing Steel58HRC~LCH
Cast Iron Class No.35 (Special Solid Lubricant)-LCHZ

Specifications

Part Number-L
LCH25
LCHZ25
-
-
30
35
■Shouldered
Part NumberL SelectionD1m6RAvailable Sizes
TypeDH8LCHLCHZ
(Standard)
LCH

(No Lubrication)
LCHZ
 5+0.018
0
*8*10*12*16 100.0211.50.5-
 6+0.018
0
810*12*16 120.02520.5
 8+0.022
0
810121620140.02531
10+0.022
0
160.02531
12+0.027
0
1012162025180.02531.2
13+0.027
0
220.02931.2
15+0.027
0
16202530 250.02941.5
16+0.027
0
16202530 260.02941.5
20+0.033
0
300.02942
25+0.033
0
20253035 350.03442
[ ! ]L Dimensions marked with * are available for LCH only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCH5-8
LCH5-10
LCH5-12
LCH5-16
LCH6-8
LCH6-10
LCH6-12
LCH6-16
LCH8-8
LCH8-10
LCH8-12
LCH8-16
LCH8-20
LCH10-8
LCH10-10
LCH10-12
LCH10-16
LCH10-20
LCH12-10
LCH12-12
LCH12-16
LCH12-20
LCH12-25
LCH13-10
LCH13-12
LCH13-16
LCH13-20
LCH13-25
LCH15-16
LCH15-20
LCH15-25
LCH15-30
LCH16-16
LCH16-20
LCH16-25
LCH16-30
LCH20-16
LCH20-20
LCH20-25
LCH20-30
LCH25-20
LCH25-25
LCH25-30
LCH25-35
LCHZ6-8
LCHZ6-10
LCHZ8-8
LCHZ8-10
LCHZ8-12
LCHZ8-16
LCHZ8-20
LCHZ10-8
LCHZ10-10
LCHZ10-12
LCHZ10-16
LCHZ10-20
LCHZ12-10
LCHZ12-12
LCHZ12-16
LCHZ12-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInner Dia. (mm)
(mm)
Outer Dia. (mm)
(mm)
Material Hardness I.D. D
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

10510[Steel] 52100 Bearing Steel58HRC~58
1 Piece(s)Available

8 Days or more

10510[Steel] 52100 Bearing Steel58HRC~510
1 Piece(s)Available

8 Days or more

10510[Steel] 52100 Bearing Steel58HRC~512
1 Piece(s)Available

8 Days or more

10510[Steel] 52100 Bearing Steel58HRC~516
1 Piece(s)Available

8 Days or more

10612[Steel] 52100 Bearing Steel58HRC~68
1 Piece(s)Available

8 Days or more

10612[Steel] 52100 Bearing Steel58HRC~610
1 Piece(s)Available

8 Days or more

10612[Steel] 52100 Bearing Steel58HRC~612
1 Piece(s)Available

8 Days or more

10612[Steel] 52100 Bearing Steel58HRC~616
1 Piece(s)Available

8 Days or more

10814[Steel] 52100 Bearing Steel58HRC~88
1 Piece(s)Available

8 Days or more

10814[Steel] 52100 Bearing Steel58HRC~810
1 Piece(s)Available

8 Days or more

10814[Steel] 52100 Bearing Steel58HRC~812
1 Piece(s)Available

8 Days or more

10814[Steel] 52100 Bearing Steel58HRC~816
1 Piece(s)Available

8 Days or more

10814[Steel] 52100 Bearing Steel58HRC~820
1 Piece(s)Available

8 Days or more

101016[Steel] 52100 Bearing Steel58HRC~108
1 Piece(s)Available

8 Days or more

101016[Steel] 52100 Bearing Steel58HRC~1010
1 Piece(s)Available

8 Days or more

101016[Steel] 52100 Bearing Steel58HRC~1012
1 Piece(s)Available

8 Days or more

101016[Steel] 52100 Bearing Steel58HRC~1016
1 Piece(s)Available

8 Days or more

101016[Steel] 52100 Bearing Steel58HRC~1020
1 Piece(s)Available

8 Days or more

101218[Steel] 52100 Bearing Steel58HRC~1210
1 Piece(s)Available

Same day

Stock

101218[Steel] 52100 Bearing Steel58HRC~1212
1 Piece(s)Available

8 Days or more

101218[Steel] 52100 Bearing Steel58HRC~1216
1 Piece(s)Available

8 Days or more

101218[Steel] 52100 Bearing Steel58HRC~1220
1 Piece(s)Available

8 Days or more

101218[Steel] 52100 Bearing Steel58HRC~1225
1 Piece(s)Available

8 Days or more

101322[Steel] 52100 Bearing Steel58HRC~1310
1 Piece(s)Available

8 Days or more

101322[Steel] 52100 Bearing Steel58HRC~1312
1 Piece(s)Available

8 Days or more

101322[Steel] 52100 Bearing Steel58HRC~1316
1 Piece(s)Available

8 Days or more

101322[Steel] 52100 Bearing Steel58HRC~1320
1 Piece(s)Available

8 Days or more

101322[Steel] 52100 Bearing Steel58HRC~1325
1 Piece(s)Available

8 Days or more

101525[Steel] 52100 Bearing Steel58HRC~1516
1 Piece(s)Available

8 Days or more

101525[Steel] 52100 Bearing Steel58HRC~1520
1 Piece(s)Available

8 Days or more

101525[Steel] 52100 Bearing Steel58HRC~1525
1 Piece(s)Available

8 Days or more

101525[Steel] 52100 Bearing Steel58HRC~1530
1 Piece(s)Available

8 Days or more

101626[Steel] 52100 Bearing Steel58HRC~1616
1 Piece(s)Available

8 Days or more

101626[Steel] 52100 Bearing Steel58HRC~1620
1 Piece(s)Available

8 Days or more

101626[Steel] 52100 Bearing Steel58HRC~1625
1 Piece(s)Available

8 Days or more

101626[Steel] 52100 Bearing Steel58HRC~1630
1 Piece(s)Available

8 Days or more

102030[Steel] 52100 Bearing Steel58HRC~2016
1 Piece(s)Available

8 Days or more

102030[Steel] 52100 Bearing Steel58HRC~2020
1 Piece(s)Available

8 Days or more

102030[Steel] 52100 Bearing Steel58HRC~2025
1 Piece(s)Available

8 Days or more

102030[Steel] 52100 Bearing Steel58HRC~2030
1 Piece(s)Available

8 Days or more

102535[Steel] 52100 Bearing Steel58HRC~2520
1 Piece(s)Available

8 Days or more

102535[Steel] 52100 Bearing Steel58HRC~2525
1 Piece(s)Available

8 Days or more

102535[Steel] 52100 Bearing Steel58HRC~2530
1 Piece(s)Available

8 Days or more

102535[Steel] 52100 Bearing Steel58HRC~2535
1 Piece(s)Available

8 Days or more

10612[Steel] Cast Iron Class No.35None68
1 Piece(s)Available

8 Days or more

10612[Steel] Cast Iron Class No.35None610
1 Piece(s)Available

8 Days or more

10814[Steel] Cast Iron Class No.35None88
1 Piece(s)Available

8 Days or more

10814[Steel] Cast Iron Class No.35None810
1 Piece(s)Available

8 Days or more

10814[Steel] Cast Iron Class No.35None812
1 Piece(s)Available

8 Days or more

10814[Steel] Cast Iron Class No.35None816
1 Piece(s)Available

8 Days or more

10814[Steel] Cast Iron Class No.35None820
1 Piece(s)Available

8 Days or more

101016[Steel] Cast Iron Class No.35None108
1 Piece(s)Available

8 Days or more

101016[Steel] Cast Iron Class No.35None1010
1 Piece(s)Available

8 Days or more

101016[Steel] Cast Iron Class No.35None1012
1 Piece(s)Available

8 Days or more

101016[Steel] Cast Iron Class No.35None1016
1 Piece(s)Available

8 Days or more

101016[Steel] Cast Iron Class No.35None1020
1 Piece(s)Available

8 Days or more

101218[Steel] Cast Iron Class No.35None1210
1 Piece(s)Available

8 Days or more

101218[Steel] Cast Iron Class No.35None1212
1 Piece(s)Available

8 Days or more

101218[Steel] Cast Iron Class No.35None1216
1 Piece(s)Available

8 Days or more

101218[Steel] Cast Iron Class No.35None1220

Loading...

 

Basic Information

Basic Shape With Shoulder Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Oversized
Surface Finish No Special Features No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.