(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Oil Grooved, Straight.

Bushings for Locating Pins - Oil Grooved, Straight.
  • Volume Discount

•Shape: Straight
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized

  • inCAD Components

Part Number

Configured Part Number is shown.

Bushings for Locating Pins with Oil Grooves - Straight, Hardened:Related Image
[ ! ]L dimensions 5, 6 of LCB (standard) have one groove at L/2 position.
・Materials
[ M ]Material[ H ]HardnessType
Straight
52100 Bearing Steel58HRC~LCB
Cast Iron Class No.35 (Special Solid Lubricant)-LCBZ

Specifications

Part Number-L
LCB10
LCBZ12
-
-
12
20
■Straight
Part NumberL SelectionD1m6RCompliance with Standard
TypeDH8LCB LCBZ
(Standard)
LCB

(No Lubrication)
LCBZ
 5+0.018
0
*5*6*8*10*12*16100.0211.50.5-
 6+0.018
0
6810*12*16 120.02520.5
 8+0.022
0
810121620 140.02531
10+0.022
0
160.02531
12+0.027
0
1012162025 180.02531.2
13+0.027
0
220.02931.2
15+0.027
0
16*202530  250.02941.5
16+0.027
0
16202530  260.02941.5
20+0.033
0
 300.02942
25+0.033
0
20253035  350.03442
[ ! ]L Dimensions marked with * are available for LCB only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCB5-5
LCB5-6
LCB5-8
LCB5-10
LCB5-12
LCB5-16
LCB6-6
LCB6-8
LCB6-10
LCB6-12
LCB6-16
LCB8-8
LCB8-10
LCB8-12
LCB8-16
LCB8-20
LCB10-8
LCB10-10
LCB10-12
LCB10-16
LCB10-20
LCB12-10
LCB12-12
LCB12-16
LCB12-20
LCB12-25
LCB13-10
LCB13-12
LCB13-16
LCB13-20
LCB13-25
LCB15-16
LCB15-20
LCB15-25
LCB15-30
LCB16-16
LCB16-20
LCB16-25
LCB16-30
LCB20-16
LCB20-20
LCB20-25
LCB20-30
LCB25-20
LCB25-25
LCB25-30
LCB25-35
LCBZ6-6
LCBZ6-8
LCBZ6-10
LCBZ8-8
LCBZ8-10
LCBZ8-12
LCBZ8-16
LCBZ8-20
LCBZ10-8
LCBZ10-10
LCBZ10-12
LCBZ10-16
LCBZ10-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Material Hardness I.D. D
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

1010[Steel] 52100 Bearing Steel58HRC~55
1 Piece(s)Available

8 Days or more

1010[Steel] 52100 Bearing Steel58HRC~56
1 Piece(s)Available

8 Days or more

1010[Steel] 52100 Bearing Steel58HRC~58
1 Piece(s)Available

8 Days or more

1010[Steel] 52100 Bearing Steel58HRC~510
1 Piece(s)Available

8 Days or more

1010[Steel] 52100 Bearing Steel58HRC~512
1 Piece(s)Available

8 Days or more

1010[Steel] 52100 Bearing Steel58HRC~516
1 Piece(s)Available

8 Days or more

1012[Steel] 52100 Bearing Steel58HRC~66
1 Piece(s)Available

8 Days or more

1012[Steel] 52100 Bearing Steel58HRC~68
1 Piece(s)Available

8 Days or more

1012[Steel] 52100 Bearing Steel58HRC~610
1 Piece(s)Available

8 Days or more

1012[Steel] 52100 Bearing Steel58HRC~612
1 Piece(s)Available

8 Days or more

1012[Steel] 52100 Bearing Steel58HRC~616
1 Piece(s)Available

8 Days or more

1014[Steel] 52100 Bearing Steel58HRC~88
1 Piece(s)Available

8 Days or more

1014[Steel] 52100 Bearing Steel58HRC~810
1 Piece(s)Available

8 Days or more

1014[Steel] 52100 Bearing Steel58HRC~812
1 Piece(s)Available

8 Days or more

1014[Steel] 52100 Bearing Steel58HRC~816
1 Piece(s)Available

8 Days or more

1014[Steel] 52100 Bearing Steel58HRC~820
1 Piece(s)Available

8 Days or more

1016[Steel] 52100 Bearing Steel58HRC~108
1 Piece(s)Available

8 Days or more

1016[Steel] 52100 Bearing Steel58HRC~1010
1 Piece(s)Available

8 Days or more

1016[Steel] 52100 Bearing Steel58HRC~1012
1 Piece(s)Available

8 Days or more

1016[Steel] 52100 Bearing Steel58HRC~1016
1 Piece(s)Available

8 Days or more

1016[Steel] 52100 Bearing Steel58HRC~1020
1 Piece(s)Available

8 Days or more

1018[Steel] 52100 Bearing Steel58HRC~1210
1 Piece(s)Available

8 Days or more

1018[Steel] 52100 Bearing Steel58HRC~1212
1 Piece(s)Available

8 Days or more

1018[Steel] 52100 Bearing Steel58HRC~1216
1 Piece(s)Available

8 Days or more

1018[Steel] 52100 Bearing Steel58HRC~1220
1 Piece(s)Available

8 Days or more

1018[Steel] 52100 Bearing Steel58HRC~1225
1 Piece(s)Available

8 Days or more

1022[Steel] 52100 Bearing Steel58HRC~1310
1 Piece(s)Available

8 Days or more

1022[Steel] 52100 Bearing Steel58HRC~1312
1 Piece(s)Available

8 Days or more

1022[Steel] 52100 Bearing Steel58HRC~1316
1 Piece(s)Available

8 Days or more

1022[Steel] 52100 Bearing Steel58HRC~1320
1 Piece(s)Available

8 Days or more

1022[Steel] 52100 Bearing Steel58HRC~1325
1 Piece(s)Available

8 Days or more

1025[Steel] 52100 Bearing Steel58HRC~1516
1 Piece(s)Available

8 Days or more

1025[Steel] 52100 Bearing Steel58HRC~1520
1 Piece(s)Available

8 Days or more

1025[Steel] 52100 Bearing Steel58HRC~1525
1 Piece(s)Available

8 Days or more

1025[Steel] 52100 Bearing Steel58HRC~1530
1 Piece(s)Available

8 Days or more

1026[Steel] 52100 Bearing Steel58HRC~1616
1 Piece(s)Available

8 Days or more

1026[Steel] 52100 Bearing Steel58HRC~1620
1 Piece(s)Available

8 Days or more

1026[Steel] 52100 Bearing Steel58HRC~1625
1 Piece(s)Available

8 Days or more

1026[Steel] 52100 Bearing Steel58HRC~1630
1 Piece(s)Available

8 Days or more

1030[Steel] 52100 Bearing Steel58HRC~2016
1 Piece(s)Available

8 Days or more

1030[Steel] 52100 Bearing Steel58HRC~2020
1 Piece(s)Available

8 Days or more

1030[Steel] 52100 Bearing Steel58HRC~2025
1 Piece(s)Available

8 Days or more

1030[Steel] 52100 Bearing Steel58HRC~2030
1 Piece(s)Available

8 Days or more

1035[Steel] 52100 Bearing Steel58HRC~2520
1 Piece(s)Available

8 Days or more

1035[Steel] 52100 Bearing Steel58HRC~2525
1 Piece(s)Available

8 Days or more

1035[Steel] 52100 Bearing Steel58HRC~2530
1 Piece(s)Available

8 Days or more

1035[Steel] 52100 Bearing Steel58HRC~2535
1 Piece(s)Available

8 Days or more

1012[Steel] Cast Iron Class No.35None66
1 Piece(s)Available

8 Days or more

1012[Steel] Cast Iron Class No.35None68
1 Piece(s)Available

8 Days or more

1012[Steel] Cast Iron Class No.35None610
1 Piece(s)Available

8 Days or more

1014[Steel] Cast Iron Class No.35None88
1 Piece(s)Available

8 Days or more

1014[Steel] Cast Iron Class No.35None810
1 Piece(s)Available

8 Days or more

1014[Steel] Cast Iron Class No.35None812
1 Piece(s)Available

8 Days or more

1014[Steel] Cast Iron Class No.35None816
1 Piece(s)Available

8 Days or more

1014[Steel] Cast Iron Class No.35None820
1 Piece(s)Available

8 Days or more

1016[Steel] Cast Iron Class No.35None108
1 Piece(s)Available

8 Days or more

1016[Steel] Cast Iron Class No.35None1010
1 Piece(s)Available

8 Days or more

1016[Steel] Cast Iron Class No.35None1012
1 Piece(s)Available

8 Days or more

1016[Steel] Cast Iron Class No.35None1016
1 Piece(s)Available

8 Days or more

1016[Steel] Cast Iron Class No.35None1020
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Material Hardness I.D. D
(mm)
Length L
(mm)

Loading...

Basic Information

Basic Shape Straight Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Oversized
Surface Finish No Special Features No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.