(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Shoulder.

Bushings for Locating Pins - Shoulder.
  • Volume Discount
  • Spec Change

•Shape: Shouldered
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized

  • inCAD Components
Bushings for Locating Pins - Shouldered, Standard:Related Image
・Materials
■Standard
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
p6m6
O1 Tool Steel Equivalent-60HRC~JBHJBHM
O1 Tool Steel EquivalentElectroless Nickel Plating60HRC~JBHNJBHMN
440C or 420 Stainless Steel-50HRC~JBHCJBHMC
[ ! ]Tolerance of d dimension 2 ~ 6 of electroless nickel plated products is H7.
[ ! ]For hole machining, please note that inner diameter shrinkage of p6 Type is more than that of m6 Type.
(See "Variance of I.D. after Press-fitting Bushings for Locating Pins" on P.1566)

■Thin Wall
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
p6m6
52100 Bearing Steel or O1 Tool Steel Equivalent-58HRC~JBHUPJBHU
52100 Bearing Steel or O1 Tool Steel EquivalentElectroless Nickel Plating58HRC~JBHUNPJBHUN
440C or 420 Stainless Steel-50HRC~JBHUCPJBHUC
[ ! ]Tolerance of d dimension 3 ~ 6 of electroless nickel plated products is H7.
[ ! ]For hole machining, please note that inner diameter shrinkage of p6 Type is more than that of m6 Type.
(See "Variance of I.D. after Press-fitting Bushings for Locating Pins" on P.1566)
 

Specifications

Part Number-L
JBH5-8
JBHUN12-12
■Standard
Part NumberL SelectionThickness (N)RHTDD ToleranceCompliance with Standard
Typedd Tolerancep6m6JBH
JBHM
JBHN
JBHMN
JBHC
JBHMC
No Surface TreatmentElectroless Nickel Plating
(p6)
JBH
JBHN
JBHC

(m6)
JBHM
JBHMN
JBHMC
2G6+0.008
+0.002
H7+0.010
0
5681012      1.50.892.55+0.020
+0.012
+0.012
+0.004
--
3G6+0.008
+0.002
H7+0.010
0
568*1012      20.8112.57+0.024
+0.015
+0.015
+0.006
4G6+0.012
+0.004
H7+0.012
0
*568101215*1620   211238+0.024
+0.015
+0.015
+0.006
5G6+0.012
+0.004
H7+0.012
0
5681012151620   2.5114310+0.024
+0.015
+0.015
+0.006
6G6+0.012
+0.004
H7+0.012
0
568101215162025  2114310+0.024
+0.015
+0.015
+0.006
8G6+0.014
+0.005
G6+0.014
+0.005
2216412+0.029
+0.018
+0.018
+0.007
10G6+0.014
+0.005
G6+0.014
+0.005
 68101215162025  2.5219415+0.029
+0.018
+0.018
+0.007
12G6+0.017
+0.006
G6+0.017
+0.006
  810121516202530 3222418+0.029
+0.018
+0.018
+0.007
13G6+0.017
+0.006
G6+0.017
+0.006
   10121516202530 4.5226522+0.035
+0.022
+0.021
+0.008
-
15G6+0.017
+0.006
G6+0.017
+0.006
   10*12*15*16*20*25*30 5230525+0.035
+0.022
+0.021
+0.008
16G6+0.017
+0.006
G6+0.017
+0.006
   10121516202530 5230526+0.035
+0.022
+0.021
+0.008
20G6+0.020
+0.007
G6+0.020
+0.007
    121516202530 5335630+0.035
+0.022
+0.021
+0.008
25G6+0.020
+0.007
G6+0.020
+0.007
      162025*30355340635+0.042
+0.026
+0.025
+0.009
[ NG ]L dimension with * is not applicable to JBHMC.

■Thin Wall
Part NumberL SelectionThickness (N)RHTDD ToleranceCompliance with Standard
Typedd Tolerancep6m6JBHU
JBHUP
JBHUN
JBHUNP
JBHUC
JBHUCP
No Surface TreatmentElectroless Nickel Plating
(p6)
JBHUP
JBHUNP
JBHUCP

(m6)
JBHU
JBHUN
JBHUC
3G6+0.008
+0.002
H7+0.010
0
681012    10.592.55+0.020
+0.012
+0.012
+0.004
4G6+0.012
+0.004
H7+0.012
0
6810121516  10.51036+0.020
+0.012
+0.012
+0.004
5G6+0.012
+0.004
H7+0.012
0
681012*15*1620 10.51137+0.024
+0.015
+0.015
+0.006
6G6+0.012
+0.004
H7+0.012
0
681012*151620 10.51238+0.024
+0.015
+0.015
+0.006
8G6+0.014
+0.005
G6+0.014
+0.005
681012*151620 10.514410+0.024
+0.015
+0.015
+0.006
10G6+0.014
+0.005
G6+0.014
+0.005
681012151620 1.50.517413+0.029
+0.018
+0.018
+0.007
12G6+0.017
+0.006
G6+0.017
+0.006
 810121516*20 1.50.519415+0.029
+0.018
+0.018
+0.007
13G6+0.017
+0.006
G6+0.017
+0.006
  1012151620 2121517+0.029
+0.018
+0.018
+0.007
--
15G6+0.017
+0.006
G6+0.017
+0.006
   12151620 2124519+0.035
+0.022
+0.021
+0.008
16G6+0.017
+0.006
G6+0.017
+0.006
   12151620*252.5226521+0.035
+0.022
+0.021
+0.008
20G6+0.020
+0.007
G6+0.020
+0.007
   12151620253231626+0.035
+0.022
+0.021
+0.008
25G6+0.020
+0.007
G6+0.020
+0.007
      20253236631+0.042
+0.026
+0.025
+0.009
[ NG ]L dimension with * is not applicable to JBHUC.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBH2-5
JBH2-6
JBH2-8
JBH2-10
JBH2-12
JBH3-5
JBH3-6
JBH3-8
JBH3-10
JBH3-12
JBH4-5
JBH4-6
JBH4-8
JBH4-10
JBH4-12
JBH4-15
JBH4-16
JBH4-20
JBH5-5
JBH5-6
JBH5-8
JBH5-10
JBH5-12
JBH5-15
JBH5-16
JBH5-20
JBH6-5
JBH6-6
JBH6-8
JBH6-10
JBH6-12
JBH6-15
JBH6-16
JBH6-20
JBH6-25
JBH8-5
JBH8-6
JBH8-8
JBH8-10
JBH8-12
JBH8-15
JBH8-16
JBH8-20
JBH8-25
JBH10-6
JBH10-8
JBH10-10
JBH10-12
JBH10-15
JBH10-16
JBH10-20
JBH10-25
JBH12-8
JBH12-10
JBH12-12
JBH12-15
JBH12-16
JBH12-20
JBH12-25
JBH12-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInner Dia. (mm)
(mm)
Outer Dia. (mm)
(mm)
Material Surface Finish I.D. d
(mm)
D Tolerance Length L
(mm)
1 Piece(s)Available

6 Days or more

1025[Steel] O1 Tool SteelNo2p65
1 Piece(s)Available

6 Days or more

1025[Steel] O1 Tool SteelNo2p66
1 Piece(s)Available

6 Days or more

1025[Steel] O1 Tool SteelNo2p68
1 Piece(s)Available

6 Days or more

1025[Steel] O1 Tool SteelNo2p610
1 Piece(s)Available

6 Days or more

1025[Steel] O1 Tool SteelNo2p612
1 Piece(s)Available

6 Days or more

1037[Steel] O1 Tool SteelNo3p65
1 Piece(s)Available

6 Days or more

1037[Steel] O1 Tool SteelNo3p66
1 Piece(s)Available

6 Days or more

1037[Steel] O1 Tool SteelNo3p68
1 Piece(s)Available

6 Days or more

1037[Steel] O1 Tool SteelNo3p610
1 Piece(s)Available

6 Days or more

1037[Steel] O1 Tool SteelNo3p612
1 Piece(s)Available

8 Days or more

1048[Steel] O1 Tool SteelNo4p65
1 Piece(s)Available

6 Days or more

1048[Steel] O1 Tool SteelNo4p66
1 Piece(s)Available

6 Days or more

1048[Steel] O1 Tool SteelNo4p68
1 Piece(s)Available

6 Days or more

1048[Steel] O1 Tool SteelNo4p610
1 Piece(s)Available

6 Days or more

1048[Steel] O1 Tool SteelNo4p612
1 Piece(s)Available

6 Days or more

1048[Steel] O1 Tool SteelNo4p615
1 Piece(s)Available

8 Days or more

1048[Steel] O1 Tool SteelNo4p616
1 Piece(s)Available

6 Days or more

1048[Steel] O1 Tool SteelNo4p620
1 Piece(s)Available

Same day

Stock

10510[Steel] O1 Tool SteelNo5p65
1 Piece(s)Available

Same day

Stock

10510[Steel] O1 Tool SteelNo5p66
1 Piece(s)Available

6 Days or more

10510[Steel] O1 Tool SteelNo5p68
1 Piece(s)Available

6 Days or more

10510[Steel] O1 Tool SteelNo5p610
1 Piece(s)Available

6 Days or more

10510[Steel] O1 Tool SteelNo5p612
1 Piece(s)Available

6 Days or more

10510[Steel] O1 Tool SteelNo5p615
1 Piece(s)Available

6 Days or more

10510[Steel] O1 Tool SteelNo5p616
1 Piece(s)Available

6 Days or more

10510[Steel] O1 Tool SteelNo5p620
1 Piece(s)Available

Same day

Stock

10610[Steel] O1 Tool SteelNo6p65
1 Piece(s)Available

Same day

Stock

10610[Steel] O1 Tool SteelNo6p66
1 Piece(s)Available

Same day

Stock

10610[Steel] O1 Tool SteelNo6p68
1 Piece(s)Available

Same day

Stock

10610[Steel] O1 Tool SteelNo6p610
1 Piece(s)Available

Same day

Stock

10610[Steel] O1 Tool SteelNo6p612
1 Piece(s)Available

8 Days or more

10610[Steel] O1 Tool SteelNo6p615
1 Piece(s)Available

6 Days or more

10610[Steel] O1 Tool SteelNo6p616
1 Piece(s)Available

6 Days or more

10610[Steel] O1 Tool SteelNo6p620
1 Piece(s)Available

6 Days or more

10610[Steel] O1 Tool SteelNo6p625
1 Piece(s)Available

Same day

Stock

10812[Steel] O1 Tool SteelNo8p65
1 Piece(s)Available

Same day

Stock

10812[Steel] O1 Tool SteelNo8p66
1 Piece(s)Available

Same day

Stock

10812[Steel] O1 Tool SteelNo8p68
1 Piece(s)Available

Same day

Stock

10812[Steel] O1 Tool SteelNo8p610
1 Piece(s)Available

Same day

Stock

10812[Steel] O1 Tool SteelNo8p612
1 Piece(s)Available

6 Days or more

10812[Steel] O1 Tool SteelNo8p615
1 Piece(s)Available

Same day

Stock

10812[Steel] O1 Tool SteelNo8p616
1 Piece(s)Available

Same day

Stock

10812[Steel] O1 Tool SteelNo8p620
1 Piece(s)Available

6 Days or more

10812[Steel] O1 Tool SteelNo8p625
1 Piece(s)Available

Same day

Stock

101015[Steel] O1 Tool SteelNo10p66
1 Piece(s)Available

Same day

Stock

101015[Steel] O1 Tool SteelNo10p68
1 Piece(s)Available

Same day

Stock

101015[Steel] O1 Tool SteelNo10p610
1 Piece(s)Available

Same day

Stock

101015[Steel] O1 Tool SteelNo10p612
1 Piece(s)Available

Same day

Stock

101015[Steel] O1 Tool SteelNo10p615
1 Piece(s)Available

Same day

Stock

101015[Steel] O1 Tool SteelNo10p616
1 Piece(s)Available

Same day

Stock

101015[Steel] O1 Tool SteelNo10p620
1 Piece(s)Available

Same day

Stock

101015[Steel] O1 Tool SteelNo10p625
1 Piece(s)Available

Same day

Stock

101218[Steel] O1 Tool SteelNo12p68
1 Piece(s)Available

Same day

Stock

101218[Steel] O1 Tool SteelNo12p610
1 Piece(s)Available

Same day

Stock

101218[Steel] O1 Tool SteelNo12p612
1 Piece(s)Available

Same day

Stock

101218[Steel] O1 Tool SteelNo12p615
1 Piece(s)Available

Same day

Stock

101218[Steel] O1 Tool SteelNo12p616
1 Piece(s)Available

Same day

Stock

101218[Steel] O1 Tool SteelNo12p620
1 Piece(s)Available

6 Days or more

101218[Steel] O1 Tool SteelNo12p625
1 Piece(s)Available

6 Days or more

101218[Steel] O1 Tool SteelNo12p630

Loading...

 

Basic Information

Basic Shape With Shoulder Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Oversized
Special Features No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.