(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Straight
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Oversized
Part Number
Configured Part Number is shown.
[ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | |
p6 | m6 | |||
O1 Tool Steel Equivalent | - | 60HRC~ | JBA | JBAM |
O1 Tool Steel Equivalent | Electroless Nickel Plating | 60HRC~ | JBAN | JBAMN |
440C or 420 Stainless Steel | - | 50HRC~ | JBAC | JBAMC |
[ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | |
p6 | m6 | |||
52100 Bearing Steel or O1 Tool Steel Equivalent | - | 58HRC~ | JBAUP | JBAU |
52100 Bearing Steel or O1 Tool Steel Equivalent | Electroless Nickel Plating | 58HRC~ | JBAUNP | JBAUN |
440C or 420 Stainless Steel | - | 50HRC~ | JBAUCP | JBAUC |
Part Number | - | L |
JBAC12 JBAUN8 | - - | 10 8 |
Part Number | L Selection | Thickness (N) | R | D | D Tolerance | |||||||||||||||||
Type | d | d Tolerance | p6 | m6 | ||||||||||||||||||
No Surface Treatment | Electroless Nickel Plating | |||||||||||||||||||||
(p6) JBA JBAN JBAC (m6) JBAM JBAMN JBAMC | 2 | G6 | +0.008 +0.002 | H7 | +0.010 0 | 5 | 6 | 7 | 8 | 10 | 12 | 1.5 | 0.8 | 5 | +0.020 +0.012 | +0.012 +0.004 | ||||||
3 | G6 | +0.008 +0.002 | H7 | +0.010 0 | 2 | 0.8 | 7 | +0.024 +0.015 | +0.015 +0.006 | |||||||||||||
4 | G6 | +0.012 +0.004 | H7 | +0.012 0 | 5 | 6 | 7 | 8 | 10 | 12 | 15 | *16 | 20 | 2 | 1 | 8 | +0.024 +0.015 | +0.015 +0.006 | ||||
5 | G6 | +0.012 +0.004 | H7 | +0.012 0 | 5 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 20 | 2.5 | 1 | 10 | +0.024 +0.015 | +0.015 +0.006 | ||||
6 | G6 | +0.012 +0.004 | H7 | +0.012 0 | 5 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 2 | 1 | 10 | +0.024 +0.015 | +0.015 +0.006 | |||
8 | G6 | +0.014 +0.005 | G6 | +0.014 +0.005 | 2 | 2 | 12 | +0.029 +0.018 | +0.018 +0.007 | |||||||||||||
10 | G6 | +0.014 +0.005 | G6 | +0.014 +0.005 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 2.5 | 2 | 15 | +0.029 +0.018 | +0.018 +0.007 | |||
12 | G6 | +0.017 +0.006 | G6 | +0.017 +0.006 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 3 | 2 | 18 | +0.029 +0.018 | +0.018 +0.007 | |||||
13 | G6 | +0.017 +0.006 | G6 | +0.017 +0.006 | 10 | 12 | *15 | 16 | 20 | *25 | 30 | 4.5 | 2 | 22 | +0.035 +0.022 | +0.021 +0.008 | ||||||
15 | G6 | +0.017 +0.006 | G6 | +0.017 +0.006 | 12 | 15 | 16 | 20 | *25 | 30 | 5 | 2 | 25 | +0.035 +0.022 | +0.021 +0.008 | |||||||
16 | G6 | +0.017 +0.006 | G6 | +0.017 +0.006 | 12 | 15 | 16 | 20 | 25 | 30 | 5 | 2 | 26 | +0.035 +0.022 | +0.021 +0.008 | |||||||
20 | G6 | +0.020 +0.007 | G6 | +0.020 +0.007 | 5 | 3 | 30 | +0.035 +0.022 | +0.021 +0.008 | |||||||||||||
25 | G6 | +0.020 +0.007 | G6 | +0.020 +0.007 | 16 | 20 | 25 | 30 | *35 | 5 | 3 | 35 | +0.042 +0.026 | +0.025 +0.009 |
Part Number | L Selection | Thickness (N) | R | D | D Tolerance | ||||||||||||||
Type | d | d Tolerance | p6 | m6 | |||||||||||||||
No Surface Treatment | Electroless Nickel Plating | ||||||||||||||||||
(p6) JBAUP JBAUNP JBAUCP (m6) JBAU JBAUN JBAUC | 3 | G6 | +0.008 +0.002 | H7 | +0.010 0 | 5 | 6 | 8 | 10 | 12 | 1 | 0.5 | 5 | +0.020 +0.012 | +0.012 +0.004 | ||||
4 | G6 | +0.012 +0.004 | H7 | +0.012 0 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 1 | 0.5 | 6 | +0.020 +0.012 | +0.012 +0.004 | |||
5 | G6 | +0.012 +0.004 | H7 | +0.012 0 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 1 | 0.5 | 7 | +0.024 +0.015 | +0.015 +0.006 | ||
6 | G6 | +0.012 +0.004 | H7 | +0.012 0 | 1 | 0.5 | 8 | +0.024 +0.015 | +0.015 +0.006 | ||||||||||
8 | G6 | +0.014 +0.005 | G6 | +0.014 +0.005 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 1 | 0.5 | 10 | +0.024 +0.015 | +0.015 +0.006 | |||
10 | G6 | +0.014 +0.005 | G6 | +0.014 +0.005 | 1.5 | 0.5 | 13 | +0.029 +0.018 | +0.018 +0.007 | ||||||||||
12 | G6 | +0.017 +0.006 | G6 | +0.017 +0.006 | 8 | 10 | 12 | 15 | 16 | 20 | 1.5 | 0.5 | 15 | +0.029 +0.018 | +0.018 +0.007 | ||||
13 | G6 | +0.017 +0.006 | G6 | +0.017 +0.006 | 10 | 12 | *15 | 16 | 20 | 2 | 1 | 17 | +0.029 +0.018 | +0.018 +0.007 | |||||
15 | G6 | +0.017 +0.006 | G6 | +0.017 +0.006 | 10 | 12 | 15 | 16 | 20 | 2 | 1 | 19 | +0.035 +0.022 | +0.021 +0.008 | |||||
16 | G6 | +0.017 +0.006 | G6 | +0.017 +0.006 | 10 | 12 | 15 | 16 | 20 | 25 | 2.5 | 2 | 21 | +0.035 +0.022 | +0.021 +0.008 | ||||
20 | G6 | +0.020 +0.007 | G6 | +0.020 +0.007 | 12 | 15 | 16 | 20 | 25 | 3 | 2 | 26 | +0.035 +0.022 | +0.021 +0.008 | |||||
25 | G6 | +0.020 +0.007 | G6 | +0.020 +0.007 | 20 | 25 | 3 | 2 | 31 | +0.042 +0.026 | +0.025 +0.009 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Basic Shape | Straight | Bore (Inner Dia.) Shape | Round shape | Outer Dia. Tolerance | Oversized |
---|---|---|---|---|---|
Special Features | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy