(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Pins - Tapped, with Pilot, Tip Shape Selectable

Support Pins - Tapped, with Pilot, Tip Shape Selectable
  • Spec Change
  • Lead Time Reduction

•Type: Support
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Tapped with Pilot

  • inCAD Components
Support Pins - Tip Shape Selectable, Pilot:Related Image
Support Pins - Tip Shape Selectable, Pilot:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessPilot
①1045 Carbon SteelBlack Oxide-LSPB
②1045 Carbon SteelHard Chrome PlatingPlating Hardness :750 HV min.LSPBR
③1045 Carbon SteelBlack OxideTreated Hardness: 45 ~ 50HRCLSPBHB
④1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45 ~ 50HRC
Plating Hardness :750 HV min.
LSPBHR
⑤304 Stainless Steel--LSPBSU
⑥440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCLSPBSC
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.

Specifications

Part Number-L-P-B-E-A
LSPBC12-L25.01-P8.00-B10    
◆Tapped, Threaded
Recommended Tightening Torque (Reference)
M (Coarse)Tightening Torque
N • cm
M3  98
M4  225
M5  461
M6 784
M8 1911
M10 3783
M12 6605
M1616366
M2032928
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.
Part NumberL
0.01mm Increment
P
0.01mm Increment
B
0.1mm Increment
E
0.1mm Increment (Shape A only)
A
Selection (Shape A only)
R
(Shape C)
dM1 (Coarse)1W2
TypeTip ShapeD
Pilot
LSPB
LSPBR
LSPBHB
LSPBHR
LSPBSU
LSPBSC
A
B
C
1020.00~80.004.00~8.002.0~20.00.5~10.015
30
45
60
1.56M3688
124.00~10.002.0~20.01.58M561010
155.00~10.002.0~25.0210M591310
208.00~15.002.0~30.0312M891710
2510.00~15.002.0~30.0416M892010
[ ! ]For Pilot, D dim. 10 or more is available. [ ! ]Note the strength of undercut part for Pilot.>> P.1566

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSPBA10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBA12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBA15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBA20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBA25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBB10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]
LSPBB12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]
LSPBB15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]
LSPBB20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]
LSPBB25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]
LSPBC10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]
LSPBC12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]
LSPBC15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]
LSPBC20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]
LSPBC25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]
LSPBHBA10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHBA12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHBA15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHBA20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHBA25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHBB10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]
LSPBHBB12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]
LSPBHBB15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]
LSPBHBB20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]
LSPBHBB25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]
LSPBHBC10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]
LSPBHBC12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]
LSPBHBC15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]
LSPBHBC20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]
LSPBHBC25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]
LSPBHRA10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHRA12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHRA15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHRA20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHRA25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBHRB10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]
LSPBHRB12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]
LSPBHRB15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]
LSPBHRB20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]
LSPBHRB25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]
LSPBHRC10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]
LSPBHRC12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]
LSPBHRC15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]
LSPBHRC20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]
LSPBHRC25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]
LSPBRA10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBRA12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBRA15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBRA20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBRA25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
LSPBRB10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]
LSPBRB12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]
LSPBRB15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]
LSPBRB20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]
LSPBRB25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]
LSPBRC10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]
LSPBRC12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]
LSPBRC15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]
LSPBRC20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]
LSPBRC25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip Shape Material Surface Finish
(Ø)
Heat Treated Hardness Wrench Flats G
(mm)
Wrench Flats B
(inch)
A
(°)
B
(mm)
E
(mm)
L
(mm)
P
(mm)
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone10015 ~ 602 ~ 200.5 ~ 1020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone12015 ~ 602 ~ 200.5 ~ 1020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone15015 ~ 602 ~ 250.5 ~ 1020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone20015 ~ 602 ~ 300.5 ~ 1020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone25015 ~ 602 ~ 300.5 ~ 1020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone100-2 ~ 20-20 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone120-2 ~ 20-20 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone150-2 ~ 25-20 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone200-2 ~ 30-20 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone250-2 ~ 30-20 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide NoNone100-2 ~ 20-20 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide NoNone120-2 ~ 20-20 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide NoNone150-2 ~ 25-20 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide NoNone200-2 ~ 30-20 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide NoNone250-2 ~ 30-20 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC10015 ~ 602 ~ 200.5 ~ 1020 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC12015 ~ 602 ~ 200.5 ~ 1020 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC15015 ~ 602 ~ 250.5 ~ 1020 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC20015 ~ 602 ~ 300.5 ~ 1020 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC25015 ~ 602 ~ 300.5 ~ 1020 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC100-2 ~ 20-20 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC120-2 ~ 20-20 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC150-2 ~ 25-20 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC200-2 ~ 30-20 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC250-2 ~ 30-20 ~ 8010 ~ 15
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC100-2 ~ 20-20 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC120-2 ~ 20-20 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC150-2 ~ 25-20 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC200-2 ~ 30-20 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Taper RSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC250-2 ~ 30-20 ~ 8010 ~ 15
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~10015 ~ 602 ~ 200.5 ~ 1020 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~12015 ~ 602 ~ 200.5 ~ 1020 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~15015 ~ 602 ~ 250.5 ~ 1020 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~20015 ~ 602 ~ 300.5 ~ 1020 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~25015 ~ 602 ~ 300.5 ~ 1020 ~ 8010 ~ 15
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~100-2 ~ 20-20 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~120-2 ~ 20-20 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~150-2 ~ 25-20 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~200-2 ~ 30-20 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~250-2 ~ 30-20 ~ 8010 ~ 15
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~100-2 ~ 20-20 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~120-2 ~ 20-20 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~150-2 ~ 25-20 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~200-2 ~ 30-20 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~250-2 ~ 30-20 ~ 8010 ~ 15
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV10015 ~ 602 ~ 200.5 ~ 1020 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV12015 ~ 602 ~ 200.5 ~ 1020 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV15015 ~ 602 ~ 250.5 ~ 1020 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV20015 ~ 602 ~ 300.5 ~ 1020 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV25015 ~ 602 ~ 300.5 ~ 1020 ~ 8010 ~ 15
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresencePlating Hardness: 750HV100-2 ~ 20-20 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresencePlating Hardness: 750HV120-2 ~ 20-20 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresencePlating Hardness: 750HV150-2 ~ 25-20 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresencePlating Hardness: 750HV200-2 ~ 30-20 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresencePlating Hardness: 750HV250-2 ~ 30-20 ~ 8010 ~ 15
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresencePlating Hardness: 750HV100-2 ~ 20-20 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresencePlating Hardness: 750HV120-2 ~ 20-20 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresencePlating Hardness: 750HV150-2 ~ 25-20 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresencePlating Hardness: 750HV200-2 ~ 30-20 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10Taper RSteelHard Chrome PlatingPresencePlating Hardness: 750HV250-2 ~ 30-20 ~ 8010 ~ 15

Loading...

 

Basic Information

Type Support Pins Height Tolerance(mm) 0/+0.05 Mounting Method Pilot / Female Thread

Additional Products in this Category

Complementary Products

Tech Support