(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The straight shank is used for press fit. Options available in 304 and 420 stainless steel, additionally configurable heat treatment: hardened. Configurable P and L parameters. M2 or M3 internal thread depending on the outside diameter of the shank.
Part Number
Configured Part Number is shown.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Small Head |
Tapped | ||||
① | 304 Stainless Steel | - | - | SFPMT |
② | 440C or 420 Stainless Steel | - | Treated Hardness: 50~55 HRC min. | CFPMT |
Part Number | - | P | - | L | ||
Type | D | |||||
SFPMT | 5 | - | P2.90 | - | L12 |
Part Number | P 0.01mm Increment | L 1mm Increment | B | C | M (Coarse) | ℓ2 | ||
Type | D | D dim. Tolerance g6 | ||||||
SFPMT CFPMT | 5 | -0.004 -0.012 | 2.50~4.00 | 10~20 | 2 | 0.5 | M2 | 3 |
6 | -0.004 -0.012 | M3 | 5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CFPMT5-P[2.5-4/0.01]-L[10-20/1] |
CFPMT6-P[2.5-4/0.01]-L[10-20/1] |
SFPMT5-P[2.5-4/0.01]-L[10-20/1] |
SFPMT6-P[2.5-4/0.01]-L[10-20/1] |
Part Number |
---|
Loading...
Basic Shape | Small Head | Head Shape | Round | Head Tip Shape | Spherical Surface |
---|---|---|---|---|---|
Drive | No | Shank Style | Female Thread | Surface Finish | No |
Tolerance of Positioning Side Outer Diameter | 0/-0.01 | Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy