(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - SD-Type, 2-Row, 50B Series

Roller Chain Sprockets - SD-Type, 2-Row, 50B Series
  • Volume Discount
  • Spec Expansion
  • New Pricing
  • Price Reduction
  • Lead Time Reduction

•Chain Type: RS
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Sprocket Shape: SD Type
•Material: 1045 Carbon Steel (Spurs are Induction Hardened)

  • inCAD Components
スプロケット 2列タイプ:Related Image
■Shaft Bore Specifications
Shaft Bore Dia. DKeyway b2xt2Set Screw M
155x2.36
18, 206x2.86
25~308x3.38
3510x3.38
4012x3.38
[ ! ]Offset between tooth tip and keyway is ±0.5mm.
・Materials
Type[ M ] Material
SP50SD1045 Carbon Steel
(Induction Hardened Teeth Tip)

Specifications

Part Number-Bore Spec.-Bore Dia.
SP50SD15-N-25
■50B Series For Chains, see >>P.1535. 
Part NumberShaft Bore Specs. Shaft Bore Dia.DpDoHLXYMass (kg)Compliance with Standard
TypeNumber of TeethS Specification (DH8)N (DH7)Products with the shaft bore dia. marked with * are in Stock.S SpecificationN Spec. (In Stock)N Spec. (Other than In Stock)
SP50SD12S

N
13 1820     61.346943408.731.30.63-
1313  20*25*28   66.347448408.731.30.75
1413  20252830  71.347953408.731.30.9-
1513  2025*283035 76.358458408.731.31.04
1613   252830354081.378963408.731.31.22-
1713   252830354086.399468408.731.31.41-
1813   252830*354091.4210073408.731.31.61
1916   252830354096.4510579408.731.31.8-
2016   2528303540101.4811084408.731.31.95-
2116    28303540106.5111589408.731.32.27-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SP50SD12-N-[18,​20]
SP50SD12-S-13
SP50SD13-N-[20,​25,​28]
SP50SD13-S-13
SP50SD14-N-[20,​25,​28,​30]
SP50SD14-S-13
SP50SD15-N-[20,​25,​28,​30,​35]
SP50SD15-S-13
SP50SD16-N-[25,​28,​30,​35,​40]
SP50SD16-S-13
SP50SD17-N-[25,​28,​30,​35,​40]
SP50SD17-S-13
SP50SD18-N-[25,​28,​30,​35,​40]
SP50SD18-S-13
SP50SD19-N-[25,​28,​30,​35,​40]
SP50SD19-S-16
SP50SD20-N-[25,​28,​30,​35,​40]
SP50SD20-S-16
SP50SD21-N-[28,​30,​35,​40]
SP50SD21-S-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Tracks Bore Dia. D (or d)
(mm)
Bore Style Number of Teeth
(T)
Shaft Type Hole Specifications
1 Piece(s)

10 Days or more

10Dual Track18 ~ 20with Finished Bore12Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore12Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

10 Days or more

10Dual Track20 ~ 28with Finished Bore13Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore13Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

10 Days or more

10Dual Track20 ~ 30with Finished Bore14Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore14Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

10 Days or more

10Dual Track20 ~ 35with Finished Bore15Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore15Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

10 Days or more

10Dual Track25 ~ 40with Finished Bore16Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore16Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

10 Days or more

10Dual Track25 ~ 40with Finished Bore17Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore17Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

10 Days or more

10Dual Track25 ~ 40with Finished Bore18Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore18Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

10 Days or more

10Dual Track25 ~ 40with Finished Bore19Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore19Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

10 Days or more

10Dual Track25 ~ 40with Finished Bore20Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore20Standard Pilot HoleS (Pilot Hole)
1 Piece(s)

10 Days or more

10Dual Track28 ~ 40with Finished Bore21Shaft Bore Machining ConfigurableN (Keyway + Tap)
1 Piece(s)Available

8 Days or more

10Single Row-with Machinable Pilot Bore21Standard Pilot HoleS (Pilot Hole)

Loading...

  1. 1

More Information

■Features: Sprocket designed to transmit the driving force to two chains. It is usable for multi-axis driven machines.

Example

スプロケット 2列タイプ:Related Image
 

Basic Information

Sprocket Shape SD Type For Chain No. (Chain Pitch) 50B (5/8" pitch) Material 1045 Carbon Steel (Spurs are Induction Hardened)
Chain Type RS Surface Treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.