(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Flat Type with Bracket
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Mounting Style: Threaded Stud Hex Socket
•Bearing Material: 440C Stainless Steel Equivalent
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | ||
Flat Outer Race | Surface Plastic | Bearing | Shaft | Shaft | |
ENHS | Polyacetal | 440C Stainless Steel | 304 Stainless Steel Equivalent | - | ①Bracket (Clear Anodize) ②Nut (M6) |
ENH | 52100 Bearing Steel | SWCH Carbon Steel | Trivalent Chromate |
Part Number |
ENH24 |
Part Number | Allowable Load N ( ) indicates 304 Stainless Steel | F | h | B | M (Coarse) | J | Hex Socket G | Bearing Used | |
Type | D | ||||||||
Flat ENHS ENH | 24 | 78.4 (39.2) | 5 | 11 | 6 | 6 | 37 | 2.5 | 696ZZ |
26 | 78.4 (39.2) | 6 | 10 | 8 | 6 | 39 | 5 | 608ZZ | |
30 | 176 (88) | 8 | 8 | 9 | 6 | 40 | 5 | 608ZZ | |
35 | 176 (88) | 10.5 | 5.5 | 9 | 6 | 40 | 5 | 608ZZ |
Part Number | Available Sizes | ||
Type | D | ENHS | ENH |
Flat Outer Race ENHS ENH | 24 | ||
26 | |||
30 | |||
35 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ENH24 |
ENH26 |
ENH30 |
ENH35 |
ENHS24 |
ENHS26 |
ENHS30 |
ENHS35 |
Loading...
Type | Flat Type with Bracket | Mounting Style | Threaded Stud Hex Socket | Operating Environment | Standard (for Light Load) |
---|---|---|---|---|---|
Screw Head Shape | Hex Socket | Nominal of Thread M(mm) | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy