(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: V-Shaped Groove
•Operating Environment: Standard
•Surface Material: Polyacetal (Standardized)
•Mounting Style: No Thread
Part Number
Configured Part Number is shown.
Shape | Type | [ M ]Material | [ S ]Surface Treatment | ||
Straight Bore | Surface Plastic | Bearing | Shaft | Shaft | |
V Groove | EVB | Polyacetal | 52100 Bearing Steel | SWCH Carbon Steel | Trivalent Chromate |
Part Number |
EVB24 |
Part Number | Allowable Load N | d | D1 | B | R | Bearing Used | |
Type | D | ||||||
Straight Bore EVB | 22 | 78.4 | 6 | 19 | 7 | 0.6 | 696ZZ |
24 | 78.4 | 6 | 21 | 7 | 0.6 | 696ZZ | |
30 | 176 | 8 | 27 | 9 | 0.6 | 608ZZ | |
35 | 176 | 8 | 31 | 9 | 0.6 | 608ZZ |
Part Number | Available Sizes | |
Straight Bore | ||
Type | D | EVB |
Straight Bore EVB | 22 | |
24 | ||
30 | ||
35 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
EVB22 |
EVB24 |
EVB30 |
EVB35 |
Part Number |
---|
Loading...
Type | V Groove Type | Surface Material | Polyacetal (Standardized) | Mounting Style | No Thread |
---|---|---|---|---|---|
Operating Environment | Standard (for Light Load) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy