(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Engineering plastic, U groove, threaded bore.

Conveyor Bearings - Engineering plastic, U groove, threaded bore.
  • Volume Discount
  • Lead Time Reduction

•Type: U-Shaped Groove
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Surface Material: Polyacetal (Standardized)
•Bearing Material: 440C Stainless Steel Equivalent

  • inCAD Components
エンプラベアリング U溝タイプ:Related Image
Bearing Accuracy JIS B 1514 0 Class
・Materials
ShapeType[ M ]Material[ S ]Surface Treatment
Threaded StudThreaded Stud Hex SocketSurface PlasticBearingShaftShaft
U GrooveEUBBSEUBHSPolyacetal440C Stainless Steel304 Stainless Steel Equivalent-
EUBBEUBH52100 Bearing SteelSWCH Carbon SteelTrivalent Chromate

Specifications

Part Number
EUBB30
Part NumberAllowable Load N
( ) indicates 304 Stainless Steel
D1BRHex Socket GBearing
Used
TypeD
Threaded Stud
EUBBS
EUBB
Threaded Stud Hex Socket
EUBHS
EUBH
2278.4
(39.2)
1972.52.5696ZZ
2478.4
(39.2)
2172.52.5696ZZ
30176
(88)
2792.55608ZZ
35176
(88)
3192.55608ZZ
[ ! ] With the B=7 size U-Groove Threaded Stud Type, the screw head may protrude above the B dimension. [ ! ]For detailed bearing dimensions, see P.989.
kgf=Nx0.101972

Price list

Part NumberAvailable Sizes
Threaded StudThreaded Stud Hex Socket
TypeDEUBBSEUBBEUBHSEUBH
Threaded Stud
EUBBS
EUBB
Threaded Stud Hex Socket
EUBHS
EUBH
22    
24
30
35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EUBB22
EUBB24
EUBB30
EUBB35
EUBH22
EUBH24
EUBH30
EUBH35
EUBHS22
EUBHS24
EUBHS30
EUBHS35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing material Mounting Style Outer Diameter D
(Ø)
Width B
(mm)
Screw Head Shape Allowable Load Range
(N)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

10-[Screw] Male thread227With Phillips Screwdriver Groove50.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Male thread247With Phillips Screwdriver Groove50.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Male thread309With Phillips Screwdriver Groove100.1~200.0176
1 Piece(s)Available

8 Days or more

10-[Screw] Male thread359With Phillips Screwdriver Groove100.1~200.0176
1 Piece(s)Available

Same day

Stock

10-[Screw] Threaded Stud Hex Socket227Hex Socket50.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket247Hex Socket50.1~100.078.4
1 Piece(s)Available

8 Days or more

10-[Screw] Threaded Stud Hex Socket309Hex Socket100.1~200.0176
1 Piece(s)Available

Same day

Stock

10-[Screw] Threaded Stud Hex Socket359Hex Socket100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket227Hex Socket50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket247Hex Socket50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket309Hex Socket100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent[Screw] Threaded Stud Hex Socket359Hex Socket100.1~200.0176

Loading...

  1. 1

Technical Information

Bearing Dimensions

For applicable bearings, click here.

Compatible Models

 

Basic Information

Type U Groove Surface Material Polyacetal (Standardized) Operating Environment Standard (for Light Load)
Nominal of Thread M(mm) 6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.