(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: R Type with Bracket
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Mounting Style: Threaded Stud Hex Socket
•Tightening Method: With Hex Socket
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | ||
R Type | Surface Plastic | Bearing | Shaft | Shaft | |
ERNH | Polyacetal | 52100 Bearing Steel | SWCH Carbon Steel | Trivalent Chromate | ①Bracket (Clear Anodize) ②Nut (M6) |
Part Number |
ERNH26 |
Part Number | Allowable Load N | F | R | h | B | M (Coarse) | J | Hex Socket G | Bearing Used | |
Type | D | |||||||||
R Type ERNH | 24 | 78.4 | 5 | 5 | 11 | 7 | 6 | 38 | 2.5 | 696ZZ |
26 | 78.4 | 6 | 5 | 10 | 8 | 6 | 39 | 5 | 608ZZ | |
30 | 176 | 8 | 5 | 8 | 9 | 6 | 40 | 5 | 608ZZ | |
35 | 176 | 10.5 | 5 | 5.5 | 9 | 6 | 40 | 5 | 608ZZ |
Part Number | Available Sizes | |
Type | D | ERNH |
R Type ERNH | 24 | |
26 | ||
30 | ||
35 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ERNH24 |
ERNH26 |
ERNH30 |
ERNH35 |
Loading...
Type | R Type with Bracket | Mounting Style | Threaded Stud Hex Socket | Operating Environment | Standard (for Light Load) |
---|---|---|---|---|---|
Screw Head Shape | Hex Socket | Nominal of Thread M(mm) | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy