(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Hollow, urethane coated on roller ends. (Part Numbers)

Rollers - Hollow, urethane coated on roller ends.
  • Spec Change

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Straight
•Roller Shape: Grooved
•Urethane Rubber Material: Urethane

  • inCAD Components
溝付ウレタンローラ ストレート:Related Image
溝付ウレタンローラ ストレート:Related Image
[ ! ]Urethane may discolor over time, but there is no effect on physical properties.
[ ! ]When L≤dx3, hole d is machined from the same direction.
[ ! ]When L>dx3, hole d is machined from both ends as shown below. There is no relief in some cases.
・Materials
Type[ M ]Material[ H ]Hardness
No BearingCoreLiningBearing
ROUAMAluminum Alloy 5000 seriesUrethane (Natural Color)SteelShore A90
ROUSM304 Stainless Steel
[ ! ]Urethane is baked on the outer circumference of the core material.

Specifications

Part Number-d-L-F-T
ROUSM30-8-L30-F10-T5
■No Bearing
Part NumberdH71mm Increment
TypeDLFT
ROUAM
ROUSM
2581012    15~500~46
(F+T≤L-2)
308101215   
35 10121520  20~50
40 10121520  
50  12152025 25~1000~96
(F+T≤L-2)
60  121520253030~100
80   1520253040~100

Alterations

溝付ウレタンローラ ストレート:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROUAM25-[8,​10,​12]-L[15-50/1]-F[0-46/1]-T[0-46/1]
ROUAM30-[8,​10,​12,​15]-L[15-50/1]-F[0-46/1]-T[0-46/1]
ROUAM35-[10,​12,​15,​20]-L[20-50/1]-F[0-46/1]-T[0-46/1]
ROUAM40-[10,​12,​15,​20]-L[20-50/1]-F[0-46/1]-T[0-46/1]
ROUAM50-[12,​15,​20,​25]-L[25-100/1]-F[0-96/1]-T[0-96/1]
ROUAM60-[12,​15,​20,​25,​30]-L[30-100/1]-F[0-96/1]-T[0-96/1]
ROUAM80-[15,​20,​25,​30]-L[40-100/1]-F[0-96/1]-T[0-96/1]
ROUSM25-[8,​10,​12]-L[15-50/1]-F[0-46/1]-T[0-46/1]
ROUSM30-[8,​10,​12,​15]-L[15-50/1]-F[0-46/1]-T[0-46/1]
ROUSM35-[10,​12,​15,​20]-L[20-50/1]-F[0-46/1]-T[0-46/1]
ROUSM40-[10,​12,​15,​20]-L[20-50/1]-F[0-46/1]-T[0-46/1]
ROUSM50-[12,​15,​20,​25]-L[25-100/1]-F[0-96/1]-T[0-96/1]
ROUSM60-[12,​15,​20,​25,​30]-L[30-100/1]-F[0-96/1]-T[0-96/1]
ROUSM80-[15,​20,​25,​30]-L[40-100/1]-F[0-96/1]-T[0-96/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Length
(mm)
Material d(I.D.)
(mm)
F
(mm)
L T
(mm)
1 Piece(s)

10 Days or more

1025~50[Aluminum] 5052 Aluminum Alloy8 ~ 120 ~ 4615 ~ 500 ~ 46
1 Piece(s)

10 Days or more

1030~50[Aluminum] 5052 Aluminum Alloy8 ~ 150 ~ 4615 ~ 500 ~ 46
1 Piece(s)

10 Days or more

1035~50[Aluminum] 5052 Aluminum Alloy10 ~ 200 ~ 4620 ~ 500 ~ 46
1 Piece(s)

10 Days or more

1040~50[Aluminum] 5052 Aluminum Alloy10 ~ 200 ~ 4620 ~ 500 ~ 46
1 Piece(s)

10 Days or more

1050~50 / ~100[Aluminum] 5052 Aluminum Alloy12 ~ 250 ~ 9625 ~ 1000 ~ 96
1 Piece(s)

10 Days or more

1060~50 / ~100[Aluminum] 5052 Aluminum Alloy12 ~ 300 ~ 9630 ~ 1000 ~ 96
1 Piece(s)

10 Days or more

1080~50 / ~100[Aluminum] 5052 Aluminum Alloy15 ~ 300 ~ 9640 ~ 1000 ~ 96
1 Piece(s)

10 Days or more

1025~50304 Stainless Steel8 ~ 120 ~ 4615 ~ 500 ~ 46
1 Piece(s)

10 Days or more

1030~50304 Stainless Steel8 ~ 150 ~ 4615 ~ 500 ~ 46
1 Piece(s)

10 Days or more

1035~50304 Stainless Steel10 ~ 200 ~ 4620 ~ 500 ~ 46
1 Piece(s)

10 Days or more

1040~50304 Stainless Steel10 ~ 200 ~ 4620 ~ 500 ~ 46
1 Piece(s)

10 Days or more

1050~50 / ~100304 Stainless Steel12 ~ 250 ~ 9625 ~ 1000 ~ 96
1 Piece(s)

10 Days or more

1060~50 / ~100304 Stainless Steel12 ~ 300 ~ 9630 ~ 1000 ~ 96
1 Piece(s)

10 Days or more

1080~50 / ~100304 Stainless Steel15 ~ 300 ~ 9640 ~ 1000 ~ 96

Loading...

  1. 1
 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method Straight
Roller Shape Grooved Surface Treatment None Urethane Rubber Material Urethane
Urethane Rubber Hardness 90 Urethane Rubber Color Natural Color

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.