(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Straight or with rounded and bore for opresor.

Rollers - Straight or with rounded and bore for opresor.
  • Volume Discount
  • Spec Change

•Type: Metal Rollers
•Mounting Method: Set Screw

  • inCAD Components
金属ローラタップ゜付:Related Image
金属ローラタップ゜付:Related Image
[ ! ] When L≤dx3, hole d is machined from the same direction.
[ ! ] When L>dx3, hole d is machined from both ends as shown below. There may be no relief in some cases.
・Materials
Type[ M ]Material[ S ]Surface Treatment
StraightCrownedCore
ROLSNROCSN304 Stainless Steel-
ROLANROCANAluminum Alloy 5000 seriesClear Anodize

Specifications

Part Number-d-L
ROLAN30-8
-30
Part NumberdH7
Selection
L
Selection
M
TypeD
Straight
Core Only
ROLSN
ROLAN





Crowned
Core Only
ROCSN
ROCAN
208      152025304050 M3
2581012    152025 4050 M3
3081012    152025304050 M3
35 10 1520    2530 50 M4
40 101215    2025304050 M4
50  12152025   25304050100M5
60  1215202530   304050100M5
80   1520 30    4050100M5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROCAN20-8-15
ROCAN20-8-20
ROCAN20-8-25
ROCAN20-8-30
ROCAN20-8-40
ROCAN20-8-50
ROCAN25-8-15
ROCAN25-8-20
ROCAN25-8-25
ROCAN25-8-30
ROCAN25-8-40
ROCAN25-8-50
ROCAN25-10-15
ROCAN25-10-20
ROCAN25-10-25
ROCAN25-10-30
ROCAN25-10-40
ROCAN25-10-50
ROCAN25-12-15
ROCAN25-12-20
ROCAN25-12-25
ROCAN25-12-30
ROCAN25-12-40
ROCAN25-12-50
ROCAN30-8-15
ROCAN30-8-20
ROCAN30-8-25
ROCAN30-8-30
ROCAN30-8-40
ROCAN30-8-50
ROCAN30-10-15
ROCAN30-10-20
ROCAN30-10-25
ROCAN30-10-30
ROCAN30-10-40
ROCAN30-10-50
ROCAN30-12-15
ROCAN30-12-20
ROCAN30-12-25
ROCAN30-12-30
ROCAN30-12-40
ROCAN30-12-50
ROCAN30-15-15
ROCAN30-15-20
ROCAN30-15-25
ROCAN30-15-30
ROCAN30-15-40
ROCAN30-15-50
ROCAN35-10-20
ROCAN35-10-25
ROCAN35-10-30
ROCAN35-10-40
ROCAN35-10-50
ROCAN35-12-20
ROCAN35-12-25
ROCAN35-12-30
ROCAN35-12-40
ROCAN35-12-50
ROCAN35-15-20
ROCAN35-15-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Shape O.D.
(mm)
Length
(mm)
Material I.D. d
(mm)
Surface Treatment Length L
(mm)
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize25

Loading...

 

Basic Information

Type Metal roller Mounting Method Set Screw

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.