(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Combination Needle Roller/Thrust Ball Bearing - With Inner Ring

Combination Needle Roller/Thrust Ball Bearing - With Inner Ring
  • On Sale Till 15/12/2024
  • Volume Discount

NKXZ12 is out of stock and potentially not available for 6 months or more.

  • inCAD Components
スラスト玉軸受付針状ころ軸受内輪付:Related Image
■Features
• Dust cover is provided on the thrust bearing side to prevent intrusion of dirt and lubricant leakage.
• With its ability to sustain radial and axial loads simultaneously, NKXZ is suitable for the compact design to use on fixed shaft ends. The NKXRZ has better performance against axial loads.
[ ! ]The model number of this product is determined based on the inner diameter of the detachable inner ring. This may cause a difference in the model number of similar products by other companies. Please make sure to check the catalog dimensions when you place an order.
Bearing Accuracy: JIS B 1514 Class 0 Compliant
・Materials
■Recommended Fits
ShaftHousing
k6K6
[ M ] Material: 52100 Bearing Steel Equivalent
[ A ] Accessories: Cover

Specifications

Part Number
NKXZ20
Part NumberDBLTr
(min)
r1
(min)
d1D1a
Typed
NKXZ719162390.30.31025.26.519.7
921162390.30.31227.26.521.7
1224162390.30.31529.26.523.7
1426172590.30.31731.28.025.7
17302030100.30.32036.210.530.7
20372030110.60.32543.29.537.7
25422030110.60.33048.29.542.7
30472030120.60.33553.29.047.7
35522032130.60.34061.21055.7
40582032140.60.34566.5960.5
45622535140.60.65071.51065.5
5072254017116086.51280.5

Part NumberRadialAxialAllowable Rotational Speed
rpm (Reference)
Relative DimensionsMass
(g) (Reference)
Basic Dynamic Load Rating CrkNBasic Static Load Rating CorkNBasic Dynamic Load Rating CakNBasic Static Load Rating CpakNDs
(min)
D2
(min)
R
(max)
R1
(max)
Typed
NKXZ76.27.810.014.072001890.30.340.9
991110.315.4660020110.30.346
1210.712.710.516.8570023140.30.354.6
1411.91510.818.2510025160.30.364.5
1716.423.814.324.7450029190.30.3103.5
2018.830.519.637.5360035220.60.3159.5
2522.63620.442.0300040270.60.3180.8
3024.341.521.247.0270045320.60.3207
3526472763240052370.60.3252.2
4027.5532869210057420.60.3315.8
4538742975190062480.60.6370.8
50429041.51131600755511542
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NKXZ7
NKXZ9
NKXZ12
NKXZ14
NKXZ17
NKXZ20
NKXZ25
NKXZ30
NKXZ35
NKXZ40
NKXZ45
NKXZ50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
1 Piece(s)Available

Same day

Stock

10719167200620078001000014000
1 Piece(s)Available

Same day

Stock

109211666009000110001030015400
1 Piece(s)Available

8 Days or more

10122416570010700127001050016800
1 Piece(s)Available

Same day

Stock

10142617510011900150001080019200
1 Piece(s)Available

Same day

Stock

10173020450016400238001430024700
1 Piece(s)Available

Same day

Stock

10203720360018800305001960037500
1 Piece(s)Available

8 Days or more

10254220300022600360002040042000
1 Piece(s)Available

8 Days or more

10304720270024300415002120047000
1 Piece(s)Available

8 Days or more

10355220240026000470002700063000
1 Piece(s)Available

8 Days or more

10405820210027500530002800069000
1 Piece(s)Available

8 Days or more

10456225190038000740002900075000
1 Piece(s)Available

8 Days or more

105072251600420009000041500113000

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Needle Roller Bearings with Thrust Ball Bearings Load Direction Radial / Thrust Load, Axial Inner/Outer Ring Material 52100 Bearing Steel Equivalent
Outer Ring With Outer Ring Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track
Size Standards Metric Series Specifications Standard Rolling Element Material 52100 Bearing Steel Equivalent
Outer Ring Type Flat

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.