(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Part Number
Configured Part Number is shown.
Shaft dia. mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | Mounting dimensions mm | CRBS With cage | CRBS…AUU With Separator | CRBS…V CRBS…VUU Full complement | ||||||||
With Cage Open Type | With Separator Sealed Type | d | D | B | r min | da | Da | Basic dynamic load rating C N | Basic static load rating C0 N | Basic dynamic load rating C N | Basic static load rating C0 N | Basic dynamic load rating C N | Basic static load rating C0 N | ||
50 | CRBS 508 | CRBS 508 A UU | 84 | 50 | 66 | 8 | 0.4 | 54 | 61 | 4 900 | 6 170 | 4 680 | 5 810 | 6 930 | 9 800 |
60 | CRBS 608 | CRBS 608 A UU | 94 | 60 | 76 | 8 | 0.4 | 64 | 71 | 5 350 | 7 310 | 5 350 | 7 310 | 7 600 | 11 700 |
70 | CRBS 708 | CRBS 708 A UU | 108 | 70 | 86 | 8 | 0.4 | 74 | 81 | 5 740 | 8 440 | 5 740 | 8 440 | 8 190 | 13 600 |
80 | CRBS 808 | CRBS 808 A UU | 122 | 80 | 96 | 8 | 0.4 | 84 | 91 | 6 130 | 9 590 | 6 130 | 9 590 | 8 790 | 15 500 |
90 | CRBS 908 | CRBS 908 A UU | 135 | 90 | 106 | 8 | 0.4 | 94 | 101 | 6 490 | 10 700 | 6 490 | 10 700 | 9 310 | 17 400 |
100 | CRBS 1008 | CRBS 1008 A UU | 152 | 100 | 116 | 8 | 0.4 | 104 | 111 | 6 850 | 11 900 | 6 530 | 11 100 | 9 850 | 19 300 |
110 | CRBS 1108 | CRBS 1108 A UU | 163 | 110 | 126 | 8 | 0.4 | 114 | 121 | 7 160 | 13 000 | 6 850 | 12 300 | 10 300 | 21 200 |
120 | CRBS 1208 | CRBS 1208 A UU | 184 | 120 | 136 | 8 | 0.4 | 124 | 131 | 7 530 | 14 100 | 7 070 | 13 000 | 10 900 | 23 000 |
130 | CRBS 1308 | CRBS 1308 A UU | 199 | 130 | 146 | 8 | 0.4 | 134 | 141 | 7 860 | 15 300 | 7 270 | 13 800 | 11 200 | 24 600 |
140 | CRBS 1408 | CRBS 1408 A UU | 205 | 140 | 156 | 8 | 0.4 | 144 | 151 | 8 060 | 16 400 | 7 510 | 14 900 | 11 700 | 26 800 |
150 | CRBS 1508 | CRBS 1508 A UU | 220 | 150 | 166 | 8 | 0.4 | 154 | 161 | 8 350 | 17 500 | 7 810 | 16 000 | 12 100 | 28 700 |
160 | CRBS 16013 | CRBS 16013 A UU | 620 | 160 | 186 | 13 | 0.6 | 166 | 179 | 20 300 | 39 900 | 19 400 | 37 700 | 26 900 | 58 200 |
170 | CRBS 17013 | CRBS 17013 A UU | 675 | 170 | 196 | 13 | 0.6 | 176 | 189 | 20 900 | 42 200 | 20 000 | 39 900 | 27 800 | 61 600 |
180 | CRBS 18013 | CRBS 18013 A UU | 710 | 180 | 206 | 13 | 0.6 | 186 | 199 | 21 500 | 44 600 | 21 900 | 45 700 | 28 600 | 65 200 |
190 | CRBS 19013 | CRBS 19013 A UU | 740 | 190 | 216 | 13 | 0.6 | 196 | 209 | 22 100 | 46 900 | 22 900 | 49 200 | 29 300 | 68 600 |
200 | CRBS 20013 | CRBS 20013 A UU | 780 | 200 | 226 | 13 | 0.6 | 206 | 219 | 22 500 | 49 300 | 23 300 | 51 600 | 30 000 | 72 200 |
Part Number |
---|
CRBS1008C1 |
CRBS1108AUUC1 |
CRBS1308C1 |
CRBS1508AUUC1 |
CRBS19013 |
CRBS20013AUUC1 |
CRBS508 |
CRBS908 |
Loading...
Raceway Ring Shape | Cylindrical Roller | Inner/Outer Ring Material | Steel | Number of Raceway Ring Rows | Single Row |
---|---|---|---|---|---|
Size Standards | Metric System | Rolling Element Material | Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy