(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Miniature Ball Bearing Guide Sets – Standard Type, Both Ends Tapped, L Dimension Configurable

Miniature Ball Bearing Guide Sets – Standard Type, Both Ends Tapped, L Dimension Configurable
  • Lead Time Reduction

With Same Shaft Diameter, Smaller Push Outer Diameter by 1 to 2 mm than Standard Type, Further Space Saving.

  • inCAD Components
Miniature Ball Bearing Guide Sets Compact Type, Straight One End Tapped Pipe Type:Related Image
・Materials
Type[ M ] Material[ H ] Hardness
TypeBushingShaftsShafts BushingsBall RetainerBallsShafts BushingsBalls
Both Ends Tapped
StandardStraight
Type
BGY52100 Bearing SteelC36000 Brass Equivalent52100 Bearing Steel58HRC~58HRC~
SSBGY440C Stainless Steel440C Stainless Steel56HRC~56HRC~
Shoulder
Type
BGHY52100 Bearing Steel52100 Bearing Steel58HRC~58HRC~
SSBGHY440C Stainless Steel440C Stainless Steel56HRC~56HRC~
CompactStraightBYY52100 Bearing SteelC36000 Brass Equivalent52100 Bearing Steel58HRC~58HRC~
ShoulderedBYHY
[ ! ]Compact: Basic load ratings are lower than Standard Type for shaft diameter D8 or smaller. >> See Basic Load Rating List below.
[ ! ]Accuracy >> P.367
 

Specifications

Part Number-L-Y-F
BGY5-70-20-15
■Standard
Part NumberLYFD1THdM (Coarse)B
TypeDShaft Dia. ToleranceBoth Ends TappedSelectionSelection
 O.D. Tolerance
Selection
Both Ends Tapped50
- 0.005
405060708090 102030101520  100
- 0.006
3127M31.0
L Dimension Selectable60
- 0.005
 203040 152030 110
 -0.011
4138M31.0
BGY
BGHY
SSBGY
SSBGHY
80
- 0.005
405060708090100  120
 -0.011
41410M41.0
100
- 0.005
304050  203040160
 -0.011
41812M51.0
120
- 0.005
  180
 -0.011
42014M61.0
[ ! ]When designing, it is recommended to prevent the ball slider from falling out of the bushing.
[ ! ]Calculate the stroke as "(Y-F) x2". The stroke of bushing or shaft is twice as much as the travel distance of ball slider (Y-F).
 
■Compact
Part NumberLYFD1THdM (Coarse)B
TypeD Shaft Dia. ToleranceBoth Ends TappedSelectionSelection
 O.D. Tolerance
Selection
Both Ends Tapped50
- 0.005
405060708090 102030101520  80
- 0.006
3106.2M30.6
L Dimension Selectable60
- 0.005
 203040 152030 90
- 0.011
4117.2M30.6
BYY
BYHY
80
- 0.005
405060708090100  110
- 0.011
4139.2M40.6
100
- 0.005
304050  203040140
- 0.011
41612M51.0
120
- 0.005
  160
- 0.011
41814M61.0
[ ! ]When designing, it is recommended to prevent the ball slider from falling out of the bushing. [ ! ]Calculate the stroke as "(Y-F) x2". The stroke of bushing or shaft is twice as much as the travel distance of ball slider (Y-F).
■Basic Load Rating List
DFBasic Load Rating
Co (Static) N
StandardCompact
51050.726.1
1584.542.4
20109.958.7
615101.543.2
20113.259.8
30182.983.1
815105.159.0
20126.181.6
30189.2113.4
1020147.7147.7
30221.5221.5
40307.7307.7
1220187.4187.4
30281.1281.1
40390.5390.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGHY5-[40,​50,​60,​70,​80,​90]-[10,​20,​30]-[10,​15,​20]
BGHY6-[40,​50,​60,​70,​80,​90]-[20,​30,​40]-[15,​20,​30]
BGHY8-[40,​50,​60,​70,​80,​90,​100]-[20,​30,​40]-[15,​20,​30]
BGHY10-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
BGHY12-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
BGY5-[40,​50,​60,​70,​80,​90]-[10,​20,​30]-[10,​15,​20]
BGY6-[40,​50,​60,​70,​80,​90]-[20,​30,​40]-[15,​20,​30]
BGY8-[40,​50,​60,​70,​80,​90,​100]-[20,​30,​40]-[15,​20,​30]
BGY10-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
BGY12-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
BYHY5-[40,​50,​60,​70,​80,​90]-[10,​20,​30]-[10,​15,​20]
BYHY6-[40,​50,​60,​70,​80,​90]-[20,​30,​40]-[15,​20,​30]
BYHY8-[40,​50,​60,​70,​80,​90,​100]-[20,​30,​40]-[15,​20,​30]
BYHY10-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
BYHY12-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
BYY5-[40,​50,​60,​70,​80,​90]-[10,​20,​30]-[10,​15,​20]
BYY6-[40,​50,​60,​70,​80,​90]-[20,​30,​40]-[15,​20,​30]
BYY8-[40,​50,​60,​70,​80,​90,​100]-[20,​30,​40]-[15,​20,​30]
BYY10-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
BYY12-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
SSBGHY5-[40,​50,​60,​70,​80,​90]-[10,​20,​30]-[10,​15,​20]
SSBGHY6-[40,​50,​60,​70,​80,​90]-[20,​30,​40]-[15,​20,​30]
SSBGHY8-[40,​50,​60,​70,​80,​90,​100]-[20,​30,​40]-[15,​20,​30]
SSBGHY10-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
SSBGHY12-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
SSBGY5-[40,​50,​60,​70,​80,​90]-[10,​20,​30]-[10,​15,​20]
SSBGY6-[40,​50,​60,​70,​80,​90]-[20,​30,​40]-[15,​20,​30]
SSBGY8-[40,​50,​60,​70,​80,​90,​100]-[20,​30,​40]-[15,​20,​30]
SSBGY10-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
SSBGY12-[40,​50,​60,​70,​80,​90,​100]-[30,​40,​50]-[20,​30,​40]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBushing Shape Shaft Bushing Material Shaft O.D. D
(φ)
F
(mm)
L
(mm)
Y
(mm)
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel510 ~ 2040 ~ 9010 ~ 30
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel615 ~ 3040 ~ 9020 ~ 40
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel815 ~ 3040 ~ 10020 ~ 40
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel1020 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel1220 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel510 ~ 2040 ~ 9010 ~ 30
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel615 ~ 3040 ~ 9020 ~ 40
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel815 ~ 3040 ~ 10020 ~ 40
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel1020 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel1220 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel510 ~ 2040 ~ 9010 ~ 30
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel615 ~ 3040 ~ 9020 ~ 40
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel815 ~ 3040 ~ 10020 ~ 40
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel1020 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Shouldered Type52100 Bearing Steel1220 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel510 ~ 2040 ~ 9010 ~ 30
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel615 ~ 3040 ~ 9020 ~ 40
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel815 ~ 3040 ~ 10020 ~ 40
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel1020 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Straight Type52100 Bearing Steel1220 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Shouldered Type440C Stainless Steel510 ~ 2040 ~ 9010 ~ 30
1 Piece(s)

9 Days or more

10Shouldered Type440C Stainless Steel615 ~ 3040 ~ 9020 ~ 40
1 Piece(s)

9 Days or more

10Shouldered Type440C Stainless Steel815 ~ 3040 ~ 10020 ~ 40
1 Piece(s)

9 Days or more

10Shouldered Type440C Stainless Steel1020 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Shouldered Type440C Stainless Steel1220 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Straight Type440C Stainless Steel510 ~ 2040 ~ 9010 ~ 30
1 Piece(s)

9 Days or more

10Straight Type440C Stainless Steel615 ~ 3040 ~ 9020 ~ 40
1 Piece(s)

9 Days or more

10Straight Type440C Stainless Steel815 ~ 3040 ~ 10020 ~ 40
1 Piece(s)

9 Days or more

10Straight Type440C Stainless Steel1020 ~ 4040 ~ 10030 ~ 50
1 Piece(s)

9 Days or more

10Straight Type440C Stainless Steel1220 ~ 4040 ~ 10030 ~ 50

Loading...

  1. 1
 

Basic Information

Sale Type Complete Set Shaft Shape Both Ends Tappeed Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.