(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
With Same Shaft Diameter, Smaller Push Outer Diameter by 1 to 2 mm than Standard Type, Further Space Saving.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | |
Ball Retainer | Balls | Balls | |
BYS | C36000 Brass | 52100 Bearing Steel | 58HRC~ |
SSBYS | 440C Stainless Steel | 56HRC~ |
Part Number | - | Y, F |
BGHT5 BGS5 | - - | 20 15 |
Part Number | F | (D) | (D1) | B | |||||
Type | PD | ||||||||
BYS SSBYS | 2 | 10 | 15 | 20 | 3.1 | 2.1 | 0.6 | ||
3 | 4.1 | 3.1 | |||||||
4 | 5.1 | 4.1 | |||||||
5 | 6.1 | 5.1 | |||||||
6 | 15 | 20 | 30 | 7.1 | 6.1 | ||||
8 | 9.1 | 8.1 | |||||||
10 | 20 | 30 | 40 | 11.8 | 10.2 | 1.0 | |||
12 | 13.8 | 12.2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Sale Type | Ball Cage |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy