(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Air Nozzles - Metal Material

Flat Air Nozzles - Metal Material

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flat Air Nozzles - Metal Material
  • Flat Air Nozzles - Metal Material
  • New Products
  • Volume Discount

Standard made of metal.
For complete product overview and details on Flat Air Nozzles - Metal Material see the sections below:

  • inCAD Components
Flat Air Nozzles - Standard:Related Image
・Materials
Type[ M ]MaterialMax. Operating PressureHeat Resistance Temp.
AFTSA5052 Aluminum Alloy0.4MPa200°C
AFTSS304 Stainless Steel

Specifications

Part Number
AFTSA15

Part NumberOrificeAir Flow Rate NL/min
(for 0.3MPa)
Weight (g)Unit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~910~1920~30
AFTSA1513-□0.924060    
AFTSS165    
[ ! ]For orders larger than indicated quantity, please check with WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFTSA15
AFTSS15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial
1 Piece(s)Available

Same day

Stock

10[Aluminum] 5052 Aluminum Alloy
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel

Loading...

  1. 1

More Information

■Applications: For removal of oil, water drops and chips, cooling/drying and air curtain, etc.
[ ! ]Do not disassemble the main body.
[ ! ]For AFTSA and AFTSS, MISUMI logo, Product Name or Part Number is not engraved.
[ ! ]Grooves are provided at the tip of the nozzle to protect the orifice.
[ ! ]A gasket is inserted between A and B.
 
Flat Air Nozzles - Standard:Related Image

Example

Flat Air Nozzles - Standard:Related Image
Nozzle Joint NJMS Click here
Tapered Screw Plug MSWT Click here
Manifold Block BMRAL Click here
Suction Cup Fitting MVBKN Click here
One-Touch Coupling MSCNL Click here
Tube PUT Click here
Annealed Copper Tube DKEN8 Click here
 

Basic Information

Spray Shape Straight Air Source Compressor Mounting Angle Flat
Blow Type Standard Type Flat Type Applicable Fluid Compressed Air
Operating Pressure Range(MPa) ::0.7 Nominal Screw Dimension R1/4 Shape Standard Type
The flow rate of air (When 0.3MPa)(NL/min) 240 Screw Shape Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support