(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Straight
•Bore Style: Straight
•Quantity: Package (50pcs or 100pcs)
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
PACK-PWTB | Low Carbon Steel | Black Oxide |
PACK-PWTM | Electroless Nickel Plating |
Part Number | - | D | - | T |
PACK-PWTB3 | - | 10 | - | 1 |
Part Number | D | T | Pieces in 1 pack | ||||||
Type | d | ||||||||
PACK-PWTB PACK-PWTM | 3 | 10 | 1 | 2 | 100 pcs. | ||||
4 | 10 | 12 | 2 | 3 | 100 pcs. | ||||
5 | 12 | 2 | 3 | 100 pcs. | |||||
15 | 2 | 3 | 100 pcs. | ||||||
6 | 20 | 3 | 50 pcs. | ||||||
8 | 20 | 3 | 50 pcs. | ||||||
10 | 20 | 3 | 50 pcs. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Straight | Bore Style | Straight | Material | Low Carbon Steel (SPCC Equivalent) |
---|---|---|---|---|---|
Outer Dia. Tolerance | 0~-0.2 | Inner Dia. Tolerance | +0.3~+0.1 | Quantity | Pack-sold |
Dimensions Configurable Method | Dimension Selectable | Hardness(HRC) | Not Hardened | Accuracy | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy