(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Maximum Load Capacity: 10kg (Horizontal) Stroke: 150~2500mm Max. Velocity: 1875mm/sec
Part Number
Configured Part Number is shown.
[ A ]Accessories | Controller I/O Specifications | ||
NPN, PNP | CC-Link | DeviceNet | |
- | CC-Link Connector | DeviceNet Connector | |
Instruction Manual (CD-ROM), Power Connector, Dummy Connector |
Components | Guide Rail | Slider | Cover |
[ M ]Material | Steel | Aluminum | Aluminum |
[ S ]Surface Treatment | - | Anodize | Anodize |
Part Number | - | Motor Mounting Position | - | Controller Type | - | I/O Type | - | Noise Filter | - | Cable Length | - | Stroke |
RSB1 | - | L | - | C21A | - | N | - | F1 | - | 5 | - | 2550 |
Drive | Motor | Position Detection | Operating Ambient Temperature, Humidity |
Belt | AC Servo 100W | Resolver | 0~40°C, 35~85%RH (No Condensation) |
Type | Belt (mm) | Positioning Repeatability (mm) | Max Load Capacity (kg) (Horizontal only) | Stroke (mm) | Rated Running Life (Note) | Input Power Supply | Maximum Positioning Point |
RSB1 | Lead 25 Equivalent | ±0.04 | 10 | 150~2550 (50 Pitch) | 10,000km | AC100V~115V AC200~230V ±10% | 255 points |
TYPE | Dimensions / Mass | Stroke (mm) | ||||||||||||||||||||||||
150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 | 1300 | 1350 | ||
RSB1 | L (mm) | 460 | 510 | 560 | 610 | 660 | 710 | 760 | 810 | 860 | 910 | 960 | 1010 | 1060 | 1110 | 1160 | 1210 | 1260 | 1310 | 1360 | 1410 | 1460 | 1510 | 1560 | 1610 | 1660 |
A (mm) | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | |
B (mm) | 240 | 420 | 600 | 780 | 960 | 1140 | 1320 | |||||||||||||||||||
C (mm) | - | |||||||||||||||||||||||||
D (mm) | 2 | |||||||||||||||||||||||||
M (mm) | - | 1 | 2 | 3 | 4 | 5 | 6 | |||||||||||||||||||
N (mm) | 6 | 8 | 10 | 12 | 14 | 16 | 18 | |||||||||||||||||||
Mass (kg) | 7.4 | 7.8 | 8.2 | 8.6 | 9 | 9.4 | 9.8 | 10.1 | 10.5 | 10.9 | 11.3 | 11.7 | 12.1 | 12.5 | 12.9 | 13.3 | 13.7 | 14.1 | 14.5 | 14.9 | 15.3 | 15.7 | 16.1 | 16.5 | 16.9 | |
1400 | 1450 | 1500 | 1550 | 1600 | 1650 | 1700 | 1750 | 1800 | 1850 | 1900 | 1950 | 2000 | 2050 | 2100 | 2150 | 2200 | 2250 | 2300 | 2350 | 2400 | 2450 | 2500 | 2550 | |||
L (mm) | 1710 | 1760 | 1810 | 1860 | 1910 | 1960 | 2010 | 2060 | 2110 | 2160 | 2210 | 2260 | 2310 | 2360 | 2410 | 2460 | 2510 | 2560 | 2610 | 2660 | 2710 | 2760 | 2810 | 2860 | ||
A (mm) | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | ||
B (mm) | 1320 | |||||||||||||||||||||||||
C (mm) | - | 240 | 420 | 600 | 780 | 960 | 1140 | 1320 | ||||||||||||||||||
D (mm) | 2 | 3 | ||||||||||||||||||||||||
M (mm) | 7 | 8 | 9 | 10 | 11 | 12 | ||||||||||||||||||||
N (mm) | 20 | 22 | 24 | 26 | 28 | 30 | ||||||||||||||||||||
Mass (kg) | 17.3 | 17.7 | 18 | 18.4 | 18.8 | 19.2 | 19.6 | 20 | 20.4 | 20.8 | 21.2 | 21.6 | 22 | 22.4 | 22.8 | 23.2 | 23.6 | 24 | 24.4 | 24.8 | 25.2 | 25.6 | 25.9 | 26.3 |
Part Number | Selection | ||||||||||||||||||||||
Type | Motor Mounting Position | Controller ([ ! ]1) | I/O Module | W/ or w/o Nose Filter ([ ! ]2) | Cable | Stroke (mm) | |||||||||||||||||
RSB1 | Motor left horizontal: L |
| NPN: N PNP: P CC-Link: C DeviceNet: D | None: F0 Included: F1 Specifications>>Click here |
| 150~2550 (50mm Increment) | |||||||||||||||||
Motor right horizontal: R | |||||||||||||||||||||||
Motor left top: LU | |||||||||||||||||||||||
Motor right top: RU | |||||||||||||||||||||||
Motor left bottom: LD | |||||||||||||||||||||||
Motor right bottom: RD |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RSB1-L-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-L-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-L-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-L-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-LD-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-LD-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-LD-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-LD-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-LU-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-LU-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-LU-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-LU-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-R-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-R-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-R-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-R-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-RD-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-RD-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-RD-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-RD-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-RU-C21B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-RU-C21B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-RU-C22B-[C,D,N,P]-F[0,1]-[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
RSB1-RU-C22B-[C,D,N,P]-F[0,1]-R[3,5,10]-[150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550] |
Part Number |
---|
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Max. Transportable Mass Range (Horizontal)(kg) | 5.1 to 10.0 |
---|---|---|---|---|---|
Max. Transportable Mass (Horizontal)(kg) | 10 | Drive Method | Belts | Support Guide | Included |
Lead(mm) | 25 Equivalent | Position Detector | Resolver Incremental Type | Table Width(mm) | 100 |
Brake | Not Provided | Table Length(mm) | 90 | Environmental Spec. | Standard Specification |
Positioning Repeatability(µm) | ±40 | Maximum Velocity(mm/sec) | 1875 | Number of Tables | 1 pc. |
Allowable Static Moment MP(N•m) | 188 | Allowable Static Moment MY(N•m) | 188 | Allowable Static Moment MR(N•m) | 165 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy