(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Surface Accessories - Hoppers

Conveyor Surface Accessories - Hoppers

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

Prevent bulk material from falling off the conveyor.

  • inCAD Components
コンベヤ用ホッパ:Related Image

[ M ] Material: 304 Stainless Steel

Specifications

Part Number-Applicable Conveyor Type-L-W-H
CHOP30-A-100-100-80

Part NumberApplicable
Conveyor
Type
L
10mm Increment
W
1mm Increment
H
10mm Increment
X
TypeV
CHOP30
45
A100~50025~50050~30020.5
B22.5
C27.5
D21.5
[ ! ]How to Select W Dimensions: W = B (Conveyor Belt Width) - 5

■List of Applicable MISUMI Conveyors
Applicable Conveyor TypeApplicable Conveyors
ACVGA,CVGB,CVGC,CVGD,CVMA,CVMB
BCVGN,CVGP,CVGR,CVGW,CVSJA,CVLPA
CSVKA,SVKB,SVKN,SVKR,CVSE,CVSF,CVSX,CVSY,CVSFA,CVSFB,CVSFC,CVSFD
DCVSMA

Alterations

コンベヤ用ホッパ:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHOP30-A-[100-500/10]-[25-500/1]-[50-300/10]
CHOP30-B-[100-500/10]-[25-500/1]-[50-300/10]
CHOP30-C-[100-500/10]-[25-500/1]-[50-300/10]
CHOP30-D-[100-500/10]-[25-500/1]-[50-300/10]
CHOP45-A-[100-500/10]-[25-500/1]-[50-300/10]
CHOP45-B-[100-500/10]-[25-500/1]-[50-300/10]
CHOP45-C-[100-500/10]-[25-500/1]-[50-300/10]
CHOP45-D-[100-500/10]-[25-500/1]-[50-300/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBracket Type Applicable Conveyor (No.) V
(°)
H
(mm)
L
(mm)
W
(mm)
1 Piece(s)

12 Days or more

10ACVGA・CVGB・CVGC・CVGD3050 ~ 300100 ~ 50025 ~ 500
1 Piece(s)

12 Days or more

10BCVGN・CVGP・CVGR・CVGW・CVSJA3050 ~ 300100 ~ 50025 ~ 500
1 Piece(s)

12 Days or more

10CSVKA・SVKB・SVKN・SVKR・CVSE・CVSF・CVSX・CVSY・CVSFA・CVSFB・CVSFC・CVSFD3050 ~ 300100 ~ 50025 ~ 500
1 Piece(s)

12 Days or more

10DCVSMA3050 ~ 300100 ~ 50025 ~ 500
1 Piece(s)

12 Days or more

10ACVGA・CVGB・CVGC・CVGD4550 ~ 300100 ~ 50025 ~ 500
1 Piece(s)

12 Days or more

10BCVGN・CVGP・CVGR・CVGW・CVSJA4550 ~ 300100 ~ 50025 ~ 500
1 Piece(s)

12 Days or more

10CSVKA・SVKB・SVKN・SVKR・CVSE・CVSF・CVSX・CVSY・CVSFA・CVSFB・CVSFC・CVSFD4550 ~ 300100 ~ 50025 ~ 500
1 Piece(s)

12 Days or more

10DCVSMA4550 ~ 300100 ~ 50025 ~ 500

Loading...

  1. 1

More Information

■Features: It can be used to efficiently input bulk goods to conveyors. Width,length,and height are configurable.

Example

コンベヤ用ホッパ:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support