(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The ST10 stepper drives are a family of compact digital stepper drives with multiple control options and many sophisticated features. Misumi offers below modes:.
[ ST10-IP ] EtherNet/IP communication networks, with full Q programming capabilities and optional encoder feedback.
[ ST10-Si ] Stand-alone Si programming and optional encoder feedback.
[ ST10-Q ] Stand-alone Q programming with more I/O and options for encoder feedback, RS-485, and Ethernet UDP & TCP communications.
[ ST10-Plus ] Stand-alone Q programming with limited I/O.
STAC6-Q Series Features |
• 744 lines of stored program capability • Math calculations using analog and digital parameters • Stall detection and prevention with encoder feedback • 7 digital inputs, 3 digital outputs on the Q and 15 digital inputs and 7 digital outputs on the QE, all optically isolated • 2 analog inputs, +/- 10 volt range • Microsteppong to 51,200 steps/rev • RS-232 cable and all mating connectors are included. • Idle current reduction • 32 axis multi-drop capability • Capable of all "S" drive control modes |
STAC6-Q Series Part Numbers | ||||||
STAC6 | - | Q | 110 Volt Single Phase AC | |||
STAC6 | - | Q | - | 220 | 220 Volt Single Phase AC | |
STAC6 | - | QE | 110 Volt Single Phase AC with Extended I/O |
Drive Specifications | ||||
Drive Type | STAC6-Q | STAC6-Q-220 | STAC6-QE | STAC6-QE-220 |
Supply Voltage | 94-135 VAC | 94-264 VAC | 94-135 VAC | 94-264 VAC |
Output Current | 0.5-6.0 A/Phase | 0.5-3.2 A/Phase | 0.5-6.0 A/Phase | 0.5-3.2 A/Phase |
Control Modes | ||||
Step & Direction | X | X | X | X |
Velocity | X | X | X | X |
Streaming Commands | X | X | X | X |
Analog Positioning | X | X | X | X |
Encoder Following | X | X | X | X |
Q Programming | X | X | X | X |
Si Programming | ||||
SiNet Hub Compatible | X | X | X | X |
Communication Ports | 1 RS-232 & 1 RS-485/422 | 1 RS-232 & 1 RS-485/422 | ||
Encoder Feedback | Yes | Yes | ||
Step Resolution | Full, Half, Microstep, Microstepping, Emulation | |||
Idle Current | 0 to 90% | 0 to 90% | ||
Digital Inputs | 7 | 15 | ||
Digital Outputs | 3 | 7 | ||
Analog Inputs | 1 Differential or 2 Single-ended | 1 Differential or 2 Single-ended | ||
Weight | 907 | 1021 | ||
Operating Temp. Range | 0 to 70°C | 0 to 70°C | ||
Ambient Temp. Range | 0 to 55°C | 0 to 55°C | ||
Ambient Humidity | 90% Max, Non-condensing | 90% Max, Non-condensing | ||
Status LEDs | 1 Red, 1 Green | 1 Red, 1 Green | ||
Circuit Protection | Short Circuit, Over-voltage, Under-voltage, Over-temp. |
Part Number |
---|
ST10-IP-EE |
ST10-PLUS |
ST10-Q-RE |
ST10-SI-NE |
Loading...
Category | Drive | Voltage Specifications | DC |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy