(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Knob Covers, 13 mm【3 Pieces Per Package】 (Part Numbers)

Accessories - Knob Covers, 13 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

By installing on the micrometer, the diameter of the handle is increased and the operability becomes better.

  • inCAD Components
Knob Covers:Related Image
・Materials
[ M ] Material: ABS Resin Resin (Black)

Specifications

Part Number
HDCVR13
Part Number
TypeNo.
HDCVR13
[ ! ]For orders larger than indicated quantity, please request a quotation.
* Sold by set of 3.
[ ! ]Three pieces of Knob Covers (HDCVR13) are included in one order.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HDCVR13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

3 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

Loading...

  1. 1

Example

Knob Covers:Related Image
 

Basic Information

Type Handle for Micrometer Head

Please check the type/dimensions/specifications of the part HDCVR13 in the Accessories - Knob Covers, 13 mm series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.