(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Manual Z-Axis Stages - Micrometer Head, Linear Ball, ZLBS Series

Manual Z-Axis Stages - Micrometer Head, Linear Ball, ZLBS Series
  • Volume Discount
  • Spec Change

Guide-integrated Linear Ball mechanism achieves high load capacity while ensuring accuracy.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
[Standard] Z-Axis, Micrometer Head, Linear Ball:Related Image
・Materials
[ M ] Material: (Main Body) 440C Stainless Steel,
(Bracket) Steel (1018 Carbon Steel)
[ S ] Surface Treatment: (Main Body) Electroless Nickel Plating,
(Bracket) Electroless Nickel Plating

Specifications

Part Number
ZLBS40
[ ! ]High Precision Stage Existing Product: ZSG (Click Here)
Part NumberStage Surface (mm)Travel Distance
(mm)
Load Capacity (N)Minimum Graduation (µm)Travel AccuracyMoment Rigidity ("/N·cm)Weight (kg)Included Screw
(Stainless Steel Hex Socket Low Head Cap Screw)
TypeMicrometer Head PositionStraightnessPitchingYawingPitchingYawingRolling
ZLBS40Not Specified (Standard)
CR (Reversed)
40x40±6.519.61010µm30"25" 0.380.350.210.31M3-16, 2 pcs.
ZLBS6060x6035"30"0.10.080.050.57M4-16, 2 pcs.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZLBS40
ZLBS40-CR
ZLBS60
ZLBS60-CR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
1 Piece(s)Available

8 Days or more

1026~4026~4040400.380.350.21Standard
1 Piece(s)Available

8 Days or more

1026~4026~4040400.380.350.21Right and Left
1 Piece(s)Available

8 Days or more

1041~6041~6060600.10.080.05Standard
1 Piece(s)Available

8 Days or more

1041~6041~6060600.10.080.05Right and Left

Loading...

  1. 1
 

Basic Information

Stage Surface Orientation Z-Axis Travel Distance (Selection Range) ~ ±10mm Load Capacity (Range)(N) 5~30
Table Size (Thickness) H (Range)(mm) 15.1~20 Feeding Method Micrometer Heads Guiding Mechanism Linear Ball
Table Material 440C Stainless Steel Table Surface Treatment Electroless Nickel Plating Allowable Load(N) 19.6
Travel Distance (Z Distance)(mm) ±6.5 Table Size (Thickness) H(mm) 20 Z-Axis Stage Surface Z-Axis
Through Hole (Table Center Hole) No Table Straightness(µm) 10 Feed Knob Position Side
Clamp Standard Feed method (micrometer type) Standard Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.