(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Linear Ball, XLBS

Manual X-Axis Stages - Linear Ball, XLBS
  • Volume Discount
  • Spec Change
  • Price Reduction

Guide-integrated Linear Ball mechanism achieves high load capacity while ensuring accuracy.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Part Number

Configured Part Number is shown.

[Standard] X-Axis, Linear Ball:Related Image
・Materials
[ M ] Material: 440C Stainless Steel
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessories: Stainless Steel Hex Socket Low Head Cap Screws XLBS40 (M3-8, 4 pcs.),
XLBS60 (M4-8, 4 pcs.)

Specifications

Part Number
XLBS40
[ ! ]High Precision Stage Existing Product: XSG (Click here)
Part NumberTravel Distance (mm)Top ViewFront ViewSide View
ABGXSd1d2
TypeNo.Feed Position Standard: CRFeed Position CZ, CZR
XLBS40±6.54025.8±6.5135.5323.53.563.5
606015.8±6.55034.584
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberStage Surface (mm)Load Capacity (N)Minimum Graduation (µm)Straightness (µm)Travel AccuracyMoment Rigidity ("/N·cm)Parallelism (µm)Weight (kg)
PitchingYawingPitchingYawingRolling
XLBS4040x4098101030"25" 0.380.350.21300.24
XLBS6060x6019635"30"0.10.080.050.44

Alterations

[Standard] X-Axis, Linear Ball:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XLBS40
XLBS40-CR
XLBS40-CZ
XLBS40-CZR
XLBS60
XLBS60-CR
XLBS60-CZ
XLBS60-CZR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
1 Piece(s)Available

8 Days or more

1050.1~10026~4026~404040980.380.350.21Standard
1 Piece(s)Available

8 Days or more

1050.1~10026~4026~404040980.380.350.21Right and Left
1 Piece(s)Available

8 Days or more

1050.1~10026~4026~404040980.380.350.21Top and Bottom
1 Piece(s)Available

8 Days or more

1050.1~10026~4026~404040980.380.350.21Relative Position
1 Piece(s)Available

8 Days or more

10100.1 or More41~6041~6060601960.10.080.05Standard
1 Piece(s)Available

8 Days or more

10100.1 or More41~6041~6060601960.10.080.05Right and Left
1 Piece(s)Available

8 Days or more

10100.1 or More41~6041~6060601960.10.080.05Top and Bottom
1 Piece(s)Available

8 Days or more

10100.1 or More41~6041~6060601960.10.080.05Relative Position
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed

Loading...

  1. 1

Basic Information

Travel Distance (Selection Range) ~ ±10mm Overall Height (Range)(mm) 15.1~20 Feeding Method Micrometer Head
Guiding Mechanism Linear Ball Table Material 440C Stainless Steel Table Surface Treatment Electroless Nickel Plating
Travel Distance (X Distance)(mm) ±6.5 Table Size (Thickness) H(mm) 20 Type X-Axis
Table Straightness(µm) 10 Table Parallelism(µm) 30 Feed Knob Position Side
Clamp Standard Through Hole No Feed method (micrometer type) Standard
Feed method (travel distance per 1 handle rotation)(mm) 0.5

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.