(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - High Precision X-Axis, Dovetail, Hex Wrench Drive, XEEG

Manual X-Axis Stages - High Precision X-Axis, Dovetail, Hex Wrench Drive, XEEG

Click this image to zoom it.

  • Volume Discount
  • Lead Time Reduction

Dovetail Slide Stage with a hex wrench feeding method to save space.*Note that "Load Capacity (Range)(N) is strictly a sorting parameter. For load capacity of your selected stage. Please use "Maximum Load (N)" or the chart in the Data/Specifications tab.

  • inCAD Components
・Materials
[ M ] Material:
(Main Body) Low Cadmium Brass,
(Hex Wrench Socket) Aluminum
[ S ] Surface Treatment:
Black Fluororesin Treatment
 

Specifications

Part Number
XEEG60
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity (N)Travel Accuracy (µm)Moment Load Capacity (N·m)ParallelismWeight (kg)Accessories
TypeNo.HorizontalVerticalStraightnessParallelismPitchingYawingRollingType M-LQuantity
XEEG2525x25±30.529.49.830802.01.51.350µm0.06SCB2-83
4040x40±54.03.03.00.22SCB3-64
6060x60±739.219.65.04.04.00.52SCB4-6
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division (XEEG has no vernier scale)
[ ! ]Extension Cover HDEXT12 (Sold Separately): Ø12 feed screw knob can be extended. >> Click here
[ ! ]XY-Axis Mounting Plate XPLTE: Use this plate when connecting stages with non-matching mounting holes.>> Click here
[ ! ]For orders larger than indicated quantity, please confirm with Web Ordering System.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XEEG25
XEEG40
XEEG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

8 Days or more

105~30~25~251~15252529.4±315
1 Piece(s)Available

8 Days or more

105~3026~4026~4015.1~20404029.4±518
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6020.1~25606039.2±721

Loading...

  1. 1
 

Basic Information

Travel Distance (Selection Range) ~ ±10mm Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Table Material Low Cadmium Brass Type X-Axis Table Straightness(µm) 30
Table Parallelism(µm) 80 Feed Knob Position Center Clamp Standard
Reversed Standard Through Hole No Feed method (feed screw type) Hex Wrench
Feed method (travel distance per 1 handle rotation)(mm) 0.5

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.