(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Stands - H-Type

Conveyor Stands - H-Type

Click this image to zoom it.

Move the mouse over the image to zoom

Conveyor Stands - H-Shaped:Related Image

 ①Bracket②Aluminum Extrusion③Foot Base④Level Adjusting Bolt⑤Caster
[ M ]MaterialSteelAluminumSteelSteelShaftWheel
SteelPlastic
[ S ]Surface TreatmentTrivalent ChromateClear AnodizeTrivalent ChromateTrivalent ChromateTrivalent Chromate-
[ ! ]The stands are shipped unassembled. Assembly by customers required.

Specifications

Part Number-Y -L
   
Type Shape
CSTW C-Y500-L1000

Part NumberY
1mm Increment
L
1mm Increment
TypeShape
CSTWA
(Adjuster)
C
(Caster)
150~600100~490
500~690
700~990
1000~1200

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSTWA-Y[150-600/1]-L[200-1200/10]
CSTWC-Y[150-600/1]-L[200-1200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Length [L]
(mm)
Width [Y]
(mm)
1 Piece(s)

10 Days or more

10Leveling Mount Type (A)200 ~ 1200150 ~ 600
1 Piece(s)

10 Days or more

10Caster Type (C)200 ~ 1200150 ~ 600

Loading...

  1. 1
 

Basic Information

Applicable Conveyor Type Flat Belt Conveyor

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.