(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Belt Conveyors - Narrow type, center drive, pulley diameter 19/20mm.

Belt Conveyors - Narrow type, center drive, pulley diameter 19/20mm.

Click this image to zoom it.

Move the mouse over the image to zoom

A slim width conveyor with 10mm, 20mm narrower belts. Space saving center drive mechanism is suitable for "Conveyor to Conveyor" transfer applications and intra equipment applications.

(i)Caution

  • LTBRA replacement belts are not available as a standard, please contact us if you need a replacement for the LTBRA belt
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
[ ! ] Calculation Formula for Belt Teeth: -CVSTR10: (2L+205) / 5
                                                         -CVSTR20: (2L+230) / 5


 
 FrameMotor
Cover ①
Motor
Cover ②
Pulley
Holder
[ M ]MaterialAluminumSteelLow Carbon SteelLow Carbon Steel
[ S ]Surface TreatmentClear AnodizePaintPaintPaint

Specifications

Part Number-B-L-Motor-Belt Specification-Motor Manufacturer Selection-FYA
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVSTR-10-1000-6-T100-IM-25-H-C-FYA500
Part NumberWidth B (mm)Length L
5mm Increment
MotorBelt SpecificationFYA
(Additional Counterbores)
5mm Increment
Motor Manufacturer Selection
[ ! ]The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVSTR10
20
330~20006(Single-Phase)
TA100
TA110
TA115
TA200
TA220
TA230
IM
(Constant Speed Motor)
SCM*Oriental Motor only
(Variable Speed Motor)
12.5
36
100
15
50
120
18
60
150
25
75
180
30
90
H (General Purpose, Translucent)
S (For Sliding, Green)
J (No Belt)
110<FYA
*When not specified, there will be no additional counterbores.
B (Oriental Motor)
C (Taiwanese Motor)
IM
(Constant Speed Motor)
NV (No Motor)NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
[ ! ]Connect the motor so that the belt rotates in the direction of conveyance. For connection diagram, and details of motor, Click here.
[ ! ]For belt details, Click here.
[ ! ]When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
[ ! ]When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.
[ ! ] Calculation Formula for Belt Teeth: -CVSTR10: (2L+205) / 5
                                                         -CVSTR20: (2L+230) / 5

Alterations

Timing Belt Conveyors Narrow Type Single Track, Center Drive, 2- / 3-Groove Frame (Pulley Dia. 19mm / 20mm):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVSTR-[10,​20]-[330-2000/5]-6-NV-[IM,​INV,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[H,​J,​S]-[A,​B,​C,​R]
CVSTR-[10,​20]-[330-2000/5]-6-S200-[IM,​INV,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[H,​J,​S]-[A,​B,​C,​R]
CVSTR-[10,​20]-[330-2000/5]-6-T[100,​200]-[IM,​INV,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[H,​J,​S]-[A,​B,​C,​R]
CVSTR-[10,​20]-[330-2000/5]-6-TA[100,​110,​115,​200,​220,​230]-[IM,​INV,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[H,​J,​S]-[A,​B,​C,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship 1. Belt Width [B]
(mm)
2. Conveyor Length [L]
(mm)
3. Motor Output
(W)
4. Motor Voltage (Single-Phase) TA
(V)
4. Motor Voltage (No Motor) 5. Motor Type 6. Gearhead Reduction Ratio 7. Belt Spec. 8. Motor Manufacturer Selection
1 Piece(s)

15 Days or more

10 ~ 20330 ~ 20006-No Motor [NV]No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Translucent [H] / No Belt - [J] / Sliding - Green [S][B] Orientalmotor / [C] Taiwanese Motor / [R] No Motor
1 Piece(s)

15 Days or more

10 ~ 20330 ~ 20006--No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Translucent [H] / No Belt - [J] / Sliding - Green [S][B] Orientalmotor / [C] Taiwanese Motor / [R] No Motor
1 Piece(s)

15 Days or more

10 ~ 20330 ~ 20006--No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Translucent [H] / No Belt - [J] / Sliding - Green [S][B] Orientalmotor / [C] Taiwanese Motor / [R] No Motor
1 Piece(s)

15 Days or more

10 ~ 20330 ~ 20006100 ~ 230-No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]General Use - Translucent [H] / No Belt - [J] / Sliding - Green [S][B] Orientalmotor / [C] Taiwanese Motor / [R] No Motor

Loading...

  1. 1

More Information

■Features: A slim width conveyor with 10mm, 20mm narrower belts. Space saving center drive mechanism is suitable for "Conveyor to Conveyor" transfer applications and intra equipment applications.

 

Basic Information

Conveyor Max. Load(kg) 10 Belt speed(m/min) 14.4 Lateral Movement Prevention Meandering prevention crown pulley
Feature Machine Width Narrow Type Tail Roller Dia. D (Tail Transfer Part R)(mm) 19 Drive Roller Dia.(mm) 19
Drive Module Position Center Drive Reverse Switch Option No

Frequently asked questions (FAQ)

質問: Where can I find spare parts for my MISUMI conveyor?
回答: You can easily search for spare parts at: https://us.misumi-ec.com/conveyor/maintenance_search.html

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support